norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Polyamide.
O-ring FPM 70.
Version:Black.Note:The cable clip is a fastening component for cables and hoses with a diameter up to 12 mm.

The clip is mounted by inserting the T-key into a T-slot and twisting through 90°. The cables are held in place by the stretched O-ring.

Form A: with one channel.
Form B: with two separate channels.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 10454 Cable clips with T-slot key 174 kB

Drawings (total overview)

Cable clips with T-slot key

Cable clips with T-slot key, Form A

More information

Drawings

Cable clips with T-slot key, Form A

Item selection/filter

Order No.FormVersion 2Slot
width
NCADAcc.PriceOrder
10454-1108Atype I88 2.67 €
10454-1208Atype B88 2.67 €
10454-1210Atype B1010 2.67 €

Cable clips with T-slot key, Form B

More information

Drawings

Cable clips with T-slot key, Form B

Item selection/filter

Order No.FormVersion 2Slot
width
NCADAcc.PriceOrder
10454-2108Btype I88 3.48 €
10454-2208Btype B88 3.48 €
10454-2210Btype B1010 3.48 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83