norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping plate, aluminium 
with spring finger and V-block
34032

Clamping plate, aluminium with spring finger and V-block

go back

Item description/product images

DescriptionMaterial:Body aluminium.
Components stainless steel.
Version:Body hard-coated.
Components bright.
Note:The test specimen can be held in place on the clamping plate tool-free using spring fingers. The V-blocks can be mounted in 3 positions or used as a straight stop.
The slots in the clamping plate can be used to pass probes through.

The clamping plate can be connected to all (basic) quick-action clamps to form a quick-change system. This enables the clamping plate to be mounted quickly and effectively on various quick-release holders.
Accessory:Baseplate 34031.
Positioning stage 34031-05.
Cross table 34031-10.
Quick-action clamp with angle element 33227-10.
Rotatable quick-action clamp with angle element 34007.
Rotatable quick-action clamp 34007-02.
Spring finger 33260.
Columns 33262.
Supplied withSpring finger 33260-10605010, spring finger 33260-10607510, column for spring finger 33262-0606X075, column for spring finger 33262-0606X100, 2 V-block halves with fasteners.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 34032_Datasheet_32647_Clamping_plate_aluminium_with_spring_finger_and_V-block--en 209 kB

Drawings

Clamping plate, aluminium 
with spring finger and V-block

Item selection/filter

Order No.BB1B2B3B4B5B6B7B8B9B10B11DD1D2GHH1H2H3LL1L2L3L4SS1SWCADAcc.PriceOrder
34032-0803002300602527525030107550262,52512,56615M630810075805012,56038113 599.40 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83