norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Precision vices stainless steel, aluminium or brass, mini
33225-10

Precision vices stainless steel, aluminium or brass, mini

go back

Item description/product images

DescriptionMaterial:Precision vice: stainless steel, aluminium or brass.
Jaw plates: stainless steel or plastic
Version:Aluminium matt anodised
Brass matt chromed.
Note:The precision vices in miniature design are a flexible solution to position and hold workpieces in measuring systems, microscopes, profile projectors etc. Ideal for clamping, measuring and machining small parts.

The jaw plates have prisms which enable cylindrical components to be easily and accurately clamped.

The stainless steel and plastic jaw plates have a parallel precision of 0.02 mm and an angular accuracy of 0.04 mm.
Accessory:Jaw plates 33225-15 and mounting plates 33225-16.Supplied with1x precision vice.
2x stainless steel jaw plates.
2x plastic jaw plates.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 33225-10 Precision vices stainless steel, aluminium or brass, mini 640 kB
 Quick change system 1,7 MB

Drawings

Precision vices stainless steel, aluminium or brass, mini

Item selection/filter

Order No.FormMain
material
Steel
code
Surface finish
body
Travel
S
B

B1B2B3DD1D2D3D4D5CADAcc.PriceOrder
33225-10-15142Abrass-matt chromed14151,7-8,513,5M04X5--M02- 143.77 €
33225-10-15140Astainless steel1.4021-14151,7-8,513,5M04X5--M02- 212.22 €
33225-10-25231Baluminium-matt anodised2325312,51519,7M04X7M04X5M05X8M4- 204.00 €
33225-10-25230Bstainless steel1.4021-2325312,51519,7M04X7M04X5M05X8M4- 355.98 €
33225-10-35321Caluminium-matt and anodised32353-2127,6M05X10--M5M04x8 260.14 €
33225-10-35320Cstainless steel1.4021-32353-2127,6M05X10-M5M5M04x8 410.73 €
Order No.FormH

H1H2H3H4H5H6LL1L2L3L4L5L6L7L8L9CADAcc.PriceOrder
33225-10-15142A158,531,8-6,33,35066,5-80,5424395,534-- 143.77 €
33225-10-15140A158,531,8-6,33,35066,5-80,5424395,534-- 212.22 €
33225-10-25231B251543910,357593,5-116,562,56,255984,56,2-- 204.00 €
33225-10-25230B251543910,357593,5-116,562,56,255984,56,2-- 355.98 €
33225-10-35321C352145-14,47100125-157838,55920,568,223,534 260.14 €
33225-10-35320C352145-14,47100125-157838,55920,568,223,534 410.73 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83