norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Magnets shallow pot with countersink hard ferrite
09071

Magnets shallow pot with countersink hard ferrite

go back

Item description/product images

DescriptionMaterial:Housing, steel.
Magnetic core hard ferrite.
Version:Housing, electro zinc-plated.Note:Shielded system.Temperature range:max. 200°C.Drawing reference:
1) magnetic face
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09071 Magnets shallow pot with countersink hard ferrite 115 kB

Drawings

Magnets shallow pot with countersink hard ferrite

Item selection/filter

Order No.

DD1D2HMagnetic
force
N
CADAcc.PriceOrder
09071-0116±0,153,5 ±0,27,5±14,514 3.85 €
09071-0220±0,154,2±0,28,5±1622 4.34 €
09071-0325±0,155,5±0,213±1736 5.04 €
09071-0432±0,205,5±0,211±1772 5.70 €
09071-0540±0,205,5±0,213±1890 6.47 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83