norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Index drilling discs for drilling jig for cylindrical parts
08640

Index drilling discs for drilling jig for cylindrical parts

go back

Item description/product images

DescriptionMaterial:Steel 1.0036Version:Bright.Note:On request we can prepare the index drilling disc according to your specifications or supply them pre-bored and reamed to 4 mm.

Pressed-in drill bushes 08900 D5 by 08640-00 0,7 / 0,9 / 1,1 / 1,6 / 2 / 2,5 / 3 / 3,3 / 3,8 / 4 / 4,2 / 5 / 5,8 / 6 / 6,7 / 8*
Pressed-in drill bushes 08900 D5 by 08640-02 3 / 3,3 / 3,8 / 4 / 4,2 / 5 / 5,8 / 6* / 6,7 / 8* / 8,4 / 10* / 11,8 / 12* / 13,8 / 15*

* Standard bushes for replaceable drill bushes
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 08640 Index drilling discs for drilling jig for cylindrical parts 303 kB

Drawings

Index drilling discs for drilling jig for cylindrical parts

Item selection/filter

Order No.Suitable for
cylinder jig
size
DD1D2D3D4HH1TStatusCADAcc.PriceOrder
08640-00098857704012,598expiring 389.68 €
08640-0221612367946018128expiring 440.29 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83