norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Polyester.Version:Two layer. Fully reinforced end loops both sides, tapered to half the band width.Note:The lifting slings correspond to DIN EN 1492-1. The are made of high-strength polyester straps. The sling surface is also impregnated with polyurethane to make it abrasion-proof. The working load limit (WLL) and the cord tonnage (tonne capacity per cord) are either woven into or printed on the sling. The safety label with the CE mark and technical data is firmly sewn to the sling.

The colour of the sling corresponds to the colour code scheme for load capacities of textile type slings.

The lifting slings have high UV resistance and low moisture absorption.

Safety factor 7:1
Example: WLL 1000kg = break load 7000kg.

These lifting slings carry the CE mark according to the European machinery directive.

The stated WLL applies to a vertical lift. By a basket lift the WLL is doubled.
Temperature range:-40 °C to +100 °C.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07798-02 Lifting slings 1 MB

Drawings

Lifting slings

Item selection/filter

Order No.Main
colour
B

L1Permissible
load
kg
CADAcc.PriceOrder
07798-02-0100010violet301 m1000 11.90 €
07798-02-0100020violet302 m1000 15.85 €
07798-02-0100030violet303 m1000 20.37 €
07798-02-0100040violet304 m1000 23.23 €
07798-02-0100050violet305 m1000 28.16 €
07798-02-0200010green601 m2000 17.41 €
07798-02-0200020green602 m2000 25.46 €
07798-02-0200030green603 m2000 33.19 €
07798-02-0200040green604 m2000 42.56 €
07798-02-0200050green605 m2000 50.14 €
07798-02-0300010yellow901 m3000 24.25 €
07798-02-0300020yellow902 m3000 37.34 €
07798-02-0300030yellow903 m3000 49.29 €
07798-02-0300040yellow904 m3000 63.43 €
07798-02-0300050yellow905 m3000 77.59 €
07798-02-0400010grey1201 m4000 32.97 €
07798-02-0400020grey1202 m4000 53.06 €
07798-02-0400030grey1203 m4000 69.35 €
07798-02-0400040grey1204 m4000 87.54 €
07798-02-0400050grey1205 m4000 105.72 €
07798-02-0500010red1501 m5000 42.25 €
07798-02-0500020red1502 m5000 64.99 €
07798-02-0500030red1503 m5000 90.91 €
07798-02-0500040red1504 m5000 115.23 €
07798-02-0500050red1505 m5000 139.59 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83