|
|
07120Grub screws with thrust point, similar to DIN 6332 |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel or stainless steel.Version:Steel: thrust point case-hardened, black. Stainless steel: bright.Note:The thrust pin of the DIN 6332 grub screws is designed for direct clamping and for use together with thrust pads 07140.Drawing reference:Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main material | D1 | L1 | D2 | D3 | L | L2 | L3 | L5 | CAD | Acc. | Price | Order |
---|
07120-06X30 | steel | M6 | 30 | 4,5 | 4 | 24 | 6 | 2,5 | 2,2 |  | | 1.06 € | | 07120-06X35 | steel | M6 | 35 | 4,5 | 4 | 29 | 6 | 2,5 | 2,2 |  | | 1.06 € | | 07120-06X40 | steel | M6 | 40 | 4,5 | 4 | 34 | 6 | 2,5 | 2,2 |  | | 1.09 € | | 07120-06X50 | steel | M6 | 50 | 4,5 | 4 | 44 | 6 | 2,5 | 2,2 |  | | 1.10 € | | 07120-08X35 | steel | M8 | 35 | 6 | 5,4 | 27,5 | 7,5 | 3 | 3 |  | | 1.16 € | | 07120-08X40 | steel | M8 | 40 | 6 | 5,4 | 32,5 | 7,5 | 3 | 3 |  | | 1.09 € | | 07120-08X45 | steel | M8 | 45 | 6 | 5,4 | 37,5 | 7,5 | 3 | 3 |  | | 1.14 € | | 07120-08X50 | steel | M8 | 50 | 6 | 5,4 | 42,5 | 7,5 | 3 | 3 |  | | 1.27 € | | 07120-08X60 | steel | M8 | 60 | 6 | 5,4 | 52,5 | 7,5 | 3 | 3 |  | | 1.39 € | | 07120-10X50 | steel | M10 | 50 | 8 | 7,2 | 41 | 9 | 4,5 | 3,6 |  | | 1.46 € | | 07120-10X55 | steel | M10 | 55 | 8 | 7,2 | 46 | 9 | 4,5 | 3,6 |  | | 1.47 € | | 07120-10X60 | steel | M10 | 60 | 8 | 7,2 | 51 | 9 | 4,5 | 3,6 |  | | 1.51 € | | 07120-10X65 | steel | M10 | 65 | 8 | 7,2 | 56 | 9 | 4,5 | 3,6 |  | | 1.59 € | | 07120-10X80 | steel | M10 | 80 | 8 | 7,2 | 71 | 9 | 4,5 | 3,6 |  | | 1.75 € | | 07120-12X60 | steel | M12 | 60 | 8 | 7,2 | 50 | 10 | 4,5 | 4,5 |  | | 1.91 € | | 07120-12X65 | steel | M12 | 65 | 8 | 7,2 | 55 | 10 | 4,5 | 4,5 |  | | 2.23 € | | 07120-12X70 | steel | M12 | 70 | 8 | 7,2 | 60 | 10 | 4,5 | 4,5 |  | | 2.08 € | | 07120-12X80 | steel | M12 | 80 | 8 | 7,2 | 70 | 10 | 4,5 | 4,5 |  | | 2.14 € | | 07120-12X100 | steel | M12 | 100 | 8 | 7,2 | 90 | 10 | 4,5 | 4,5 |  | | 2.39 € | | 07120-14X60 | steel | M14 | 60 | 10 | 9 | 48 | 12 | 5 | 5 |  | | 8.63 € | | 07120-14X80 | steel | M14 | 80 | 10 | 9 | 68 | 12 | 5 | 5 |  | | 8.63 € | | 07120-14X100 | steel | M14 | 100 | 10 | 9 | 88 | 12 | 5 | 5 |  | | 8.63 € | | 07120-16X65 | steel | M16 | 65 | 12 | 11 | 53 | 12 | 5 | 5,3 |  | | 3.00 € | | 07120-16X70 | steel | M16 | 70 | 12 | 11 | 58 | 12 | 5 | 5,3 |  | | 3.12 € | | 07120-16X80 | steel | M16 | 80 | 12 | 11 | 68 | 12 | 5 | 5,3 |  | | 3.42 € | | 07120-16X100 | steel | M16 | 100 | 12 | 11 | 88 | 12 | 5 | 5,3 |  | | 3.94 € | | 07120-16X125 | steel | M16 | 125 | 12 | 11 | 113 | 12 | 5 | 5,3 |  | | 4.36 € | | 07120-20X80 | steel | M20 | 80 | 15,5 | 14,4 | 66 | 14 | 5,5 | 5,6 |  | | 5.44 € | | 07120-20X90 | steel | M20 | 90 | 15,5 | 14,4 | 76 | 14 | 5,5 | 5,6 |  | | 6.66 € | | 07120-20X100 | steel | M20 | 100 | 15,5 | 14,4 | 86 | 14 | 5,5 | 5,6 |  | | 6.79 € | | 07120-20X125 | steel | M20 | 125 | 15,5 | 14,4 | 111 | 14 | 5,5 | 5,6 |  | | 6.89 € | | 07120-20X150 | steel | M20 | 150 | 15,5 | 14,4 | 136 | 14 | 5,5 | 5,6 |  | | 7.57 € | | 07120-061X30 | stainless steel | M6 | 30 | 4,5 | 4 | 24 | 6 | 2,5 | 2,2 |  | | 1.23 € | | 07120-061X35 | stainless steel | M6 | 35 | 4,5 | 4 | 29 | 6 | 2,5 | 2,2 |  | | 1.23 € | | 07120-061X40 | stainless steel | M6 | 40 | 4,5 | 4 | 34 | 6 | 2,5 | 2,2 |  | | 1.29 € | | 07120-061X50 | stainless steel | M6 | 50 | 4,5 | 4 | 44 | 6 | 2,5 | 2,2 |  | | 1.36 € | | 07120-081X35 | stainless steel | M8 | 35 | 6 | 5,4 | 27,5 | 7,5 | 3 | 3 |  | | 1.36 € | | 07120-081X40 | stainless steel | M8 | 40 | 6 | 5,4 | 32,5 | 7,5 | 3 | 3 |  | | 1.40 € | | 07120-081X45 | stainless steel | M8 | 45 | 6 | 5,4 | 37,5 | 7,5 | 3 | 3 |  | | 1.51 € | | 07120-081X50 | stainless steel | M8 | 50 | 6 | 5,4 | 42,5 | 7,5 | 3 | 3 |  | | 1.55 € | | 07120-081X60 | stainless steel | M8 | 60 | 6 | 5,4 | 52,5 | 7,5 | 3 | 3 |  | | 1.71 € | | 07120-101X50 | stainless steel | M10 | 50 | 8 | 7,2 | 41 | 9 | 4,5 | 3,6 |  | | 2.01 € | | 07120-101X55 | stainless steel | M10 | 55 | 8 | 7,2 | 46 | 9 | 4,5 | 3,6 |  | | 2.05 € | | 07120-101X60 | stainless steel | M10 | 60 | 8 | 7,2 | 51 | 9 | 4,5 | 3,6 |  | | 2.07 € | | 07120-101X65 | stainless steel | M10 | 65 | 8 | 7,2 | 56 | 9 | 4,5 | 3,6 |  | | 2.16 € | | 07120-101X80 | stainless steel | M10 | 80 | 8 | 7,2 | 71 | 9 | 4,5 | 3,6 |  | | 2.38 € | | 07120-121X60 | stainless steel | M12 | 60 | 8 | 7,2 | 50 | 10 | 4,5 | 4,5 |  | | 2.61 € | | 07120-121X65 | stainless steel | M12 | 65 | 8 | 7,2 | 55 | 10 | 4,5 | 4,5 |  | | 2.63 € | | 07120-121X70 | stainless steel | M12 | 70 | 8 | 7,2 | 60 | 10 | 4,5 | 4,5 |  | | 2.82 € | | 07120-121X80 | stainless steel | M12 | 80 | 8 | 7,2 | 70 | 10 | 4,5 | 4,5 |  | | 2.94 € | | 07120-121X100 | stainless steel | M12 | 100 | 8 | 7,2 | 90 | 10 | 4,5 | 4,5 |  | | 3.25 € | | 07120-141X60 | stainless steel | M14 | 60 | 10 | 9 | 48 | 12 | 5 | 5 |  | | 11.75 € | | 07120-141X80 | stainless steel | M14 | 80 | 10 | 9 | 68 | 12 | 5 | 5 |  | | 11.75 € | | 07120-141X100 | stainless steel | M14 | 100 | 10 | 9 | 88 | 12 | 5 | 5 |  | | 11.75 € | | 07120-161X65 | stainless steel | M16 | 65 | 12 | 11 | 53 | 12 | 5 | 5,3 |  | | 4.08 € | | 07120-161X70 | stainless steel | M16 | 70 | 12 | 11 | 58 | 12 | 5 | 5,3 |  | | 4.26 € | | 07120-161X80 | stainless steel | M16 | 80 | 12 | 11 | 68 | 12 | 5 | 5,3 |  | | 4.65 € | | 07120-161X100 | stainless steel | M16 | 100 | 12 | 11 | 88 | 12 | 5 | 5,3 |  | | 5.38 € | | 07120-161X125 | stainless steel | M16 | 125 | 12 | 11 | 113 | 12 | 5 | 5,3 |  | | 5.97 € | | 07120-201X80 | stainless steel | M20 | 80 | 15,5 | 14,4 | 66 | 14 | 5,5 | 5,6 |  | | 7.42 € | | 07120-201X90 | stainless steel | M20 | 90 | 15,5 | 14,4 | 76 | 14 | 5,5 | 5,6 |  | | 8.25 € | | 07120-201X100 | stainless steel | M20 | 100 | 15,5 | 14,4 | 86 | 14 | 5,5 | 5,6 |  | | 8.31 € | | 07120-201X125 | stainless steel | M20 | 125 | 15,5 | 14,4 | 111 | 14 | 5,5 | 5,6 |  | | 9.41 € | | 07120-201X150 | stainless steel | M20 | 150 | 15,5 | 14,4 | 136 | 14 | 5,5 | 5,6 |  | | 10.34 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|