norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Steel.
Stainless steel 1.4305.

Version:Steel black oxidised.
Screw 12.9 steel.
Stainless steel bright.
Screw A2-70 stainless steel.
Note:One-piece shaft collars with an inner slit surround the shaft with an equal distribution of the clamping force. This leads to a very precise fit and high retaining force without damaging the shaft.

The shaft tolerance should lie within h11.
Temperature range:-40 °C - +175 °C.On request:Other dimensions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07811 Shaft collars one-piece, wide, slitted inside 183 kB

Drawings

Shaft collars one-piece, wide, slitted inside

Item selection/filter

Order No.Form definitionMain
material
BC
(DIN 912)
D1

D2RCADAcc.PriceOrder
07811-00801slitted insidesteel20M3x881822,4 7.46 €
07811-01001slitted insidesteel20M3x10102426 8.41 €
07811-01201slitted insidesteel24M4x12122831,8 9.46 €
07811-01601slitted insidesteel29M5x16163439,4 11.45 €
07811-02001slitted insidesteel33M6x18204046,4 12.96 €
07811-02501slitted insidesteel33M6x18254550,8 15.10 €
07811-03001slitted insidesteel33M6x18305458,6 18.15 €
07811-04001slitted insidesteel33M6x18406065 18.30 €
07811-05001slitted insidesteel41M8x25507887 27.76 €
07811-00802slitted insidestainless steel20M3x881822,4 12.28 €
07811-01002slitted insidestainless steel20M3x10102426 15.38 €
07811-01202slitted insidestainless steel24M4x12122831,8 17.20 €
07811-01602slitted insidestainless steel29M5x16163439,4 20.98 €
07811-02002slitted insidestainless steel33M6x18204046,4 23.70 €
07811-02502slitted insidestainless steel33M6x18254550,8 27.97 €
07811-03002slitted insidestainless steel33M6x18305458,6 33.10 €
07811-04002slitted insidestainless steel33M6x18406065 33.43 €
07811-05002slitted insidestainless steel41M8x25507887 50.82 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83