norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Mild steel, QT steel or stainless steel.Version:Form C / D:
Case-hardened steel, manganese-phosphated.
Case-hardened depth (450 HV 1) 0.2+0.2.
Surface hardness (550 + 100) HV 10

Form G:
QT steel, tempered to (350 + 80) HV 30, manganese-phosphated.

Form C / D / G:
Stainless steel, bright.
Note:Conical seat Form G should be used over slots.Drawing reference:
Form C: spherical washer
Form D: conical seat
Form G: conical seat for slots
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07420 Spherical washers DIN 6319, edition 10/01 185 kB
 Overview of standards for fasteners 687 kB

Drawings (total overview)

Spherical washers DIN 6319, edition 10/01

Spherical washers, Form C DIN 6319, edition 10/01

More information

Drawings

Spherical washers, Form C DIN 6319, edition 10/01

Overview of items (compressed)

Item selection/filter
Order No.
mild steel
Order No.
stainless steel
Form

D1D2HH1R1Load rating
max. kN
(static load only)
Filter
07420-105-C5,2510,520,47,56,5
07420-10607420-0106C6,4122,30,799/6
07420-10807420-0108C8,4173,20,61217/12
07420-11007420-0110C10,52140,81526/16
07420-11207420-0112C13244,61,11738/24
07420-114-C152851,22253
07420-11607420-0116C17305,31,32273/45
07420-12007420-0120C21366,3227117/71
07420-12407420-0124C25448,22,432168/105
07420-13007420-0130C315611,23,641269/191
07420-13607420-0136C3768144,650394/-
07420-14207420-0142C4378176,558542/-
07420-14807420-0148C509221867714/-
07420-156-C58103239,579960
07420-164-C661202712931269

Conical seats Form D DIN 6319, edition 10/01

More information

Drawings

Conical seats Form D DIN 6319, edition 10/01

Overview of items (compressed)

Item selection/filter
Order No.
mild steel
Order No.
stainless steel
Form

D1D2D5HH2Load rating
max. kN
(static load only)
Filter
07420-205-D610,59,252,13,16,5
07420-20607420-0206D7,112112,84,29/6
07420-20807420-0208D9,61714,53,55,617/12
07420-21007420-0210D122118,54,26,526/16
07420-21207420-0212D14,224205838/24
07420-214-D16,52824,85,68,553
07420-21607420-0216D1930266,29,573/45
07420-22007420-0220D23,236317,511,7117/71
07420-22407420-0224D2844379,515,2168/105
07420-23007420-0230D3556491219,2269/191
07420-23607420-0236D4268601523,5394/-
07420-24207420-0242D4978701829542/-
07420-24807420-0248D5692822235,5714/-
07420-256-D65103922539,7960
07420-264-D751201103046,51269

Conical seats Form G, D4>D3, DIN 6319, edition 10/01

More information

Drawings

Conical seats Form G, D4>D3, DIN 6319, edition 10/01

Overview of items (compressed)

Item selection/filter
Order No.
high carbon steel
Order No.
stainless steel
Form

D1D2D5HH2Load rating
max. kN
(static load only)
Filter
07420-305-G6159,252,53,56,5
07420-30607420-0306G7,1171145,49/6
07420-30807420-0308G9,62414,557,117/12
07420-31007420-0310G123018,557,326/16
07420-31207420-0312G14,236206938/24
07420-314-G16,54024,869,553
07420-31607420-0316G194426710,473/45
07420-32007420-0320G23,25031812,2117/71
07420-32407420-0324G2860371015,7168/105
07420-33007420-0330G3568491219,7269/191
07420-336-G4280601220,3394
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83