|
Item description/product images |
|
|
DescriptionMaterial:Steel.
Stainless steel 1.4305. Version:Steel black oxidised. Stainless steel bright.Note:These washers are used together with DIN EN ISO 2009 or DIN EN ISO 10642 countersunk screws on the end of shafts with keyways to secure handwheels and crank handles.
The washers can be used with the handwheels 06262, 06263, 06264, 06265, 06271, 06273, 06275, 06277, 06279, 06287, 06288 and crank handles 06500, 06502.
The steel washers can be used as counterparts to magnets.Drawing reference:D3 = for countersunk screw ISO 2009 and ISO 10642
1) countersunk screw ISO 2009 and ISO 10642 2) washer 3) handwheel 4) shaft DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main material | D1 | D2 | D3 | H | G | CAD | Acc. | Price | Order |
---|
07375-00310 | steel | 3,2 | 10 | 6 | 2 | M3 |  | | 0.90 € | | 07375-00313 | steel | 3,2 | 13 | 6 | 2 | M3 |  | | 0.90 € | | 07375-00416 | steel | 4,3 | 16 | 8,4 | 3 | M4 |  | | 0.90 € | | 07375-00420 | steel | 4,3 | 20 | 8,4 | 3 | M4 |  | | 0.95 € | | 07375-00520 | steel | 5,3 | 20 | 10 | 3,5 | M5 |  | | 1.06 € | | 07375-00522 | steel | 5,3 | 22 | 10 | 3,5 | M5 |  | | 1.06 € | | 07375-00525 | steel | 5,3 | 25 | 10 | 3,5 | M5 |  | | 1.27 € | | 07375-00528 | steel | 5,3 | 28 | 10 | 3,5 | M5 |  | | 1.40 € | | 07375-00630 | steel | 6,4 | 30 | 12 | 4 | M6 |  | | 1.74 € | | 07375-00632 | steel | 6,4 | 32 | 12 | 4 | M6 |  | | 1.74 € | | 07375-00636 | steel | 6,4 | 36 | 12 | 4 | M6 |  | | 2.10 € | | 07375-00640 | steel | 6,4 | 40 | 12 | 5 | M6 |  | | 2.61 € | | 07375-00645 | steel | 6,4 | 45 | 12 | 6 | M6 |  | | 3.22 € | | 07375-00652 | steel | 6,4 | 52 | 12 | 6 | M6 |  | | 4.58 € | | 07375-10310 | stainless steel | 3,2 | 10 | 6 | 2 | M3 |  | | 1.15 € | | 07375-10313 | stainless steel | 3,2 | 13 | 6 | 2 | M3 |  | | 1.31 € | | 07375-10416 | stainless steel | 4,3 | 16 | 8,4 | 3 | M4 |  | | 1.40 € | | 07375-10420 | stainless steel | 4,3 | 20 | 8,4 | 3 | M4 |  | | 1.63 € | | 07375-10520 | stainless steel | 5,3 | 20 | 10 | 3,5 | M5 |  | | 1.91 € | | 07375-10522 | stainless steel | 5,3 | 22 | 10 | 3,5 | M5 |  | | 1.91 € | | 07375-10525 | stainless steel | 5,3 | 25 | 10 | 3,5 | M5 |  | | 2.09 € | | 07375-10528 | stainless steel | 5,3 | 28 | 10 | 3,5 | M5 |  | | 2.27 € | | 07375-10630 | stainless steel | 6,4 | 30 | 12 | 4 | M6 |  | | 2.70 € | | 07375-10632 | stainless steel | 6,4 | 32 | 12 | 4 | M6 |  | | 2.70 € | | 07375-10636 | stainless steel | 6,4 | 36 | 12 | 4 | M6 |  | | 2.92 € | | 07375-10640 | stainless steel | 6,4 | 40 | 12 | 5 | M6 |  | | 3.24 € | | 07375-10645 | stainless steel | 6,4 | 45 | 12 | 6 | M6 |  | | 4.11 € | | 07375-10652 | stainless steel | 6,4 | 52 | 12 | 6 | M6 |  | | 4.90 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|