|
|
07304-01DIN 7980 spring washer, steel or stainless steel |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Spring washer steel or stainless steel.Version:Steel bright or electro zinc-plated. Stainless steel bright.Note:The DIN 7980 spring washer is a washer that has been specially developed for use in conjunction with screws or bolts. They are used to secure a connection and prevent a screw from loosening unintentionally.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main material | Surface finish body | D | D1 | thickness | H | for screws | CAD | Acc. | Price | Order |
---|
07304-01-030 | steel | bright | 3,1 | 5,6 | 1 | 2,36 | M3 |  | | 0.12 € | | 07304-01-040 | steel | bright | 4,1 | 7 | 1,2 | 2,83 | M4 |  | | 0.12 € | | 07304-01-050 | steel | bright | 5,1 | 8,8 | 1,6 | 3,78 | M5 |  | | 0.12 € | | 07304-01-060 | steel | bright | 6,1 | 9,9 | 1,6 | 3,78 | M6 |  | | 0.12 € | | 07304-01-080 | steel | bright | 8,1 | 12,7 | 2 | 4,72 | M8 |  | | 0.12 € | | 07304-01-100 | steel | bright | 10,2 | 16 | 2,5 | 5,9 | M10 |  | | 0.12 € | | 07304-01-120 | steel | bright | 12,2 | 18 | 2,5 | 5,9 | M12 |  | | 0.12 € | | 07304-01-140 | steel | bright | 14,2 | 21,1 | 3 | 7,1 | M14 |  | | 0.14 € | | 07304-01-160 | steel | bright | 16,2 | 24,4 | 3,5 | 8,25 | M16 |  | | 0.14 € | | 07304-01-180 | steel | bright | 18,2 | 26,4 | 3,5 | 8,25 | M18 |  | | 0.18 € | | 07304-01-200 | steel | bright | 20,2 | 30,6 | 4,5 | 10,6 | M20 |  | | 0.26 € | | 07304-01-031 | steel | galvanised | 3,1 | 5,6 | 1 | 2,36 | M3 |  | | 0.12 € | | 07304-01-041 | steel | galvanised | 4,1 | 7 | 1,2 | 2,83 | M4 |  | | 0.12 € | | 07304-01-051 | steel | galvanised | 5,1 | 8,8 | 1,6 | 3,78 | M5 |  | | 0.12 € | | 07304-01-061 | steel | galvanised | 6,1 | 9,9 | 1,6 | 3,78 | M6 |  | | 0.12 € | | 07304-01-081 | steel | galvanised | 8,1 | 12,7 | 2 | 4,72 | M8 |  | | 0.12 € | | 07304-01-101 | steel | galvanised | 10,2 | 16 | 2,5 | 5,9 | M10 |  | | 0.12 € | | 07304-01-121 | steel | galvanised | 12,2 | 18 | 2,5 | 5,9 | M12 |  | | 0.14 € | | 07304-01-141 | steel | galvanised | 14,2 | 21,1 | 3 | 7,1 | M14 |  | | 0.22 € | | 07304-01-161 | steel | galvanised | 16,2 | 24,4 | 3,5 | 8,25 | M16 |  | | 0.30 € | | 07304-01-181 | steel | galvanised | 18,2 | 26,4 | 3,5 | 8,25 | M18 |  | | 0.36 € | | 07304-01-201 | steel | galvanised | 20,2 | 30,6 | 4,5 | 10,6 | M20 |  | | 0.60 € | | 07304-01-1030 | stainless steel A2 | bright | 3,1 | 5,6 | 1 | 2,36 | M3 |  | | 0.12 € | | 07304-01-1040 | stainless steel A2 | bright | 4,1 | 7 | 1,2 | 2,83 | M4 |  | | 0.12 € | | 07304-01-1050 | stainless steel A2 | bright | 5,1 | 8,8 | 1,6 | 3,78 | M5 |  | | 0.12 € | | 07304-01-1060 | stainless steel A2 | bright | 6,1 | 9,9 | 1,6 | 3,78 | M6 |  | | 0.15 € | | 07304-01-1080 | stainless steel A2 | bright | 8,1 | 12,7 | 2 | 4,72 | M8 |  | | 0.26 € | | 07304-01-1100 | stainless steel A2 | bright | 10,2 | 16 | 2,5 | 5,9 | M10 |  | | 0.41 € | | 07304-01-1120 | stainless steel A2 | bright | 12,2 | 18 | 2,5 | 5,9 | M12 |  | | 0.51 € | | 07304-01-1160 | stainless steel A2 | bright | 16,2 | 24,4 | 3,5 | 8,25 | M16 |  | | 1.17 € | | 07304-01-6040 | stainless steel A4 | bright | 4,1 | 7 | 1,2 | 2,83 | M4 |  | | 0.12 € | | 07304-01-6050 | stainless steel A4 | bright | 5,1 | 8,8 | 1,6 | 3,78 | M5 |  | | 0.15 € | | 07304-01-6060 | stainless steel A4 | bright | 6,1 | 9,9 | 1,6 | 3,78 | M6 |  | | 0.18 € | | 07304-01-6080 | stainless steel A4 | bright | 8,1 | 12,7 | 2 | 4,72 | M8 |  | | 0.36 € | | 07304-01-6100 | stainless steel A4 | bright | 10,2 | 16 | 2,5 | 5,9 | M10 |  | | 0.58 € | | 07304-01-6120 | stainless steel A4 | bright | 12,2 | 18 | 2,5 | 5,9 | M12 |  | | 0.70 € | | 07304-01-6160 | stainless steel A4 | bright | 16,2 | 24,4 | 3,5 | 8,25 | M16 |  | | 1.54 € | | 07304-01-6200 | stainless steel A4 | bright | 20,2 | 30,6 | 4,5 | 10,6 | M20 |  | | 3.51 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|