norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionProduct description:The thermoplastic seal washer in Hygienic DESIGN was specially developed for use in combination with the hex head bolt 07170-11 or hex nut 07280-11. Special emphasis has been placed on the cleaning-optimised geometry and a surface finish of Ra ≤ 0.8 µm.
The seal washers are made from an EU10/2011 and FDA conform plastic granulate.
Material:EU10/2011 and FDA conform thermoplastic (POM).Version:RAL5002 - Ultramarine blue (POM).Note:Sealing ring is unsuitable for acidic cleaning (pH < 4) and oxidising agents.Temperature range:-20 °C to +100 °C (POM).Advantages:Foodstuff conform material.
Cleaning optimised geometry.
On request:Special versions.Attention:The suitability of the Hygienic DESIGN fasters for the respective application must be checked by the user. Depending on the loads and external influences (temperature, cleaning media, product media), the sealing washer should be inspected regularly and replaced if necessary.Accessory:Stainless steel hex head bolt with seal washer 07170-11.
Stainless steel hex nut with seal washer 07280-11.
Threaded version:M4 - M16.Supplied withSeal washer.Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07301 Seal washers in Hygienic DESIGN 168 kB

Drawings

Seal washers in Hygienic DESIGN

Item selection/filter

Order No.D

D1D2HG=thread / for threadCADAcc.PriceOrder
07301-10461011,252M4 1.08 €
07301-10581213,252M5 1.08 €
07301-10691415,742,5M6 1.08 €
07301-108131819,742,5M8 1.17 €
07301-110172223,742,5M10 1.30 €
07301-112202628,253M12 1.68 €
07301-116293537,253M16 1.68 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83