norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionProduct description:The Hygienic DESIGN fastening system was specially developed for use in food-processing facilities. Special emphasis has been placed on the cleaning-optimised geometry and a surface finish of Ra ≤ 0.8 µm. Quick and easy product installation due to a pre-mounted sealing washer rounds off the overall package.Material:

Hex nut: stainless steel 1.4404.
Sealing washer: EU10/2011 and FDA conform thermoplastic (POM).

Version:Hex nut: Polished or unpolished stainless steel.
Sealing washer: RAL5002 - Ultramarine blue (POM).
Note:The contact face for the sealing ring must ideally be flat and perpendicular to the threaded hole and have a surface finish of Ra ≤ 0.8 µm.
Sealing ring is unsuitable for acidic cleaning (pH < 4) and oxidising agents.
Temperature range:-20 °C to +100 °C (POM).Advantages:Pre-installed, exchangable seal washer.
Foodstuff conform material.
Cleaning optimised geometry.
On request:Special versions.Attention:The suitability of the Hygienic DESIGN fasters for the respective application must be checked by the user. Depending on the loads and external influences (temperature, cleaning media, product media), the sealing washer should be inspected regularly and replaced if necessary.Accessory:Sealing washer 07301.
Stainless steel hex head bolt with sealing washer 07170-11.
Threaded version:M4 - M16.Supplied withHex nut incl. seal washer.Drawing reference:
1) Hex nut
2) Sealing washer
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07280-11 Hex nuts, stainless steel with seal washer in Hygienic DESIGN 197 kB

Drawings

Hex nuts, stainless steel with seal washer in Hygienic DESIGN

Item selection/filter

Order No.Surface finish
body
D

D1D2HKL1RSWTCADAcc.PriceOrder
07280-11-1104polishedM41011,25211,15,9374,8 4.32 €
07280-11-1105polishedM51213,25213,17,4386 4.88 €
07280-11-1106polishedM61415,742,515,19,13107,2 5.13 €
07280-11-1108polishedM81819,742,518,111,73139,6 7.10 €
07280-11-1110polishedM102223,742,522,11541612 8.45 €
07280-11-1112polishedM122628,25325,116,151814,4 15.86 €
07280-11-1116polishedM163537,25332,121,862419,2 24.56 €
07280-11-2104not polishedM41011,25211,15,9374,8 3.69 €
07280-11-2105not polishedM51213,25213,17,4386 4.16 €
07280-11-2106not polishedM61415,742,515,19,13107,2 4.35 €
07280-11-2108not polishedM81819,742,518,111,73139,6 6.04 €
07280-11-2110not polishedM102223,742,522,11541612 7.18 €
07280-11-2112not polishedM122628,25325,116,151814,4 13.50 €
07280-11-2116not polishedM163537,25332,121,862419,2 20.88 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83