norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionProduct description:The Hygienic DESIGN spacer sleeve was specially developed for use in food-processing facilities. Special emphasis has been placed on the cleaning-optimised geometry and a surface finish of Ra ≤ 0.8 µm. The sealing washer made from foodstuff conform plastic is exchangable.Material:

Spacer sleevestainless steel 1.4404.
Sealing washer: EU10/2011 and FDA conform thermoplastic (POM).

Version:Spacer sleeve: unpolished stainless steel.
Sealing washer: RAL5002 - Ultramarine blue (POM).
Note:The contact face for the sealing washer must ideally be flat and perpendicular to the threaded hole and have a surface finish of Ra ≤ 0.8 µm.
Sealing washer is unsuitable for acidic cleaning (pH < 4) and oxidising agents.

The suitability of the Hygienic DESIGN spacer sleeves for the respective application must be checked by the user. Depending on the loads and external influences (temperature, cleaning media, product media), the sealing washer should be inspected regularly and replaced if necessary.
Temperature range:-20 °C to +100 °C (POM).Advantages:Exchangable seal washer.
Foodstuff conform material.
Cleaning optimised geometry.
Accessory:Sealing washer 07301.
Stainless steel hex head bolt with sealing washer 07170-11.
Stainless steel hex nut with sealing washer 07280-11.
Supplied withSpacer sleeves incl. sealing washer.Drawing reference:
1) Spacer sleeve
2) Sealing washer
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07219 Spacer sleeve, stainless steel with seal washer in Hygienic DESIGN 208 kB

Drawings

Spacer sleeve, stainless steel with seal washer in Hygienic DESIGN

Item selection/filter

Order No.LD

D1D2HRCADAcc.PriceOrder
07219-11106X30306,41415,742,53,5 7.37 €
07219-11106X40406,41415,742,53,5 8.50 €
07219-11106X50506,41415,742,53,5 9.84 €
07219-11108X30308,41819,742,53,5 10.52 €
07219-11108X40408,41819,742,53,5 11.86 €
07219-11108X50508,41819,742,53,5 13.58 €
07219-11110X303010,52223,742,53,5 12.87 €
07219-11110X404010,52223,742,53,5 14.89 €
07219-11110X505010,52223,742,53,5 16.57 €
07219-11112X3030132628,2534 21.67 €
07219-11112X4040132628,2534 22.45 €
07219-11112X5050132628,2534 24.84 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83