|
|
07175Screws with countersunk head hexagon socket DIN EN ISO 10642 |
go back |
|
|
DescriptionMaterial:Steel, stainless steel A2 or stainless steel A4.Version:Steel grade 8.8, bright (black) or electro zinc-plated. Steel grade 10.9, bright (black). Stainless steel A2-70, bright. Stainless steel A4-70, bright. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Screws with countersunk head hexagon socket DIN EN ISO 10642, steel |
More information |
Order No. | Material | Surface finish body | Grade | D | L | K | Ls min. | Lg max. | T | D1 | SW | CAD | Acc. | Price | Order |
---|
07175-03X10 | steel | bright (black) | 8.8 | M3 | 10 | 1,86 | 0 | 1 | 1,25 | 5,81 | 2 | | | 0.44 € | | 07175-03X12 | steel | bright (black) | 8.8 | M3 | 12 | 1,86 | 0 | 1 | 1,25 | 5,81 | 2 | | | 0.49 € | | 07175-03X16 | steel | bright (black) | 8.8 | M3 | 16 | 1,86 | 0 | 1 | 1,25 | 5,81 | 2 | | | 0.52 € | | 07175-03X20 | steel | bright (black) | 8.8 | M3 | 20 | 1,86 | 0 | 1 | 1,25 | 5,81 | 2 | | | 0.52 € | | 07175-03X25 | steel | bright (black) | 8.8 | M3 | 25 | 1,86 | 0 | 1 | 1,25 | 5,81 | 2 | | | 0.58 € | | 07175-04X10 | steel | bright (black) | 8.8 | M4 | 10 | 2,3 | 0 | 1,4 | 1,8 | 8 | 2,5 | | | 0.45 € | | 07175-04X12 | steel | bright (black) | 8.8 | M4 | 12 | 2,3 | 0 | 1,4 | 1,8 | 8 | 2,5 | | | 0.51 € | | 07175-04X16 | steel | bright (black) | 8.8 | M4 | 16 | 2,3 | 0 | 1,4 | 1,8 | 8 | 2,5 | | | 0.54 € | | 07175-04X20 | steel | bright (black) | 8.8 | M4 | 20 | 2,3 | 0 | 1,4 | 1,8 | 8 | 2,5 | | | 0.54 € | | 07175-04X25 | steel | bright (black) | 8.8 | M4 | 25 | 2,3 | 0 | 1,4 | 1,8 | 8 | 2,5 | | | 0.59 € | | 07175-05X10 | steel | bright (black) | 8.8 | M5 | 10 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | 0.33 € | | 07175-05X12 | steel | bright (black) | 8.8 | M5 | 12 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | 0.36 € | | 07175-05X16 | steel | bright (black) | 8.8 | M5 | 16 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | 0.36 € | | 07175-05X20 | steel | bright (black) | 8.8 | M5 | 20 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | 0.36 € | | 07175-05X25 | steel | bright (black) | 8.8 | M5 | 25 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | 0.40 € | | 07175-05X30 | steel | bright (black) | 8.8 | M5 | 30 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | 0.43 € | | 07175-06X10 | steel | bright (black) | 8.8 | M6 | 10 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | 0.35 € | | 07175-06X12 | steel | bright (black) | 8.8 | M6 | 12 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | 0.35 € | | 07175-06X16 | steel | bright (black) | 8.8 | M6 | 16 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | 0.35 € | | 07175-06X20 | steel | bright (black) | 8.8 | M6 | 20 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | 0.36 € | | 07175-06X25 | steel | bright (black) | 8.8 | M6 | 25 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | 0.36 € | | 07175-06X30 | steel | bright (black) | 8.8 | M6 | 30 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | 0.40 € | | 07175-06X35 | steel | bright (black) | 8.8 | M6 | 35 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | 0.45 € | | 07175-06X40 | steel | bright (black) | 8.8 | M6 | 40 | 3,3 | 11 | 16 | 2,5 | 12 | 4 | | | 0.78 € | | 07175-06X45 | steel | bright (black) | 8.8 | M6 | 45 | 3,3 | 16 | 21 | 2,5 | 12 | 4 | | | 0.78 € | | 07175-06X50 | steel | bright (black) | 8.8 | M6 | 50 | 3,3 | 21 | 26 | 2,5 | 12 | 4 | | | 0.89 € | | 07175-06X60 | steel | bright (black) | 8.8 | M6 | 60 | 3,3 | 31 | 36 | 2,5 | 12 | 4 | | | 0.99 € | | 07175-08X16 | steel | bright (black) | 8.8 | M8 | 16 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | 0.44 € | | 07175-08X20 | steel | bright (black) | 8.8 | M8 | 20 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | 0.44 € | | 07175-08X25 | steel | bright (black) | 8.8 | M8 | 25 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | 0.44 € | | 07175-08X30 | steel | bright (black) | 8.8 | M8 | 30 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | 0.45 € | | 07175-08X35 | steel | bright (black) | 8.8 | M8 | 35 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | 0.54 € | | 07175-08X40 | steel | bright (black) | 8.8 | M8 | 40 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | 0.54 € | | 07175-08X45 | steel | bright (black) | 8.8 | M8 | 45 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | 0.59 € | | 07175-08X50 | steel | bright (black) | 8.8 | M8 | 50 | 4,4 | 15,75 | 22 | 3,5 | 16 | 5 | | | 0.93 € | | 07175-08X60 | steel | bright (black) | 8.8 | M8 | 60 | 4,4 | 25,75 | 32 | 3,5 | 16 | 5 | | | 1.00 € | | 07175-10X16 | steel | bright (black) | 8.8 | M10 | 16 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | 0.77 € | | 07175-10X20 | steel | bright (black) | 8.8 | M10 | 20 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | 0.77 € | | 07175-10X25 | steel | bright (black) | 8.8 | M10 | 25 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | 0.78 € | | 07175-10X30 | steel | bright (black) | 8.8 | M10 | 30 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | 0.78 € | | 07175-10X35 | steel | bright (black) | 8.8 | M10 | 35 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | 0.92 € | | 07175-10X40 | steel | bright (black) | 8.8 | M10 | 40 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | 0.92 € | | 07175-10X45 | steel | bright (black) | 8.8 | M10 | 45 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | 1.00 € | | 07175-10X50 | steel | bright (black) | 8.8 | M10 | 50 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | 1.41 € | | 07175-10X60 | steel | bright (black) | 8.8 | M10 | 60 | 5,5 | 20,5 | 28 | 4,4 | 20 | 6 | | | 1.41 € | | 07175-10X70 | steel | bright (black) | 8.8 | M10 | 70 | 5,5 | 30,5 | 38 | 4,4 | 20 | 6 | | | 1.79 € | | 07175-12X20 | steel | bright (black) | 8.8 | M12 | 20 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | 0.94 € | | 07175-12X25 | steel | bright (black) | 8.8 | M12 | 25 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | 0.94 € | | 07175-12X30 | steel | bright (black) | 8.8 | M12 | 30 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | 0.94 € | | 07175-12X35 | steel | bright (black) | 8.8 | M12 | 35 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | 0.97 € | | 07175-12X40 | steel | bright (black) | 8.8 | M12 | 40 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | 0.99 € | | 07175-12X45 | steel | bright (black) | 8.8 | M12 | 45 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | 1.00 € | | 07175-12X50 | steel | bright (black) | 8.8 | M12 | 50 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | 1.00 € | | 07175-12X60 | steel | bright (black) | 8.8 | M12 | 60 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | 2.07 € | | 07175-12X70 | steel | bright (black) | 8.8 | M12 | 70 | 6,5 | 25,25 | 34 | 4,6 | 24 | 8 | | | 2.55 € | | 07175-12X80 | steel | bright (black) | 8.8 | M12 | 80 | 6,5 | 35,25 | 44 | 4,6 | 24 | 8 | | | 2.91 € | | 07175-16X30 | steel | bright (black) | 8.8 | M16 | 30 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | 1.77 € | | 07175-16X35 | steel | bright (black) | 8.8 | M16 | 35 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | 1.77 € | | 07175-16X40 | steel | bright (black) | 8.8 | M16 | 40 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | 1.77 € | | 07175-16X45 | steel | bright (black) | 8.8 | M16 | 45 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | 1.84 € | | 07175-16X50 | steel | bright (black) | 8.8 | M16 | 50 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | 1.84 € | | 07175-16X60 | steel | bright (black) | 8.8 | M16 | 60 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | 2.09 € | | 07175-16X70 | steel | bright (black) | 8.8 | M16 | 70 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | 4.26 € | | 07175-16X80 | steel | bright (black) | 8.8 | M16 | 80 | 7,5 | 22 | 32 | 5,3 | 30 | 10 | | | currently not available | | 07175-403X10 | steel | galvanised | 8.8 | M3 | 10 | 1,86 | 0 | 1 | 1,25 | 5,81 | 2 | | | 0.45 € | | 07175-403X12 | steel | galvanised | 8.8 | M3 | 12 | 1,86 | 0 | 1 | 1,25 | 5,81 | 2 | | | 0.51 € | | 07175-403X16 | steel | galvanised | 8.8 | M3 | 16 | 1,86 | 0 | 1 | 1,25 | 5,81 | 2 | | | 0.54 € | | 07175-403X20 | steel | galvanised | 8.8 | M3 | 20 | 1,86 | 0 | 1 | 1,25 | 5,81 | 2 | | | 0.54 € | | 07175-403X25 | steel | galvanised | 8.8 | M3 | 25 | 1,86 | 0 | 1 | 1,25 | 5,81 | 2 | | | 0.59 € | | 07175-404X10 | steel | galvanised | 8.8 | M4 | 10 | 2,3 | 0 | 1,4 | 1,8 | 8 | 2,5 | | | 0.46 € | | 07175-404X12 | steel | galvanised | 8.8 | M4 | 12 | 2,3 | 0 | 1,4 | 1,8 | 8 | 2,5 | | | 0.54 € | | 07175-404X16 | steel | galvanised | 8.8 | M4 | 16 | 2,3 | 0 | 1,4 | 1,8 | 8 | 2,5 | | | 0.55 € | | 07175-404X20 | steel | galvanised | 8.8 | M4 | 20 | 2,3 | 0 | 1,4 | 1,8 | 8 | 2,5 | | | 0.55 € | | 07175-404X25 | steel | galvanised | 8.8 | M4 | 25 | 2,3 | 0 | 1,4 | 1,8 | 8 | 2,5 | | | 0.60 € | | 07175-405X10 | steel | galvanised | 8.8 | M5 | 10 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | 0.35 € | | 07175-405X12 | steel | galvanised | 8.8 | M5 | 12 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | 0.37 € | | 07175-405X16 | steel | galvanised | 8.8 | M5 | 16 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | 0.37 € | | 07175-405X20 | steel | galvanised | 8.8 | M5 | 20 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | 0.37 € | | 07175-405X25 | steel | galvanised | 8.8 | M5 | 25 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | 0.43 € | | 07175-405X30 | steel | galvanised | 8.8 | M5 | 30 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | 0.44 € | | 07175-406X10 | steel | galvanised | 8.8 | M6 | 10 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | 0.36 € | | 07175-406X12 | steel | galvanised | 8.8 | M6 | 12 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | 0.36 € | | 07175-406X16 | steel | galvanised | 8.8 | M6 | 16 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | 0.36 € | | 07175-406X20 | steel | galvanised | 8.8 | M6 | 20 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | 0.37 € | | 07175-406X25 | steel | galvanised | 8.8 | M6 | 25 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | 0.37 € | | 07175-406X30 | steel | galvanised | 8.8 | M6 | 30 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | 0.43 € | | 07175-406X35 | steel | galvanised | 8.8 | M6 | 35 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | 0.47 € | | 07175-406X40 | steel | galvanised | 8.8 | M6 | 40 | 3,3 | 11 | 16 | 2,5 | 12 | 4 | | | 0.81 € | | 07175-406X45 | steel | galvanised | 8.8 | M6 | 45 | 3,3 | 16 | 21 | 2,5 | 12 | 4 | | | 0.81 € | | 07175-406X50 | steel | galvanised | 8.8 | M6 | 50 | 3,3 | 21 | 26 | 2,5 | 12 | 4 | | | 0.92 € | | 07175-406X60 | steel | galvanised | 8.8 | M6 | 60 | 3,3 | 31 | 36 | 2,5 | 12 | 4 | | | 1.01 € | | 07175-408X16 | steel | galvanised | 8.8 | M8 | 16 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | 0.46 € | | 07175-408X20 | steel | galvanised | 8.8 | M8 | 20 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | 0.46 € | | 07175-408X25 | steel | galvanised | 8.8 | M8 | 25 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | 0.46 € | | 07175-408X30 | steel | galvanised | 8.8 | M8 | 30 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | 0.47 € | | 07175-408X35 | steel | galvanised | 8.8 | M8 | 35 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | 0.56 € | | 07175-408X40 | steel | galvanised | 8.8 | M8 | 40 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | 0.56 € | | 07175-408X45 | steel | galvanised | 8.8 | M8 | 45 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | 0.61 € | | 07175-408X50 | steel | galvanised | 8.8 | M8 | 50 | 4,4 | 15,75 | 22 | 3,5 | 16 | 5 | | | 0.95 € | | 07175-408X60 | steel | galvanised | 8.8 | M8 | 60 | 4,4 | 25,75 | 32 | 3,5 | 16 | 5 | | | 1.02 € | | 07175-410X16 | steel | galvanised | 8.8 | M10 | 16 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | 0.79 € | | 07175-410X20 | steel | galvanised | 8.8 | M10 | 20 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | 0.79 € | | 07175-410X25 | steel | galvanised | 8.8 | M10 | 25 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | 0.81 € | | 07175-410X30 | steel | galvanised | 8.8 | M10 | 30 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | 0.81 € | | 07175-410X35 | steel | galvanised | 8.8 | M10 | 35 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | 0.94 € | | 07175-410X40 | steel | galvanised | 8.8 | M10 | 40 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | 0.94 € | | 07175-410X45 | steel | galvanised | 8.8 | M10 | 45 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | 1.02 € | | 07175-410X50 | steel | galvanised | 8.8 | M10 | 50 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | 1.44 € | | 07175-410X60 | steel | galvanised | 8.8 | M10 | 60 | 5,5 | 20,5 | 28 | 4,4 | 20 | 6 | | | 1.44 € | | 07175-410X70 | steel | galvanised | 8.8 | M10 | 70 | 5,5 | 30,5 | 38 | 4,4 | 20 | 6 | | | 1.82 € | | 07175-412X20 | steel | galvanised | 8.8 | M12 | 20 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | 0.97 € | | 07175-412X25 | steel | galvanised | 8.8 | M12 | 25 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | 0.97 € | | 07175-412X30 | steel | galvanised | 8.8 | M12 | 30 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | 0.97 € | | 07175-412X35 | steel | galvanised | 8.8 | M12 | 35 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | 0.99 € | | 07175-412X40 | steel | galvanised | 8.8 | M12 | 40 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | 1.01 € | | 07175-412X45 | steel | galvanised | 8.8 | M12 | 45 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | 1.02 € | | 07175-412X50 | steel | galvanised | 8.8 | M12 | 50 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | 1.02 € | | 07175-412X60 | steel | galvanised | 8.8 | M12 | 60 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | 2.09 € | | 07175-412X70 | steel | galvanised | 8.8 | M12 | 70 | 6,5 | 25,25 | 34 | 4,6 | 24 | 8 | | | 2.58 € | | 07175-412X80 | steel | galvanised | 8.8 | M12 | 80 | 6,5 | 35,25 | 44 | 4,6 | 24 | 8 | | | 2.93 € | | 07175-416X30 | steel | galvanised | 8.8 | M16 | 30 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | 1.81 € | | 07175-416X35 | steel | galvanised | 8.8 | M16 | 35 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | 1.81 € | | 07175-416X40 | steel | galvanised | 8.8 | M16 | 40 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | 1.81 € | | 07175-416X45 | steel | galvanised | 8.8 | M16 | 45 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | 1.87 € | | 07175-416X50 | steel | galvanised | 8.8 | M16 | 50 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | 1.87 € | | 07175-416X60 | steel | galvanised | 8.8 | M16 | 60 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | 2.14 € | | 07175-416X70 | steel | galvanised | 8.8 | M16 | 70 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | 4.30 € | | 07175-416X80 | steel | galvanised | 8.8 | M16 | 80 | 7,5 | 22 | 32 | 5,3 | 30 | 10 | | | 4.53 € | | 07175-303X10 | steel | bright (black) | 10.9 | M3 | 10 | 1,86 | 0 | 1 | 1,25 | 5,81 | 2 | | | 0.62 € | | 07175-303X12 | steel | bright (black) | 10.9 | M3 | 12 | 1,86 | 0 | 1 | 1,25 | 5,81 | 2 | | | 0.70 € | | 07175-303X16 | steel | bright (black) | 10.9 | M3 | 16 | 1,86 | 0 | 1 | 1,25 | 5,81 | 2 | | | 0.72 € | | 07175-303X20 | steel | bright (black) | 10.9 | M3 | 20 | 1,86 | 0 | 1 | 1,25 | 5,81 | 2 | | | 0.72 € | | 07175-303X25 | steel | bright (black) | 10.9 | M3 | 25 | 1,86 | 0 | 1 | 1,25 | 5,81 | 2 | | | 0.78 € | | 07175-304X10 | steel | bright (black) | 10.9 | M4 | 10 | 2,3 | 0 | 1,4 | 1,8 | 8 | 2,5 | | | 0.63 € | | 07175-304X12 | steel | bright (black) | 10.9 | M4 | 12 | 2,3 | 0 | 1,4 | 1,8 | 8 | 2,5 | | | 0.72 € | | 07175-304X16 | steel | bright (black) | 10.9 | M4 | 16 | 2,3 | 0 | 1,4 | 1,8 | 8 | 2,5 | | | 0.75 € | | 07175-304X20 | steel | bright (black) | 10.9 | M4 | 20 | 2,3 | 0 | 1,4 | 1,8 | 8 | 2,5 | | | 0.75 € | | 07175-304X25 | steel | bright (black) | 10.9 | M4 | 25 | 2,3 | 0 | 1,4 | 1,8 | 8 | 2,5 | | | 0.81 € | | 07175-305X10 | steel | bright (black) | 10.9 | M5 | 10 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | 0.45 € | | 07175-305X12 | steel | bright (black) | 10.9 | M5 | 12 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | 0.48 € | | 07175-305X16 | steel | bright (black) | 10.9 | M5 | 16 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | 0.48 € | | 07175-305X20 | steel | bright (black) | 10.9 | M5 | 20 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | 0.48 € | | 07175-305X25 | steel | bright (black) | 10.9 | M5 | 25 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | 0.59 € | | 07175-305X30 | steel | bright (black) | 10.9 | M5 | 30 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | 0.60 € | | 07175-306X10 | steel | bright (black) | 10.9 | M6 | 10 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | 0.47 € | | 07175-306X12 | steel | bright (black) | 10.9 | M6 | 12 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | 0.47 € | | 07175-306X16 | steel | bright (black) | 10.9 | M6 | 16 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | 0.47 € | | 07175-306X20 | steel | bright (black) | 10.9 | M6 | 20 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | 0.48 € | | 07175-306X25 | steel | bright (black) | 10.9 | M6 | 25 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | 0.48 € | | 07175-306X30 | steel | bright (black) | 10.9 | M6 | 30 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | 0.59 € | | 07175-306X35 | steel | bright (black) | 10.9 | M6 | 35 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | 0.63 € | | 07175-306X40 | steel | bright (black) | 10.9 | M6 | 40 | 3,3 | 11 | 16 | 2,5 | 12 | 4 | | | 1.08 € | | 07175-306X45 | steel | bright (black) | 10.9 | M6 | 45 | 3,3 | 16 | 21 | 2,5 | 12 | 4 | | | 1.08 € | | 07175-306X50 | steel | bright (black) | 10.9 | M6 | 50 | 3,3 | 21 | 26 | 2,5 | 12 | 4 | | | 1.21 € | | 07175-306X60 | steel | bright (black) | 10.9 | M6 | 60 | 3,3 | 31 | 36 | 2,5 | 12 | 4 | | | 1.38 € | | 07175-308X16 | steel | bright (black) | 10.9 | M8 | 16 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | 0.61 € | | 07175-308X20 | steel | bright (black) | 10.9 | M8 | 20 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | 0.61 € | | 07175-308X25 | steel | bright (black) | 10.9 | M8 | 25 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | 0.61 € | | 07175-308X30 | steel | bright (black) | 10.9 | M8 | 30 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | 0.63 € | | 07175-308X35 | steel | bright (black) | 10.9 | M8 | 35 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | 0.75 € | | 07175-308X40 | steel | bright (black) | 10.9 | M8 | 40 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | 0.75 € | | 07175-308X45 | steel | bright (black) | 10.9 | M8 | 45 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | 0.81 € | | 07175-308X50 | steel | bright (black) | 10.9 | M8 | 50 | 4,4 | 15,75 | 22 | 3,5 | 16 | 5 | | | 1.30 € | | 07175-308X60 | steel | bright (black) | 10.9 | M8 | 60 | 4,4 | 25,75 | 32 | 3,5 | 16 | 5 | | | 1.40 € | | 07175-310X16 | steel | bright (black) | 10.9 | M10 | 16 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | 1.06 € | | 07175-310X20 | steel | bright (black) | 10.9 | M10 | 20 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | 1.06 € | | 07175-310X25 | steel | bright (black) | 10.9 | M10 | 25 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | 1.08 € | | 07175-310X30 | steel | bright (black) | 10.9 | M10 | 30 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | 1.08 € | | 07175-310X35 | steel | bright (black) | 10.9 | M10 | 35 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | 1.29 € | | 07175-310X40 | steel | bright (black) | 10.9 | M10 | 40 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | 1.29 € | | 07175-310X45 | steel | bright (black) | 10.9 | M10 | 45 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | 1.40 € | | 07175-310X50 | steel | bright (black) | 10.9 | M10 | 50 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | 1.98 € | | 07175-310X60 | steel | bright (black) | 10.9 | M10 | 60 | 5,5 | 20,5 | 28 | 4,4 | 20 | 6 | | | 1.98 € | | 07175-310X70 | steel | bright (black) | 10.9 | M10 | 70 | 5,5 | 30,5 | 38 | 4,4 | 20 | 6 | | | 2.50 € | | 07175-312X20 | steel | bright (black) | 10.9 | M12 | 20 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | 1.31 € | | 07175-312X25 | steel | bright (black) | 10.9 | M12 | 25 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | 1.31 € | | 07175-312X30 | steel | bright (black) | 10.9 | M12 | 30 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | 1.31 € | | 07175-312X35 | steel | bright (black) | 10.9 | M12 | 35 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | 1.35 € | | 07175-312X40 | steel | bright (black) | 10.9 | M12 | 40 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | 1.38 € | | 07175-312X45 | steel | bright (black) | 10.9 | M12 | 45 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | 1.40 € | | 07175-312X50 | steel | bright (black) | 10.9 | M12 | 50 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | 1.40 € | | 07175-312X60 | steel | bright (black) | 10.9 | M12 | 60 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | 2.69 € | | 07175-312X70 | steel | bright (black) | 10.9 | M12 | 70 | 6,5 | 25,25 | 34 | 4,6 | 24 | 8 | | | 3.35 € | | 07175-312X80 | steel | bright (black) | 10.9 | M12 | 80 | 6,5 | 35,25 | 44 | 4,6 | 24 | 8 | | | 3.80 € | | 07175-316X30 | steel | bright (black) | 10.9 | M16 | 30 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | 2.46 € | | 07175-316X35 | steel | bright (black) | 10.9 | M16 | 35 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | 2.46 € | | 07175-316X40 | steel | bright (black) | 10.9 | M16 | 40 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | 2.46 € | | 07175-316X45 | steel | bright (black) | 10.9 | M16 | 45 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | 2.56 € | | 07175-316X50 | steel | bright (black) | 10.9 | M16 | 50 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | 2.56 € | | 07175-316X60 | steel | bright (black) | 10.9 | M16 | 60 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | 2.93 € | | 07175-316X70 | steel | bright (black) | 10.9 | M16 | 70 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | 5.55 € | | 07175-316X80 | steel | bright (black) | 10.9 | M16 | 80 | 7,5 | 22 | 32 | 5,3 | 30 | 10 | | | 5.82 € | |
|
Screws with countersunk head hexagon socket DIN EN ISO 10642, stainless steel |
More information |
Order No. | Main material | Grade | Surface finish body | D | L | K | Ls min. | Lg max. | T | D1 | SW | CAD | Acc. | Price | Order |
---|
07175-103X10 | stainless steel A2 | 70 | bright | M3 | 10 | 1,86 | 0 | 1 | 1,25 | 5,81 | 2 | | | 0.54 € | | 07175-103X12 | stainless steel A2 | 70 | bright | M3 | 12 | 1,86 | 0 | 1 | 1,25 | 5,81 | 2 | | | 0.54 € | | 07175-103X16 | stainless steel A2 | 70 | bright | M3 | 16 | 1,86 | 0 | 1 | 1,25 | 5,81 | 2 | | | 0.41 € | | 07175-103X20 | stainless steel A2 | 70 | bright | M3 | 20 | 1,86 | 0 | 1 | 1,25 | 5,81 | 2 | | | 0.49 € | | 07175-103X25 | stainless steel A2 | 70 | bright | M3 | 25 | 1,86 | 0 | 1 | 1,25 | 5,81 | 2 | | | 0.52 € | | 07175-104X10 | stainless steel A2 | 70 | bright | M4 | 10 | 2,3 | 0 | 1,4 | 1,8 | 8 | 2,5 | | | 0.56 € | | 07175-104X12 | stainless steel A2 | 70 | bright | M4 | 12 | 2,3 | 0 | 1,4 | 1,8 | 8 | 2,5 | | | 0.56 € | | 07175-104X16 | stainless steel A2 | 70 | bright | M4 | 16 | 2,3 | 0 | 1,4 | 1,8 | 8 | 2,5 | | | 0.43 € | | 07175-104X20 | stainless steel A2 | 70 | bright | M4 | 20 | 2,3 | 0 | 1,4 | 1,8 | 8 | 2,5 | | | 0.51 € | | 07175-104X25 | stainless steel A2 | 70 | bright | M4 | 25 | 2,3 | 0 | 1,4 | 1,8 | 8 | 2,5 | | | 0.54 € | | 07175-105X10 | stainless steel A2 | 70 | bright | M5 | 10 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | 0.56 € | | 07175-105X12 | stainless steel A2 | 70 | bright | M5 | 12 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | 0.56 € | | 07175-105X16 | stainless steel A2 | 70 | bright | M5 | 16 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | 0.43 € | | 07175-105X20 | stainless steel A2 | 70 | bright | M5 | 20 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | 0.51 € | | 07175-105X25 | stainless steel A2 | 70 | bright | M5 | 25 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | 0.54 € | | 07175-105X30 | stainless steel A2 | 70 | bright | M5 | 30 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | 0.56 € | | 07175-106X10 | stainless steel A2 | 70 | bright | M6 | 10 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | 0.66 € | | 07175-106X12 | stainless steel A2 | 70 | bright | M6 | 12 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | 0.66 € | | 07175-106X16 | stainless steel A2 | 70 | bright | M6 | 16 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | 0.56 € | | 07175-106X20 | stainless steel A2 | 70 | bright | M6 | 20 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | 0.56 € | | 07175-106X25 | stainless steel A2 | 70 | bright | M6 | 25 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | 0.59 € | | 07175-106X30 | stainless steel A2 | 70 | bright | M6 | 30 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | 0.67 € | | 07175-106X35 | stainless steel A2 | 70 | bright | M6 | 35 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | 0.72 € | | 07175-106X40 | stainless steel A2 | 70 | bright | M6 | 40 | 3,3 | 11 | 16 | 2,5 | 12 | 4 | | | 0.78 € | | 07175-106X45 | stainless steel A2 | 70 | bright | M6 | 45 | 3,3 | 16 | 21 | 2,5 | 12 | 4 | | | 0.94 € | | 07175-106X50 | stainless steel A2 | 70 | bright | M6 | 50 | 3,3 | 21 | 26 | 2,5 | 12 | 4 | | | 0.98 € | | 07175-106X60 | stainless steel A2 | 70 | bright | M6 | 60 | 3,3 | 31 | 36 | 2,5 | 12 | 4 | | | 1.64 € | | 07175-108X16 | stainless steel A2 | 70 | bright | M8 | 16 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | 0.92 € | | 07175-108X20 | stainless steel A2 | 70 | bright | M8 | 20 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | 0.94 € | | 07175-108X25 | stainless steel A2 | 70 | bright | M8 | 25 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | 0.78 € | | 07175-108X30 | stainless steel A2 | 70 | bright | M8 | 30 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | 0.84 € | | 07175-108X35 | stainless steel A2 | 70 | bright | M8 | 35 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | 0.93 € | | 07175-108X40 | stainless steel A2 | 70 | bright | M8 | 40 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | 1.00 € | | 07175-108X45 | stainless steel A2 | 70 | bright | M8 | 45 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | 1.00 € | | 07175-108X50 | stainless steel A2 | 70 | bright | M8 | 50 | 4,4 | 15,75 | 22 | 3,5 | 16 | 5 | | | 1.08 € | | 07175-108X60 | stainless steel A2 | 70 | bright | M8 | 60 | 4,4 | 25,75 | 32 | 3,5 | 16 | 5 | | | 1.68 € | | 07175-110X16 | stainless steel A2 | 70 | bright | M10 | 16 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | 1.32 € | | 07175-110X20 | stainless steel A2 | 70 | bright | M10 | 20 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | 1.02 € | | 07175-110X25 | stainless steel A2 | 70 | bright | M10 | 25 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | 1.00 € | | 07175-110X30 | stainless steel A2 | 70 | bright | M10 | 30 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | 1.00 € | | 07175-110X35 | stainless steel A2 | 70 | bright | M10 | 35 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | 1.05 € | | 07175-110X40 | stainless steel A2 | 70 | bright | M10 | 40 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | 1.18 € | | 07175-110X45 | stainless steel A2 | 70 | bright | M10 | 45 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | 1.27 € | | 07175-110X50 | stainless steel A2 | 70 | bright | M10 | 50 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | 1.33 € | | 07175-110X60 | stainless steel A2 | 70 | bright | M10 | 60 | 5,5 | 20,5 | 28 | 4,4 | 20 | 6 | | | 1.79 € | | 07175-110X70 | stainless steel A2 | 70 | bright | M10 | 70 | 5,5 | 30,5 | 38 | 4,4 | 20 | 6 | | | 2.30 € | | 07175-112X20 | stainless steel A2 | 70 | bright | M12 | 20 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | 1.52 € | | 07175-112X25 | stainless steel A2 | 70 | bright | M12 | 25 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | 1.45 € | | 07175-112X30 | stainless steel A2 | 70 | bright | M12 | 30 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | 1.46 € | | 07175-112X35 | stainless steel A2 | 70 | bright | M12 | 35 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | 1.53 € | | 07175-112X40 | stainless steel A2 | 70 | bright | M12 | 40 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | 1.64 € | | 07175-112X45 | stainless steel A2 | 70 | bright | M12 | 45 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | 1.86 € | | 07175-112X50 | stainless steel A2 | 70 | bright | M12 | 50 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | 2.01 € | | 07175-112X60 | stainless steel A2 | 70 | bright | M12 | 60 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | 2.20 € | | 07175-112X70 | stainless steel A2 | 70 | bright | M12 | 70 | 6,5 | 25,25 | 34 | 4,6 | 24 | 8 | | | 3.19 € | | 07175-112X80 | stainless steel A2 | 70 | bright | M12 | 80 | 6,5 | 35,25 | 44 | 4,6 | 24 | 8 | | | 3.19 € | | 07175-116X30 | stainless steel A2 | 70 | bright | M16 | 30 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | 5.21 € | | 07175-116X35 | stainless steel A2 | 70 | bright | M16 | 35 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | 5.59 € | | 07175-116X40 | stainless steel A2 | 70 | bright | M16 | 40 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | 6.24 € | | 07175-116X45 | stainless steel A2 | 70 | bright | M16 | 45 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | 6.52 € | | 07175-116X50 | stainless steel A2 | 70 | bright | M16 | 50 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | 6.69 € | | 07175-116X60 | stainless steel A2 | 70 | bright | M16 | 60 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | 7.39 € | | 07175-116X70 | stainless steel A2 | 70 | bright | M16 | 70 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | 8.63 € | | 07175-116X80 | stainless steel A2 | 70 | bright | M16 | 80 | 7,5 | 22 | 32 | 5,3 | 30 | 10 | | | 9.89 € | | 07175-603X10 | stainless steel A4 | 70 | bright | M3 | 10 | 1,86 | 0 | 1 | 1,25 | 5,81 | 2 | | | 0.71 € | | 07175-603X12 | stainless steel A4 | 70 | bright | M3 | 12 | 1,86 | 0 | 1 | 1,25 | 5,81 | 2 | | | 0.71 € | | 07175-603X16 | stainless steel A4 | 70 | bright | M3 | 16 | 1,86 | 0 | 1 | 1,25 | 5,81 | 2 | | | 0.56 € | | 07175-603X20 | stainless steel A4 | 70 | bright | M3 | 20 | 1,86 | 0 | 1 | 1,25 | 5,81 | 2 | | | 0.68 € | | 07175-603X25 | stainless steel A4 | 70 | bright | M3 | 25 | 1,86 | 0 | 1 | 1,25 | 5,81 | 2 | | | 0.69 € | | 07175-604X08 | stainless steel A4 | 70 | bright | M4 | 8 | 2,3 | 0 | 1,4 | 1,8 | 8 | 2,5 | | | 0.72 € | | 07175-604X10 | stainless steel A4 | 70 | bright | M4 | 10 | 2,3 | 0 | 1,4 | 1,8 | 8 | 2,5 | | | 0.72 € | | 07175-604X12 | stainless steel A4 | 70 | bright | M4 | 12 | 2,3 | 0 | 1,4 | 1,8 | 8 | 2,5 | | | 0.72 € | | 07175-604X16 | stainless steel A4 | 70 | bright | M4 | 16 | 2,3 | 0 | 1,4 | 1,8 | 8 | 2,5 | | | 0.56 € | | 07175-604X20 | stainless steel A4 | 70 | bright | M4 | 20 | 2,3 | 0 | 1,4 | 1,8 | 8 | 2,5 | | | 0.68 € | | 07175-604X25 | stainless steel A4 | 70 | bright | M4 | 25 | 2,3 | 0 | 1,4 | 1,8 | 8 | 2,5 | | | 0.69 € | | 07175-605X10 | stainless steel A4 | 70 | bright | M5 | 10 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | 0.72 € | | 07175-605X12 | stainless steel A4 | 70 | bright | M5 | 12 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | 0.72 € | | 07175-605X16 | stainless steel A4 | 70 | bright | M5 | 16 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | 0.56 € | | 07175-605X20 | stainless steel A4 | 70 | bright | M5 | 20 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | 0.68 € | | 07175-605X25 | stainless steel A4 | 70 | bright | M5 | 25 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | 0.69 € | | 07175-605X30 | stainless steel A4 | 70 | bright | M5 | 30 | 2,8 | 0 | 1,6 | 2,3 | 10 | 3 | | | 0.72 € | | 07175-606X10 | stainless steel A4 | 70 | bright | M6 | 10 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | 0.84 € | | 07175-606X12 | stainless steel A4 | 70 | bright | M6 | 12 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | 0.84 € | | 07175-606X16 | stainless steel A4 | 70 | bright | M6 | 16 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | 0.72 € | | 07175-606X20 | stainless steel A4 | 70 | bright | M6 | 20 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | 0.72 € | | 07175-606X25 | stainless steel A4 | 70 | bright | M6 | 25 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | 0.75 € | | 07175-606X30 | stainless steel A4 | 70 | bright | M6 | 30 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | 0.85 € | | 07175-606X35 | stainless steel A4 | 70 | bright | M6 | 35 | 3,3 | 0 | 2 | 2,5 | 12 | 4 | | | 0.97 € | | 07175-606X40 | stainless steel A4 | 70 | bright | M6 | 40 | 3,3 | 11 | 16 | 2,5 | 12 | 4 | | | 1.02 € | | 07175-606X45 | stainless steel A4 | 70 | bright | M6 | 45 | 3,3 | 16 | 21 | 2,5 | 12 | 4 | | | 1.20 € | | 07175-606X50 | stainless steel A4 | 70 | bright | M6 | 50 | 3,3 | 21 | 26 | 2,5 | 12 | 4 | | | 1.28 € | | 07175-606X60 | stainless steel A4 | 70 | bright | M6 | 60 | 3,3 | 31 | 36 | 2,5 | 12 | 4 | | | 2.13 € | | 07175-608X16 | stainless steel A4 | 70 | bright | M8 | 16 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | 1.16 € | | 07175-608X20 | stainless steel A4 | 70 | bright | M8 | 20 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | 1.20 € | | 07175-608X25 | stainless steel A4 | 70 | bright | M8 | 25 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | 1.02 € | | 07175-608X30 | stainless steel A4 | 70 | bright | M8 | 30 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | 1.10 € | | 07175-608X35 | stainless steel A4 | 70 | bright | M8 | 35 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | 1.18 € | | 07175-608X40 | stainless steel A4 | 70 | bright | M8 | 40 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | 1.31 € | | 07175-608X45 | stainless steel A4 | 70 | bright | M8 | 45 | 4,4 | 0 | 2,5 | 3,5 | 16 | 5 | | | 1.31 € | | 07175-608X50 | stainless steel A4 | 70 | bright | M8 | 50 | 4,4 | 15,75 | 22 | 3,5 | 16 | 5 | | | 1.40 € | | 07175-608X60 | stainless steel A4 | 70 | bright | M8 | 60 | 4,4 | 25,75 | 32 | 3,5 | 16 | 5 | | | 2.17 € | | 07175-610X16 | stainless steel A4 | 70 | bright | M10 | 16 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | 1.71 € | | 07175-610X20 | stainless steel A4 | 70 | bright | M10 | 20 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | 1.33 € | | 07175-610X25 | stainless steel A4 | 70 | bright | M10 | 25 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | 1.31 € | | 07175-610X30 | stainless steel A4 | 70 | bright | M10 | 30 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | 1.31 € | | 07175-610X35 | stainless steel A4 | 70 | bright | M10 | 35 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | 1.37 € | | 07175-610X40 | stainless steel A4 | 70 | bright | M10 | 40 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | 1.54 € | | 07175-610X45 | stainless steel A4 | 70 | bright | M10 | 45 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | 1.63 € | | 07175-610X50 | stainless steel A4 | 70 | bright | M10 | 50 | 5,5 | 0 | 3 | 4,4 | 20 | 6 | | | 1.74 € | | 07175-610X60 | stainless steel A4 | 70 | bright | M10 | 60 | 5,5 | 20,5 | 28 | 4,4 | 20 | 6 | | | 2.35 € | | 07175-610X70 | stainless steel A4 | 70 | bright | M10 | 70 | 5,5 | 30,5 | 38 | 4,4 | 20 | 6 | | | 2.99 € | | 07175-612X20 | stainless steel A4 | 70 | bright | M12 | 20 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | 2.00 € | | 07175-612X25 | stainless steel A4 | 70 | bright | M12 | 25 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | 1.87 € | | 07175-612X30 | stainless steel A4 | 70 | bright | M12 | 30 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | 1.90 € | | 07175-612X35 | stainless steel A4 | 70 | bright | M12 | 35 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | 2.01 € | | 07175-612X40 | stainless steel A4 | 70 | bright | M12 | 40 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | 2.13 € | | 07175-612X45 | stainless steel A4 | 70 | bright | M12 | 45 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | 2.44 € | | 07175-612X50 | stainless steel A4 | 70 | bright | M12 | 50 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | 2.60 € | | 07175-612X60 | stainless steel A4 | 70 | bright | M12 | 60 | 6,5 | 0 | 3,5 | 4,6 | 24 | 8 | | | 2.86 € | | 07175-612X70 | stainless steel A4 | 70 | bright | M12 | 70 | 6,5 | 25,25 | 34 | 4,6 | 24 | 8 | | | 4.15 € | | 07175-612X80 | stainless steel A4 | 70 | bright | M12 | 80 | 6,5 | 35,25 | 44 | 4,6 | 24 | 8 | | | 4.15 € | | 07175-616X30 | stainless steel A4 | 70 | bright | M16 | 30 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | 6.75 € | | 07175-616X35 | stainless steel A4 | 70 | bright | M16 | 35 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | 7.27 € | | 07175-616X40 | stainless steel A4 | 70 | bright | M16 | 40 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | 8.11 € | | 07175-616X45 | stainless steel A4 | 70 | bright | M16 | 45 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | 8.45 € | | 07175-616X50 | stainless steel A4 | 70 | bright | M16 | 50 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | 8.71 € | | 07175-616X60 | stainless steel A4 | 70 | bright | M16 | 60 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | 9.63 € | | 07175-616X70 | stainless steel A4 | 70 | bright | M16 | 70 | 7,5 | 0 | 4 | 5,3 | 30 | 10 | | | 11.20 € | | 07175-616X80 | stainless steel A4 | 70 | bright | M16 | 80 | 7,5 | 22 | 32 | 5,3 | 30 | 10 | | | 12.87 € | |
|
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|