norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Stainless steel 1.4404Version:Polished.Note:The surface of the hexagon head bolt is polished and, with regard to design optimised for the use in hygienic environments.
The bolt head is convex on the top face and the collar has a conical formed top surface.
Instead of troublesome embossing or indentations, the bolt head is smooth with a surface finish of Ra 0.8 µm.
Dirt and residue from products or cleaners seldom adheres and easy cleaning is ensured.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07170-15 Hexagon head bolts, stainless steel in Hygienic DESIGN 178 kB

Drawings

Hexagon head bolts, stainless steel in Hygienic DESIGN

Item selection/filter

Order No.Main
material
DD1

HKLSWCADAcc.PriceOrder
07170-15-03X06stainless steel A4M3733,865,5 4.70 €
07170-15-03X08stainless steel A4M3733,885,5 4.76 €
07170-15-03X10stainless steel A4M3733,8105,5 4.76 €
07170-15-03X12stainless steel A4M3733,8125,5 4.82 €
07170-15-03X16stainless steel A4M3733,8165,5 4.93 €
07170-15-03X20stainless steel A4M3733,8205,5 5.00 €
07170-15-03X25stainless steel A4M3733,8255,5 5.13 €
07170-15-03X30stainless steel A4M3733,8305,5 5.26 €
07170-15-04X08stainless steel A4M49,23487 4.93 €
07170-15-04X10stainless steel A4M49,234107 4.97 €
07170-15-04X12stainless steel A4M49,234127 5.01 €
07170-15-04X16stainless steel A4M49,234167 5.08 €
07170-15-04X20stainless steel A4M49,234207 5.18 €
07170-15-04X25stainless steel A4M49,234257 5.24 €
07170-15-04X30stainless steel A4M49,234307 5.65 €
07170-15-04X35stainless steel A4M49,234357 6.01 €
07170-15-04X40stainless steel A4M49,234407 6.29 €
07170-15-05X10stainless steel A4M510,53,74,7108 5.23 €
07170-15-05X12stainless steel A4M510,53,74,7128 5.27 €
07170-15-05X16stainless steel A4M510,53,74,7168 5.31 €
07170-15-05X20stainless steel A4M510,53,74,7208 5.37 €
07170-15-05X25stainless steel A4M510,53,74,7258 5.46 €
07170-15-05X30stainless steel A4M510,53,74,7308 5.58 €
07170-15-05X35stainless steel A4M510,53,74,7358 5.68 €
07170-15-05X40stainless steel A4M510,53,74,7408 6.30 €
07170-15-05X45stainless steel A4M510,53,74,7458 6.67 €
07170-15-05X50stainless steel A4M510,53,74,7508 7.08 €
07170-15-06X12stainless steel A4M613451210 6.16 €
07170-15-06X16stainless steel A4M613451610 6.30 €
07170-15-06X20stainless steel A4M613452010 6.52 €
07170-15-06X25stainless steel A4M613452510 6.68 €
07170-15-06X30stainless steel A4M613453010 6.89 €
07170-15-06X35stainless steel A4M613453510 7.05 €
07170-15-06X40stainless steel A4M613454010 7.23 €
07170-15-06X45stainless steel A4M613454510 7.49 €
07170-15-06X50stainless steel A4M613455010 7.71 €
07170-15-06X60stainless steel A4M613456010 8.13 €
07170-15-08X16stainless steel A4M816,85,56,51613 7.79 €
07170-15-08X20stainless steel A4M816,85,56,52013 7.90 €
07170-15-08X25stainless steel A4M816,85,56,52513 8.20 €
07170-15-08X30stainless steel A4M816,85,56,53013 8.42 €
07170-15-08X35stainless steel A4M816,85,56,53513 8.73 €
07170-15-08X40stainless steel A4M816,85,56,54013 9.05 €
07170-15-08X45stainless steel A4M816,85,56,54513 9.26 €
07170-15-08X50stainless steel A4M816,85,56,55013 9.76 €
07170-15-08X60stainless steel A4M816,85,56,56013 10.48 €
07170-15-10X20stainless steel A4M1020,67,38,32016 12.36 €
07170-15-10X25stainless steel A4M1020,67,38,32516 12.93 €
07170-15-10X30stainless steel A4M1020,67,38,33016 13.39 €
07170-15-10X35stainless steel A4M1020,67,38,33516 13.75 €
07170-15-10X40stainless steel A4M1020,67,38,34016 14.43 €
07170-15-10X45stainless steel A4M1020,67,38,34516 14.79 €
07170-15-10X50stainless steel A4M1020,67,38,35016 15.27 €
07170-15-10X60stainless steel A4M1020,67,38,36016 16.43 €
07170-15-12X25stainless steel A4M1223,88,6102518 18.00 €
07170-15-12X30stainless steel A4M1223,88,6103018 18.57 €
07170-15-12X35stainless steel A4M1223,88,6103518 19.25 €
07170-15-12X40stainless steel A4M1223,88,6104018 19.87 €
07170-15-12X45stainless steel A4M1223,88,6104518 20.54 €
07170-15-12X50stainless steel A4M1223,88,6105018 21.08 €
07170-15-12X60stainless steel A4M1223,88,6106018 22.47 €
07170-15-16X30stainless steel A4M1629,711,112,53024 22.05 €
07170-15-16X35stainless steel A4M1629,711,112,53524 22.95 €
07170-15-16X40stainless steel A4M1629,711,112,54024 23.74 €
07170-15-16X45stainless steel A4M1629,711,112,54524 24.53 €
07170-15-16X50stainless steel A4M1629,711,112,55024 25.43 €
07170-15-16X60stainless steel A4M1629,711,112,56024 27.27 €
07170-15-20X40stainless steel A4M20361516,34030 28.55 €
07170-15-20X45stainless steel A4M20361516,34530 29.69 €
07170-15-20X50stainless steel A4M20361516,35030 30.89 €
07170-15-20X60stainless steel A4M20361516,36030 33.30 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83