|
|
07170-02_SCHRHexagon head bolts with narrow shaft in Hygienic DESIGN |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Stainless steel 1.4404. Version:Polished.Note:Narrow shaft bolts are preferably secured against unintentional loss with a retaining element. This satisfies the EU standard 2006/42/EG. With the optionally available retaining washer the bolt is permanently combined with the component before screwing in. The washer is screwed over the threaded section and can then move freely on the narrow shaft. The shaft is not damaged by e.g. notching caused by a spring effect. By manual operation it is not possible that the washer screws itself out again. However, by careful manipulation the washer can be removed from the bolt without damaging either. The surface of the hexagon head bolt is polished and, with regard to design optimised for the use in hygienic environments. The bolt head is convex on the top face and the collar has a conical formed top surface. Instead of troublesome embossing or indentations, the bolt head is smooth with a surface finish of less than Ra 0.8 µm. Dirt and residue from products or cleaners seldom adheres and easy cleaning is ensured.On request:Inch threads, thread lengths, shaft lengthsAccessory:Locking washer 07170-03.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main material | D | D1 | D2 | B | H | K | L | SW | CAD | Acc. | Price | Order |
---|
07170-02-04X8 | stainless steel A4 | M4 | 9,2 | 3,1 | 5 | 3 | 4 | 8 | 7 |  | | 4.93 € | | 07170-02-04X10 | stainless steel A4 | M4 | 9,2 | 3,1 | 5 | 3 | 4 | 10 | 7 |  | | 4.96 € | | 07170-02-04X12 | stainless steel A4 | M4 | 9,2 | 3,1 | 5 | 3 | 4 | 12 | 7 |  | | 5.00 € | | 07170-02-04X16 | stainless steel A4 | M4 | 9,2 | 3,1 | 5 | 3 | 4 | 16 | 7 |  | | 5.11 € | | 07170-02-04X20 | stainless steel A4 | M4 | 9,2 | 3,1 | 14 | 3 | 4 | 20 | 7 |  | | 5.18 € | | 07170-02-04X25 | stainless steel A4 | M4 | 9,2 | 3,1 | 14 | 3 | 4 | 25 | 7 |  | | 6.42 € | | 07170-02-04X30 | stainless steel A4 | M4 | 9,2 | 3,1 | 14 | 3 | 4 | 30 | 7 |  | | 6.79 € | | 07170-02-04X35 | stainless steel A4 | M4 | 9,2 | 3,1 | 14 | 3 | 4 | 35 | 7 |  | | 7.18 € | | 07170-02-04X40 | stainless steel A4 | M4 | 9,2 | 3,1 | 14 | 3 | 4 | 40 | 7 |  | | 7.53 € | | 07170-02-05X10 | stainless steel A4 | M5 | 10,5 | 3,7 | 6 | 3,7 | 4,7 | 10 | 8 |  | | 5.23 € | | 07170-02-05X12 | stainless steel A4 | M5 | 10,5 | 3,7 | 6 | 3,7 | 4,7 | 12 | 8 |  | | 5.26 € | | 07170-02-05X16 | stainless steel A4 | M5 | 10,5 | 3,7 | 6 | 3,7 | 4,7 | 16 | 8 |  | | 5.31 € | | 07170-02-05X20 | stainless steel A4 | M5 | 10,5 | 3,7 | 6 | 3,7 | 4,7 | 20 | 8 |  | | 5.37 € | | 07170-02-05X25 | stainless steel A4 | M5 | 10,5 | 3,7 | 16 | 3,7 | 4,7 | 25 | 8 |  | | 5.46 € | | 07170-02-05X30 | stainless steel A4 | M5 | 10,5 | 3,7 | 16 | 3,7 | 4,7 | 30 | 8 |  | | 6.91 € | | 07170-02-05X35 | stainless steel A4 | M5 | 10,5 | 3,7 | 16 | 3,7 | 4,7 | 35 | 8 |  | | 7.37 € | | 07170-02-05X40 | stainless steel A4 | M5 | 10,5 | 3,7 | 16 | 3,7 | 4,7 | 40 | 8 |  | | 7.84 € | | 07170-02-05X45 | stainless steel A4 | M5 | 10,5 | 3,7 | 16 | 3,7 | 4,7 | 45 | 8 |  | | 8.29 € | | 07170-02-05X50 | stainless steel A4 | M5 | 10,5 | 3,7 | 16 | 3,7 | 4,7 | 50 | 8 |  | | 8.76 € | | 07170-02-06X12 | stainless steel A4 | M6 | 13 | 4,2 | 7 | 4 | 5 | 12 | 10 |  | | 5.70 € | | 07170-02-06X16 | stainless steel A4 | M6 | 13 | 4,2 | 7 | 4 | 5 | 16 | 10 |  | | 5.83 € | | 07170-02-06X20 | stainless steel A4 | M6 | 13 | 4,2 | 7 | 4 | 5 | 20 | 10 |  | | 5.91 € | | 07170-02-06X25 | stainless steel A4 | M6 | 13 | 4,2 | 18 | 4 | 5 | 25 | 10 |  | | 6.04 € | | 07170-02-06X30 | stainless steel A4 | M6 | 13 | 4,2 | 18 | 4 | 5 | 30 | 10 |  | | 6.22 € | | 07170-02-06X35 | stainless steel A4 | M6 | 13 | 4,2 | 18 | 4 | 5 | 35 | 10 |  | | 6.31 € | | 07170-02-06X40 | stainless steel A4 | M6 | 13 | 4,2 | 18 | 4 | 5 | 40 | 10 |  | | 6.49 € | | 07170-02-06X45 | stainless steel A4 | M6 | 13 | 4,2 | 18 | 4 | 5 | 45 | 10 |  | | 6.61 € | | 07170-02-06X50 | stainless steel A4 | M6 | 13 | 4,2 | 18 | 4 | 5 | 50 | 10 |  | | 6.74 € | | 07170-02-06X60 | stainless steel A4 | M6 | 13 | 4,2 | 18 | 4 | 5 | 60 | 10 |  | | 7.03 € | | 07170-02-08X16 | stainless steel A4 | M8 | 16,8 | 6 | 9,5 | 5,5 | 6,5 | 16 | 13 |  | | 6.39 € | | 07170-02-08X20 | stainless steel A4 | M8 | 16,8 | 6 | 9,5 | 5,5 | 6,5 | 20 | 13 |  | | 6.61 € | | 07170-02-08X25 | stainless steel A4 | M8 | 16,8 | 6 | 9,5 | 5,5 | 6,5 | 25 | 13 |  | | 6.80 € | | 07170-02-08X30 | stainless steel A4 | M8 | 16,8 | 6 | 22 | 5,5 | 6,5 | 30 | 13 |  | | 6.98 € | | 07170-02-08X35 | stainless steel A4 | M8 | 16,8 | 6 | 22 | 5,5 | 6,5 | 35 | 13 |  | | 7.20 € | | 07170-02-08X40 | stainless steel A4 | M8 | 16,8 | 6 | 22 | 5,5 | 6,5 | 40 | 13 |  | | 7.39 € | | 07170-02-08X45 | stainless steel A4 | M8 | 16,8 | 6 | 22 | 5,5 | 6,5 | 45 | 13 |  | | 7.61 € | | 07170-02-08X50 | stainless steel A4 | M8 | 16,8 | 6 | 22 | 5,5 | 6,5 | 50 | 13 |  | | 7.80 € | | 07170-02-08X60 | stainless steel A4 | M8 | 16,8 | 6 | 22 | 5,5 | 6,5 | 60 | 13 |  | | 8.23 € | | 07170-02-08X70 | stainless steel A4 | M8 | 16,8 | 6 | 22 | 5,5 | 6,5 | 70 | 13 |  | | 8.68 € | | 07170-02-08X80 | stainless steel A4 | M8 | 16,8 | 6 | 22 | 5,5 | 6,5 | 80 | 13 |  | | 11.78 € | | 07170-02-10X20 | stainless steel A4 | M10 | 20,6 | 7,7 | 12 | 7,3 | 8,3 | 20 | 16 |  | | 7.61 € | | 07170-02-10X25 | stainless steel A4 | M10 | 20,6 | 7,7 | 12 | 7,3 | 8,3 | 25 | 16 |  | | 7.92 € | | 07170-02-10X30 | stainless steel A4 | M10 | 20,6 | 7,7 | 12 | 7,3 | 8,3 | 30 | 16 |  | | 8.20 € | | 07170-02-10X35 | stainless steel A4 | M10 | 20,6 | 7,7 | 12 | 7,3 | 8,3 | 35 | 16 |  | | 8.51 € | | 07170-02-10X40 | stainless steel A4 | M10 | 20,6 | 7,7 | 26 | 7,3 | 8,3 | 40 | 16 |  | | 8.83 € | | 07170-02-10X45 | stainless steel A4 | M10 | 20,6 | 7,7 | 26 | 7,3 | 8,3 | 45 | 16 |  | | 9.14 € | | 07170-02-10X50 | stainless steel A4 | M10 | 20,6 | 7,7 | 26 | 7,3 | 8,3 | 50 | 16 |  | | 9.45 € | | 07170-02-10X60 | stainless steel A4 | M10 | 20,6 | 7,7 | 26 | 7,3 | 8,3 | 60 | 16 |  | | 10.12 € | | 07170-02-10X70 | stainless steel A4 | M10 | 20,6 | 7,7 | 26 | 7,3 | 8,3 | 70 | 16 |  | | 10.80 € | | 07170-02-10X80 | stainless steel A4 | M10 | 20,6 | 7,7 | 26 | 7,3 | 8,3 | 80 | 16 |  | | 11.52 € | | 07170-02-12X25 | stainless steel A4 | M12 | 23,8 | 9,5 | 14,5 | 8,6 | 10 | 25 | 18 |  | | 16.59 € | | 07170-02-12X30 | stainless steel A4 | M12 | 23,8 | 9,5 | 14,5 | 8,6 | 10 | 30 | 18 |  | | 17.08 € | | 07170-02-12X35 | stainless steel A4 | M12 | 23,8 | 9,5 | 14,5 | 8,6 | 10 | 35 | 18 |  | | 17.53 € | | 07170-02-12X40 | stainless steel A4 | M12 | 23,8 | 9,5 | 14,5 | 8,6 | 10 | 40 | 18 |  | | 17.91 € | | 07170-02-12X45 | stainless steel A4 | M12 | 23,8 | 9,5 | 30 | 8,6 | 10 | 45 | 18 |  | | 18.35 € | | 07170-02-12X50 | stainless steel A4 | M12 | 23,8 | 9,5 | 30 | 8,6 | 10 | 50 | 18 |  | | 18.83 € | | 07170-02-12X60 | stainless steel A4 | M12 | 23,8 | 9,5 | 30 | 8,6 | 10 | 60 | 18 |  | | 19.69 € | | 07170-02-12X70 | stainless steel A4 | M12 | 23,8 | 9,5 | 30 | 8,6 | 10 | 70 | 18 |  | | 20.49 € | | 07170-02-12X80 | stainless steel A4 | M12 | 23,8 | 9,5 | 30 | 8,6 | 10 | 80 | 18 |  | | 21.34 € | | 07170-02-16X30 | stainless steel A4 | M16 | 29,7 | 13 | 19 | 11,1 | 12,5 | 30 | 24 |  | | 20.24 € | | 07170-02-16X35 | stainless steel A4 | M16 | 29,7 | 13 | 19 | 11,1 | 12,5 | 35 | 24 |  | | 20.83 € | | 07170-02-16X40 | stainless steel A4 | M16 | 29,7 | 13 | 19 | 11,1 | 12,5 | 40 | 24 |  | | 21.53 € | | 07170-02-16X45 | stainless steel A4 | M16 | 29,7 | 13 | 19 | 11,1 | 12,5 | 45 | 24 |  | | 22.23 € | | 07170-02-16X50 | stainless steel A4 | M16 | 29,7 | 13 | 19 | 11,1 | 12,5 | 50 | 24 |  | | 22.78 € | | 07170-02-16X60 | stainless steel A4 | M16 | 29,7 | 13 | 38 | 11,1 | 12,5 | 60 | 24 |  | | 24.12 € | | 07170-02-16X70 | stainless steel A4 | M16 | 29,7 | 13 | 38 | 11,1 | 12,5 | 70 | 24 |  | | 25.46 € | | 07170-02-16X80 | stainless steel A4 | M16 | 29,7 | 13 | 38 | 11,1 | 12,5 | 80 | 24 |  | | 26.67 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|