|
|
06916-10Pull handles, aluminium |
go back |
|
|
DescriptionProduct description:This pull handle is characterised by its large size and pleasant haptics. Easy to clean due to its closed and smooth design.Material:Pull handle EN AW-6060. Screw, nut and washer stainless steel.Version:Black or silver.Assembly:Form A from the front. Form B from the rear.Advantages:Element for opening and closing covers, panels and hoods. Application fields: machine and plant construction, toolmaking and furniture industries. Torsionally strong and user friendly.Supplied withForm A includes fastening screws, washers and nuts.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
|
Order No. | Form | Form definition | Main colour | A | B | C | D | H | L | S | T | Load capacity N | CAD | Acc. | Price | Order |
---|
06916-10-2100051 | B | with internal thread | black | 100 | 17 | 9,5 | M5 | 33 | 122 | 20 | 7,5 | 1000 |  | | 11.27 € | | 06916-10-2120061 | B | with internal thread | black | 120 | 21 | 11,4 | M6 | 39 | 146 | 24 | 9 | 1000 |  | | 14.41 € | | 06916-10-2140081 | B | with internal thread | black | 140 | 24 | 14,2 | M8 | 45 | 170 | 28 | 12 | 1000 |  | | 17.55 € | | 06916-10-2160081 | B | with internal thread | black | 160 | 28 | 15,5 | M8 | 52 | 194 | 32 | 12 | 1000 |  | | 23.56 € | | 06916-10-2180101 | B | with internal thread | black | 180 | 31 | 16 | M10 | 58 | 218 | 36 | 15 | 1000 |  | | 28.30 € | | 06916-10-2100053 | B | with internal thread | silver | 100 | 17 | 9,5 | M5 | 33 | 122 | 20 | 7,5 | 1000 |  | | 11.27 € | | 06916-10-2120063 | B | with internal thread | silver | 120 | 21 | 11,4 | M6 | 39 | 146 | 24 | 9 | 1000 |  | | 14.41 € | | 06916-10-2140083 | B | with internal thread | silver | 140 | 24 | 14,2 | M8 | 45 | 170 | 28 | 12 | 1000 |  | | 17.55 € | | 06916-10-2160083 | B | with internal thread | silver | 160 | 28 | 15,5 | M8 | 52 | 194 | 32 | 12 | 1000 |  | | 23.56 € | | 06916-10-2180103 | B | with internal thread | silver | 180 | 31 | 16 | M10 | 58 | 218 | 36 | 15 | 1000 |  | | 28.30 € | |
|
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|