norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Profile aluminium EN AW-6060Version:Matt-gloss anodised.Note:These ledge handles are available with M6 internal thread or with through hole for M5 countersunk screws for front mounting.Assembly:Form A from the rear.
Form B from the front.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06952 Ledge handles, aluminium 165 kB

Drawings (total overview)

Ledge handles, aluminium

Ledge handles, aluminium, mounted from the rear

More information

Drawings

Ledge handles, aluminium, mounted from the rear

Item selection/filter

Order No.

FormMain
colour
ADHLTLoad
capacity
N
CADAcc.PriceOrder
06952-086061Ablack anodised86M65910650500 38.99 €
06952-100061Ablack anodised100M65912050500 41.32 €
06952-120061Ablack anodised120M65914050500 44.82 €
06952-086063Anatural anodised86M65910650500 37.49 €
06952-100063Anatural anodised100M65912050500 39.85 €
06952-120063Anatural anodised120M65914050500 43.00 €

Ledge handles, aluminium, mounted from the front or rear

More information

Drawings

Ledge handles, aluminium, mounted from the front or rear

Item selection/filter

Order No.

FormMain
colour
ADHLTLoad
capacity
N
CADAcc.PriceOrder
06952-086051Bblack anodised865,55910650500 38.99 €
06952-100051Bblack anodised1005,55912050500 41.32 €
06952-120051Bblack anodised1205,55914050500 44.82 €
06952-086053Bnatural anodised865,55910650500 37.49 €
06952-100053Bnatural anodised1005,55912050500 39.85 €
06952-120053Bnatural anodised1205,55914050500 43.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83