norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Crank handles 
cylindrical revolving grip with square socket
06503_IV

Crank handles cylindrical revolving grip with square socket

go back

Item description/product images

DescriptionMaterial:Crank aluminium.
Cylinder grip thermoplastic and steel.
Version:Crank black powder-coated.
Thermoplastic black grey.
Steel parts black oxidised.
Note:Similar to DIN 469.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06503_IV Crank handles cylindrical revolving grip with square socket 215 kB

Drawings

Crank handles 
cylindrical revolving grip with square socket

Item selection/filter

Order No.Version 1Version 2AD

D3D7HH1H2H3H4LSWCADAcc.PriceOrder
06503-4110square socketwithout transverse hole802416-71,149,12213,4-10010 18.77 €
06503-4212square socketwithout transverse hole1002820-87,461,42616-12412 20.62 €
06503-4314square socketwithout transverse hole1253025-110,582,52815,8-15314 23.48 €
06503-4417square socketwithout transverse hole1603425-114,582,53219,6-19017 27.43 €
06503-41106square socketwith transverse bore802416M671,149,12213,47,510010 22.54 €
06503-42126square socketwith transverse bore1002820M687,461,426167,512412 24.33 €
06503-43146square socketwith transverse bore1253026M6111832815,87,515314 27.21 €
06503-44176square socketwith transverse bore1603426M6115833219,67,519017 31.13 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83