norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Disc handwheels, aluminium, without grip, Form E with reamed hole
06278_E

Disc handwheels, aluminium, without grip, Form E with reamed hole

go back

Item description/product images

DescriptionMaterial:Handwheel aluminium.
Hub cover black thermoplastic.
ISO 4027 grub screw, steel grade 45 H, black.
Version:Black or silver powder-coated.Note:Wheel rim radial and axial run-out ≤ 0.4 mm.Assembly:The hub cover is supplied unassembled.
The handwheels can be secured to a shaft using a transverse pin or by parallel key connection together with a DIN 6912 cap screw and a handwheel washer 07375.
By the versions with transverse bore, fixation is carried out using an ISO 4027 grub screw.
Accessory:07375 Handwheel washers.
07161 Socket head screws with low head DIN 6912.
Supplied withAluminium handwheel.
Hub cover.
ISO 4027 grub screw (type with transverse bore).
Drawing reference:
1) Position of the transverse bore to the keyway is offset by 90°.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06278_E Disc handwheels, aluminium, without grip, Form E with reamed hole 974 kB

Drawings

Disc handwheels, aluminium, without grip, Form E with reamed hole

Item selection/filter

Order No.Main
colour
FormForm-TypeD1

D2D3L1L3HCADAcc.PriceOrder
06278-080101blackEwith reamed hole801026162916,6 13.96 €
06278-080121blackEwith reamed hole801226162916,6 13.96 €
06278-100101blackEwith reamed hole1001028173317,5 15.93 €
06278-100121blackEwith reamed hole1001228173317,5 15.93 €
06278-125121blackEwith reamed hole1251231183618,3 18.81 €
06278-125141blackEwith reamed hole1251431183618,3 18.81 €
06278-080102silverEwith reamed hole801026162916,6 13.96 €
06278-080122silverEwith reamed hole801226162916,6 13.96 €
06278-100102silverEwith reamed hole1001028173317,5 15.93 €
06278-100122silverEwith reamed hole1001228173317,5 15.93 €
06278-125122silverEwith reamed hole1251231183618,3 18.81 €
06278-125142silverEwith reamed hole1251431183618,3 18.81 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83