norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Handwheels DIN 950, grey cast iron, with fixed grip
06271_MFG

Handwheels DIN 950, grey cast iron, with fixed grip

go back

Item description/product images

DescriptionMaterial:Handwheel, grey cast iron.
Grip steel.
Version:Wheel rim turned and polished.
On request:Hubs with square socket or powder-coated handwheels.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06271_MFG Handwheels DIN 950, grey cast iron, with fixed grip 281 kB

Drawings

Handwheels DIN 950, grey cast iron, with fixed grip
Handwheels DIN 950, grey cast iron, with fixed grip

Overview of items (compressed)

Item selection/filter
Order No.
reamed hole
Order No.
reamed hole with slot
D1

D2D3L1L3B3
T
No.of
spokes
fixed grip
DIN 39
Form E
Filter
06271-2080X1006271-3080X108010H7241629-/3-/11,43ø16 x M6 x 50
06271-2080X1206271-3080X128012H7241629-/4-/13,83ø16 x M6 x 50
06271-2100X1006271-3100X1010010H7261733-/3-/11,43ø16 x M6 x 50
06271-2100X1206271-3100X1210012H7261733-/4-/13,83ø16 x M6 x 50
06271-2125X1206271-3125X1212512H7281836-/4-/13,83ø20 x M8 x 64
06271-2125X1406271-3125X1412514H7281836-/5-/16,33ø20 x M8 x 64
06271-2140X1406271-3140X1414014H7301939-/5-/16,33ø20 x M8 x 64
06271-2140X1606271-3140X1614016H7301939-/5-/18,33ø20 x M8 x 64
06271-2160X1406271-3160X1416014H7322040-/5-/16,33ø25 x M10 x 80
06271-2160X1606271-3160X1616016H7322040-/5-/18,33ø25 x M10 x 80
06271-2180X1606271-3180X1618016H7362243-/5-/18,33ø25 x M10 x 80
06271-2180X1806271-3180X1818018H7362243-/6-/20,83ø25 x M10 x 80
06271-2200X1806271-3200X1820018H7382445-/6-/20,83ø25 x M10 x 80
06271-2200X2206271-3200X2220022H7382445-/6-/24,83ø25 x M10 x 80
06271-2250X2206271-3250X2225022H7452850-/6-/24,85ø32 x M12 x 100
06271-2250X2606271-3250X2625026H7452850-/8-/29,35ø32 x M12 x 100
06271-2315X2606271-3315X2631526H7533356-/8-/29,35ø32 x M12 x 100
06271-2315X3006271-3315X3031530H7533356-/8-/33,35ø32 x M12 x 100
06271-2400X3006271-3400X3040030H7653863-/8-/33,35ø36 x M16 x 112
06271-2400X3406271-3400X3440034H7653863-/10-/37,35ø36 x M16 x 112
06271-2500X3406271-3500X3450034H7784572-/10-/37,35ø36 x M16 x 112
06271-2500X4006271-3500X4050040H7784572-/12-/43,35ø36 x M16 x 112
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83