|
|
06267_KKnurled knobs, metal parts stainless steel, Form K, with tapped... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Thermoplastic, black grey.
Bush and screw stainless steel 1.4305. Version:Stainless steel bright.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Colour Cap
| Size | D | D1 | D2 | H | H1 | T | CAD | Acc. | Price | Order |
---|
06267-2105 | K | black grey RAL 7021 | 1 | M5 | 40 | 16,5 | 31 | 13 | 10 |  | | 3.14 € | | 06267-21051 | K | orange RAL 2004 | 1 | M5 | 40 | 16,5 | 31 | 13 | 10 |  | | 3.14 € | | 06267-21052 | K | signal green RAL6032 | 1 | M5 | 40 | 16,5 | 31 | 13 | 10 |  | | 3.14 € | | 06267-21053 | K | blue RAL5017 | 1 | M5 | 40 | 16,5 | 31 | 13 | 10 |  | | 3.14 € | | 06267-21055 | K | light grey RAL 7035 | 1 | M5 | 40 | 16,5 | 31 | 13 | 10 |  | | 3.14 € | | 06267-21056 | K | traffic red RAL 3020 | 1 | M5 | 40 | 16,5 | 31 | 13 | 10 |  | | 3.14 € | | 06267-21057 | K | colza yellow RAL 1021 | 1 | M5 | 40 | 16,5 | 31 | 13 | 10 |  | | 3.14 € | | 06267-2106 | K | black grey RAL 7021 | 1 | M6 | 40 | 16,5 | 31 | 13 | 10 |  | | 3.14 € | | 06267-21061 | K | orange RAL 2004 | 1 | M6 | 40 | 16,5 | 31 | 13 | 10 |  | | 3.14 € | | 06267-21062 | K | signal green RAL6032 | 1 | M6 | 40 | 16,5 | 31 | 13 | 10 |  | | 3.14 € | | 06267-21063 | K | blue RAL5017 | 1 | M6 | 40 | 16,5 | 31 | 13 | 10 |  | | 3.14 € | | 06267-21065 | K | light grey RAL 7035 | 1 | M6 | 40 | 16,5 | 31 | 13 | 10 |  | | 3.14 € | | 06267-21066 | K | traffic red RAL 3020 | 1 | M6 | 40 | 16,5 | 31 | 13 | 10 |  | | 3.14 € | | 06267-21067 | K | colza yellow RAL 1021 | 1 | M6 | 40 | 16,5 | 31 | 13 | 10 |  | | 3.14 € | | 06267-2108 | K | black grey RAL 7021 | 1 | M8 | 40 | 16,5 | 31 | 13 | 14 |  | | 3.52 € | | 06267-21081 | K | orange RAL 2004 | 1 | M8 | 40 | 16,5 | 31 | 13 | 10 |  | | 3.52 € | | 06267-21082 | K | signal green RAL6032 | 1 | M8 | 40 | 16,5 | 31 | 13 | 10 |  | | 3.52 € | | 06267-21083 | K | blue RAL5017 | 1 | M8 | 40 | 16,5 | 31 | 13 | 10 |  | | 3.52 € | | 06267-21085 | K | light grey RAL 7035 | 1 | M8 | 40 | 16,5 | 31 | 13 | 14 |  | | 3.52 € | | 06267-21086 | K | traffic red RAL 3020 | 1 | M8 | 40 | 16,5 | 31 | 13 | 14 |  | | 3.52 € | | 06267-21087 | K | colza yellow RAL 1021 | 1 | M8 | 40 | 16,5 | 31 | 13 | 14 |  | | 3.52 € | | 06267-2208 | K | black grey RAL 7021 | 2 | M8 | 50 | 18 | 36 | 15 | 14 |  | | 4.20 € | | 06267-22081 | K | orange RAL 2004 | 2 | M8 | 50 | 18 | 36 | 15 | 14 |  | | 4.20 € | | 06267-22082 | K | signal green RAL6032 | 2 | M8 | 50 | 18 | 36 | 15 | 14 |  | | 4.20 € | | 06267-22083 | K | blue RAL5017 | 2 | M8 | 50 | 18 | 36 | 15 | 14 |  | | 4.20 € | | 06267-22085 | K | light grey RAL 7035 | 2 | M8 | 50 | 18 | 36 | 15 | 14 |  | | 4.20 € | | 06267-22086 | K | traffic red RAL 3020 | 2 | M8 | 50 | 18 | 36 | 15 | 14 |  | | 4.20 € | | 06267-22087 | K | colza yellow RAL 1021 | 2 | M8 | 50 | 18 | 36 | 15 | 14 |  | | 4.20 € | | 06267-2210 | K | black grey RAL 7021 | 2 | M10 | 50 | 18 | 36 | 15 | 14 |  | | 4.23 € | | 06267-22101 | K | orange RAL 2004 | 2 | M10 | 50 | 18 | 36 | 15 | 14 |  | | 4.23 € | | 06267-22102 | K | signal green RAL6032 | 2 | M10 | 50 | 18 | 36 | 15 | 14 |  | | 4.23 € | | 06267-22103 | K | blue RAL5017 | 2 | M10 | 50 | 18 | 36 | 15 | 14 |  | | 4.23 € | | 06267-22105 | K | light grey RAL 7035 | 2 | M10 | 50 | 18 | 36 | 15 | 14 |  | | 4.23 € | | 06267-22106 | K | traffic red RAL 3020 | 2 | M10 | 50 | 18 | 36 | 15 | 14 |  | | 4.23 € | | 06267-22107 | K | colza yellow RAL 1021 | 2 | M10 | 50 | 18 | 36 | 15 | 14 |  | | 4.23 € | | 06267-2310 | K | black grey RAL 7021 | 3 | M10 | 63 | 22 | 41 | 17 | 14 |  | | 5.12 € | | 06267-23101 | K | orange RAL 2004 | 3 | M10 | 63 | 22 | 41 | 17 | 14 |  | | 5.12 € | | 06267-23102 | K | signal green RAL6032 | 3 | M10 | 63 | 22 | 41 | 17 | 14 |  | | 5.12 € | | 06267-23103 | K | blue RAL5017 | 3 | M10 | 63 | 22 | 41 | 17 | 14 |  | | 5.12 € | | 06267-23105 | K | light grey RAL 7035 | 3 | M10 | 63 | 22 | 41 | 17 | 14 |  | | 5.12 € | | 06267-23106 | K | traffic red RAL 3020 | 3 | M10 | 63 | 22 | 41 | 17 | 14 |  | | 5.12 € | | 06267-23107 | K | colza yellow RAL 1021 | 3 | M10 | 63 | 22 | 41 | 17 | 14 |  | | 5.12 € | | 06267-2312 | K | black grey RAL 7021 | 3 | M12 | 63 | 22 | 41 | 17 | 18 |  | | 5.61 € | | 06267-23121 | K | orange RAL 2004 | 3 | M12 | 63 | 22 | 41 | 17 | 18 |  | | 5.61 € | | 06267-23122 | K | signal green RAL6032 | 3 | M12 | 63 | 22 | 41 | 17 | 18 |  | | 5.61 € | | 06267-23123 | K | blue RAL5017 | 3 | M12 | 63 | 22 | 41 | 17 | 18 |  | | 5.61 € | | 06267-23125 | K | light grey RAL 7035 | 3 | M12 | 63 | 22 | 41 | 17 | 18 |  | | 5.61 € | | 06267-23126 | K | traffic red RAL 3020 | 3 | M12 | 63 | 22 | 41 | 17 | 18 |  | | 5.61 € | | 06267-23127 | K | colza yellow RAL 1021 | 3 | M12 | 63 | 22 | 41 | 17 | 18 |  | | 5.61 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|