|
|
06245_IGGrip balls with internal thread |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Black thermoplastic.
Bush grade 5.8 steel or 1.4305 stainless steel. Version:Steel trivalent blue passivated, stainless steel bright.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Component material | Colour Cap
| D | D1 | D2 | D3 | H | H1 | H2 | T | CAD | Acc. | Price | Order |
---|
06245-106 | steel | black grey RAL 7021 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 10 |  | | 3.43 € | | 06245-1061 | steel | orange RAL 2004 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 10 |  | | 3.43 € | | 06245-1062 | steel | signal green RAL6032 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 10 |  | | 3.43 € | | 06245-1063 | steel | blue RAL5017 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 10 |  | | 3.43 € | | 06245-1065 | steel | light grey RAL 7035 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 10 |  | | 3.43 € | | 06245-1066 | steel | traffic red RAL 3020 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 10 |  | | 3.43 € | | 06245-1067 | steel | colza yellow RAL 1021 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 10 |  | | 3.43 € | | 06245-208 | steel | black grey RAL 7021 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 14 |  | | 3.89 € | | 06245-2081 | steel | orange RAL 2004 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 14 |  | | 3.89 € | | 06245-2082 | steel | signal green RAL6032 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 14 |  | | 3.89 € | | 06245-2083 | steel | blue RAL5017 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 14 |  | | 3.89 € | | 06245-2085 | steel | light grey RAL 7035 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 14 |  | | 3.89 € | | 06245-2086 | steel | traffic red RAL 3020 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 14 |  | | 3.89 € | | 06245-2087 | steel | colza yellow RAL 1021 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 14 |  | | 3.89 € | | 06245-310 | steel | black grey RAL 7021 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 14 |  | | 4.47 € | | 06245-3101 | steel | orange RAL 2004 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 14 |  | | 4.47 € | | 06245-3102 | steel | signal green RAL6032 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 14 |  | | 4.47 € | | 06245-3103 | steel | blue RAL5017 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 14 |  | | 4.47 € | | 06245-3105 | steel | light grey RAL 7035 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 14 |  | | 4.47 € | | 06245-3106 | steel | traffic red RAL 3020 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 14 |  | | 4.47 € | | 06245-3107 | steel | colza yellow RAL 1021 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 14 |  | | 4.47 € | | 06245-410 | steel | black grey RAL 7021 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 14 |  | | 6.95 € | | 06245-4101 | steel | orange RAL 2004 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 14 |  | | 6.95 € | | 06245-4102 | steel | signal green RAL6032 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 14 |  | | 6.95 € | | 06245-4103 | steel | blue RAL5017 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 14 |  | | 6.95 € | | 06245-4105 | steel | light grey RAL 7035 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 14 |  | | 6.95 € | | 06245-4106 | steel | traffic red RAL 3020 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 14 |  | | 6.95 € | | 06245-4107 | steel | colza yellow RAL 1021 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 14 |  | | 6.95 € | | 06245-412 | steel | black grey RAL 7021 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 18 |  | | 6.95 € | | 06245-4121 | steel | orange RAL 2004 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 18 |  | | 6.95 € | | 06245-4122 | steel | signal green RAL6032 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 18 |  | | 6.95 € | | 06245-4123 | steel | blue RAL5017 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 18 |  | | 6.95 € | | 06245-4125 | steel | light grey RAL 7035 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 18 |  | | 6.95 € | | 06245-4126 | steel | traffic red RAL 3020 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 18 |  | | 6.95 € | | 06245-4127 | steel | colza yellow RAL 1021 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 18 |  | | 6.95 € | | 06245-0106 | stainless steel | black grey RAL 7021 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 10 |  | | 4.58 € | | 06245-01061 | stainless steel | orange RAL 2004 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 10 |  | | 4.58 € | | 06245-01062 | stainless steel | signal green RAL6032 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 10 |  | | 4.58 € | | 06245-01063 | stainless steel | blue RAL5017 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 10 |  | | 4.58 € | | 06245-01065 | stainless steel | light grey RAL 7035 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 10 |  | | 4.58 € | | 06245-01066 | stainless steel | traffic red RAL 3020 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 10 |  | | 4.58 € | | 06245-01067 | stainless steel | colza yellow RAL 1021 | M6 | 25 | 12 | 17 | 25 | 3 | 2 | 10 |  | | 4.58 € | | 06245-0208 | stainless steel | black grey RAL 7021 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 14 |  | | 5.47 € | | 06245-02081 | stainless steel | orange RAL 2004 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 14 |  | | 5.47 € | | 06245-02082 | stainless steel | signal green RAL6032 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 14 |  | | 5.47 € | | 06245-02083 | stainless steel | blue RAL5017 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 14 |  | | 5.47 € | | 06245-02085 | stainless steel | light grey RAL 7035 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 14 |  | | 5.47 € | | 06245-02086 | stainless steel | traffic red RAL 3020 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 14 |  | | 5.47 € | | 06245-02087 | stainless steel | colza yellow RAL 1021 | M8 | 32 | 15,5 | 19 | 33 | 3,5 | 2,6 | 14 |  | | 5.47 € | | 06245-0310 | stainless steel | black grey RAL 7021 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 14 |  | | 6.30 € | | 06245-03101 | stainless steel | orange RAL 2004 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 14 |  | | 6.30 € | | 06245-03102 | stainless steel | signal green RAL6032 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 14 |  | | 6.30 € | | 06245-03103 | stainless steel | blue RAL5017 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 14 |  | | 6.30 € | | 06245-03105 | stainless steel | light grey RAL 7035 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 14 |  | | 6.30 € | | 06245-03106 | stainless steel | traffic red RAL 3020 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 14 |  | | 6.30 € | | 06245-03107 | stainless steel | colza yellow RAL 1021 | M10 | 40 | 19 | 23 | 41 | 4 | 3 | 14 |  | | 6.30 € | | 06245-0410 | stainless steel | black grey RAL 7021 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 14 |  | | 8.67 € | | 06245-04101 | stainless steel | orange RAL 2004 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 14 |  | | 8.67 € | | 06245-04102 | stainless steel | signal green RAL6032 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 14 |  | | 8.67 € | | 06245-04103 | stainless steel | blue RAL5017 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 14 |  | | 8.67 € | | 06245-04105 | stainless steel | light grey RAL 7035 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 14 |  | | 8.67 € | | 06245-04106 | stainless steel | traffic red RAL 3020 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 14 |  | | 8.67 € | | 06245-04107 | stainless steel | colza yellow RAL 1021 | M10 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 14 |  | | 8.67 € | | 06245-0412 | stainless steel | black grey RAL 7021 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 18 |  | | 8.67 € | | 06245-04121 | stainless steel | orange RAL 2004 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 18 |  | | 8.67 € | | 06245-04122 | stainless steel | signal green RAL6032 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 18 |  | | 8.67 € | | 06245-04123 | stainless steel | blue RAL5017 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 18 |  | | 8.67 € | | 06245-04125 | stainless steel | light grey RAL 7035 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 18 |  | | 8.67 € | | 06245-04126 | stainless steel | traffic red RAL 3020 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 18 |  | | 8.67 € | | 06245-04127 | stainless steel | colza yellow RAL 1021 | M12 | 50 | 24 | 31 | 51 | 5,5 | 4,5 | 18 |  | | 8.67 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|