|
|
06224_AGStar grips, plastic with safety function, with external thread |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:Star grips with safety function prevent changes to the clamping point by accidental opening or closing. In its initial state, the grip can turn freely and has no connection to the clamping point. It is only when the grip is pushed down that the toothing engages and the clamp can be loosened or tightened. A spring returns the grip to the start position upon release.Material:Star grip and insert made from reinforced thermoplastic. Screw steel or stainless steel.Version:Steel trivalent blue passivated. Stainless steel, bright.Advantages:Protection against accidental opening or closing.On request:Special versions.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Thread type | Main colour | Component material | Size | D | D1 | D2 | D8 | H | H1 | H4 | L | No. of teeth | CAD | Acc. | Price | Order |
---|
06224-32041X10 | external thread | jet black RAL 9005 | steel | 1 | M4 | 32 | 10 | 14 | 25 | 5 | 22,1 | 10 | 12 |  | | 6.88 € | | 06224-32041X15 | external thread | jet black RAL 9005 | steel | 1 | M4 | 32 | 10 | 14 | 25 | 5 | 22,1 | 15 | 12 |  | | 6.88 € | | 06224-32041X20 | external thread | jet black RAL 9005 | steel | 1 | M4 | 32 | 10 | 14 | 25 | 5 | 22,1 | 20 | 12 |  | | 6.88 € | | 06224-32041X30 | external thread | jet black RAL 9005 | steel | 1 | M4 | 32 | 10 | 14 | 25 | 5 | 22,1 | 30 | 12 |  | | 6.88 € | | 06224-32041X40 | external thread | jet black RAL 9005 | steel | 1 | M4 | 32 | 10 | 14 | 25 | 5 | 22,1 | 40 | 12 |  | | 6.88 € | | 06224-32051X10 | external thread | jet black RAL 9005 | steel | 1 | M5 | 32 | 10 | 14 | 25 | 5 | 22,1 | 10 | 12 |  | | 6.88 € | | 06224-32051X15 | external thread | jet black RAL 9005 | steel | 1 | M5 | 32 | 10 | 14 | 25 | 5 | 22,1 | 15 | 12 |  | | 6.88 € | | 06224-32051X20 | external thread | jet black RAL 9005 | steel | 1 | M5 | 32 | 10 | 14 | 25 | 5 | 22,1 | 20 | 12 |  | | 6.88 € | | 06224-32051X25 | external thread | jet black RAL 9005 | steel | 1 | M5 | 32 | 10 | 14 | 25 | 5 | 22,1 | 25 | 12 |  | | 6.88 € | | 06224-32051X30 | external thread | jet black RAL 9005 | steel | 1 | M5 | 32 | 10 | 14 | 25 | 5 | 22,1 | 30 | 12 |  | | 6.88 € | | 06224-32051X40 | external thread | jet black RAL 9005 | steel | 1 | M5 | 32 | 10 | 14 | 25 | 5 | 22,1 | 40 | 12 |  | | 6.88 € | | 06224-40051X10 | external thread | jet black RAL 9005 | steel | 2 | M5 | 40 | 13,5 | 18 | 30,5 | 5,5 | 26,6 | 10 | 12 |  | | 7.39 € | | 06224-40051X15 | external thread | jet black RAL 9005 | steel | 2 | M5 | 40 | 13,5 | 18 | 30,5 | 5,5 | 26,6 | 15 | 12 |  | | 7.39 € | | 06224-40051X20 | external thread | jet black RAL 9005 | steel | 2 | M5 | 40 | 13,5 | 18 | 30,5 | 5,5 | 26,6 | 20 | 12 |  | | 7.39 € | | 06224-40051X25 | external thread | jet black RAL 9005 | steel | 2 | M5 | 40 | 13,5 | 18 | 30,5 | 5,5 | 26,6 | 25 | 12 |  | | 7.39 € | | 06224-40051X30 | external thread | jet black RAL 9005 | steel | 2 | M5 | 40 | 13,5 | 18 | 30,5 | 5,5 | 26,6 | 30 | 12 |  | | 7.39 € | | 06224-40051X40 | external thread | jet black RAL 9005 | steel | 2 | M5 | 40 | 13,5 | 18 | 30,5 | 5,5 | 26,6 | 40 | 12 |  | | 7.39 € | | 06224-40061X10 | external thread | jet black RAL 9005 | steel | 2 | M6 | 40 | 13,5 | 18 | 30,5 | 5,5 | 26,6 | 10 | 12 |  | | 7.39 € | | 06224-40061X15 | external thread | jet black RAL 9005 | steel | 2 | M6 | 40 | 13,5 | 18 | 30,5 | 5,5 | 26,6 | 15 | 12 |  | | 7.39 € | | 06224-40061X20 | external thread | jet black RAL 9005 | steel | 2 | M6 | 40 | 13,5 | 18 | 30,5 | 5,5 | 26,6 | 20 | 12 |  | | 7.39 € | | 06224-40061X25 | external thread | jet black RAL 9005 | steel | 2 | M6 | 40 | 13,5 | 18 | 30,5 | 5,5 | 26,6 | 25 | 12 |  | | 7.39 € | | 06224-40061X30 | external thread | jet black RAL 9005 | steel | 2 | M6 | 40 | 13,5 | 18 | 30,5 | 5,5 | 26,6 | 30 | 12 |  | | 7.39 € | | 06224-40061X40 | external thread | jet black RAL 9005 | steel | 2 | M6 | 40 | 13,5 | 18 | 30,5 | 5,5 | 26,6 | 40 | 12 |  | | 7.39 € | | 06224-40081X15 | external thread | jet black RAL 9005 | steel | 2 | M8 | 40 | 13,5 | 18 | 30,5 | 5,5 | 26,6 | 15 | 12 |  | | 7.39 € | | 06224-40081X20 | external thread | jet black RAL 9005 | steel | 2 | M8 | 40 | 13,5 | 18 | 30,5 | 5,5 | 26,6 | 20 | 12 |  | | 7.39 € | | 06224-40081X25 | external thread | jet black RAL 9005 | steel | 2 | M8 | 40 | 13,5 | 18 | 30,5 | 5,5 | 26,6 | 25 | 12 |  | | 7.39 € | | 06224-40081X30 | external thread | jet black RAL 9005 | steel | 2 | M8 | 40 | 13,5 | 18 | 30,5 | 5,5 | 26,6 | 30 | 12 |  | | 7.39 € | | 06224-40081X40 | external thread | jet black RAL 9005 | steel | 2 | M8 | 40 | 13,5 | 18 | 30,5 | 5,5 | 26,6 | 40 | 12 |  | | 7.39 € | | 06224-50081X15 | external thread | jet black RAL 9005 | steel | 3 | M8 | 50 | 17 | 22 | 41,9 | 10 | 37,1 | 15 | 12 |  | | 8.11 € | | 06224-50081X20 | external thread | jet black RAL 9005 | steel | 3 | M8 | 50 | 17 | 22 | 41,9 | 10 | 37,1 | 20 | 12 |  | | 8.11 € | | 06224-50081X25 | external thread | jet black RAL 9005 | steel | 3 | M8 | 50 | 17 | 22 | 41,9 | 10 | 37,1 | 25 | 12 |  | | 8.11 € | | 06224-50081X30 | external thread | jet black RAL 9005 | steel | 3 | M8 | 50 | 17 | 22 | 41,9 | 10 | 37,1 | 30 | 12 |  | | 8.11 € | | 06224-50081X40 | external thread | jet black RAL 9005 | steel | 3 | M8 | 50 | 17 | 22 | 41,9 | 10 | 37,1 | 40 | 12 |  | | 8.11 € | | 06224-50101X15 | external thread | jet black RAL 9005 | steel | 3 | M10 | 50 | 17 | 22 | 41,9 | 10 | 37,1 | 15 | 12 |  | | 8.11 € | | 06224-50101X20 | external thread | jet black RAL 9005 | steel | 3 | M10 | 50 | 17 | 22 | 41,9 | 10 | 37,1 | 20 | 12 |  | | 8.11 € | | 06224-50101X25 | external thread | jet black RAL 9005 | steel | 3 | M10 | 50 | 17 | 22 | 41,9 | 10 | 37,1 | 25 | 12 |  | | 8.11 € | | 06224-50101X30 | external thread | jet black RAL 9005 | steel | 3 | M10 | 50 | 17 | 22 | 41,9 | 10 | 37,1 | 30 | 12 |  | | 8.11 € | | 06224-50101X40 | external thread | jet black RAL 9005 | steel | 3 | M10 | 50 | 17 | 22 | 41,9 | 10 | 37,1 | 40 | 12 |  | | 8.11 € | | 06224-320484X10 | external thread | traffic red RAL 3020 | steel | 1 | M4 | 32 | 10 | 14 | 25 | 5 | 22,1 | 10 | 12 |  | | 6.88 € | | 06224-320484X15 | external thread | traffic red RAL 3020 | steel | 1 | M4 | 32 | 10 | 14 | 25 | 5 | 22,1 | 15 | 12 |  | | 6.88 € | | 06224-320484X20 | external thread | traffic red RAL 3020 | steel | 1 | M4 | 32 | 10 | 14 | 25 | 5 | 22,1 | 20 | 12 |  | | 6.88 € | | 06224-320484X30 | external thread | traffic red RAL 3020 | steel | 1 | M4 | 32 | 10 | 14 | 25 | 5 | 22,1 | 30 | 12 |  | | 6.88 € | | 06224-320484X40 | external thread | traffic red RAL 3020 | steel | 1 | M4 | 32 | 10 | 14 | 25 | 5 | 22,1 | 40 | 12 |  | | 6.88 € | | 06224-320584X10 | external thread | traffic red RAL 3020 | steel | 1 | M5 | 32 | 10 | 14 | 25 | 5 | 22,1 | 10 | 12 |  | | 6.88 € | | 06224-320584X15 | external thread | traffic red RAL 3020 | steel | 1 | M5 | 32 | 10 | 14 | 25 | 5 | 22,1 | 15 | 12 |  | | 6.88 € | | 06224-320584X20 | external thread | traffic red RAL 3020 | steel | 1 | M5 | 32 | 10 | 14 | 25 | 5 | 22,1 | 20 | 12 |  | | 6.88 € | | 06224-320584X25 | external thread | traffic red RAL 3020 | steel | 1 | M5 | 32 | 10 | 14 | 25 | 5 | 22,1 | 25 | 12 |  | | 6.88 € | | 06224-320584X30 | external thread | traffic red RAL 3020 | steel | 1 | M5 | 32 | 10 | 14 | 25 | 5 | 22,1 | 30 | 12 |  | | 6.88 € | | 06224-320584X40 | external thread | traffic red RAL 3020 | steel | 1 | M5 | 32 | 10 | 14 | 25 | 5 | 22,1 | 40 | 12 |  | | 6.88 € | | 06224-400584X10 | external thread | traffic red RAL 3020 | steel | 2 | M5 | 40 | 13,5 | 18 | 30,5 | 5,5 | 26,6 | 10 | 12 |  | | 7.39 € | | 06224-400584X15 | external thread | traffic red RAL 3020 | steel | 2 | M5 | 40 | 13,5 | 18 | 30,5 | 5,5 | 26,6 | 15 | 12 |  | | 7.39 € | | 06224-400584X20 | external thread | traffic red RAL 3020 | steel | 2 | M5 | 40 | 13,5 | 18 | 30,5 | 5,5 | 26,6 | 20 | 12 |  | | 7.39 € | | 06224-400584X25 | external thread | traffic red RAL 3020 | steel | 2 | M5 | 40 | 13,5 | 18 | 30,5 | 5,5 | 26,6 | 25 | 12 |  | | 7.39 € | | 06224-400584X30 | external thread | traffic red RAL 3020 | steel | 2 | M5 | 40 | 13,5 | 18 | 30,5 | 5,5 | 26,6 | 30 | 12 |  | | 7.39 € | | 06224-400584X40 | external thread | traffic red RAL 3020 | steel | 2 | M5 | 40 | 13,5 | 18 | 30,5 | 5,5 | 26,6 | 40 | 12 |  | | 7.39 € | | 06224-400684X10 | external thread | traffic red RAL 3020 | steel | 2 | M6 | 40 | 13,5 | 18 | 30,5 | 5,5 | 26,6 | 10 | 12 |  | | 7.39 € | | 06224-400684X15 | external thread | traffic red RAL 3020 | steel | 2 | M6 | 40 | 13,5 | 18 | 30,5 | 5,5 | 26,6 | 15 | 12 |  | | 7.39 € | | 06224-400684X20 | external thread | traffic red RAL 3020 | steel | 2 | M6 | 40 | 13,5 | 18 | 30,5 | 5,5 | 26,6 | 20 | 12 |  | | 7.39 € | | 06224-400684X25 | external thread | traffic red RAL 3020 | steel | 2 | M6 | 40 | 13,5 | 18 | 30,5 | 5,5 | 26,6 | 25 | 12 |  | | 7.39 € | | 06224-400684X30 | external thread | traffic red RAL 3020 | steel | 2 | M6 | 40 | 13,5 | 18 | 30,5 | 5,5 | 26,6 | 30 | 12 |  | | 7.39 € | | 06224-400684X40 | external thread | traffic red RAL 3020 | steel | 2 | M6 | 40 | 13,5 | 18 | 30,5 | 5,5 | 26,6 | 40 | 12 |  | | 7.39 € | | 06224-400884X15 | external thread | traffic red RAL 3020 | steel | 2 | M8 | 40 | 13,5 | 18 | 30,5 | 5,5 | 26,6 | 15 | 12 |  | | 7.39 € | | 06224-400884X20 | external thread | traffic red RAL 3020 | steel | 2 | M8 | 40 | 13,5 | 18 | 30,5 | 5,5 | 26,6 | 20 | 12 |  | | 7.39 € | | 06224-400884X25 | external thread | traffic red RAL 3020 | steel | 2 | M8 | 40 | 13,5 | 18 | 30,5 | 5,5 | 26,6 | 25 | 12 |  | | 7.39 € | | 06224-400884X30 | external thread | traffic red RAL 3020 | steel | 2 | M8 | 40 | 13,5 | 18 | 30,5 | 5,5 | 26,6 | 30 | 12 |  | | 7.39 € | | 06224-400884X40 | external thread | traffic red RAL 3020 | steel | 2 | M8 | 40 | 13,5 | 18 | 30,5 | 5,5 | 26,6 | 40 | 12 |  | | 7.39 € | | 06224-500884X15 | external thread | traffic red RAL 3020 | steel | 3 | M8 | 50 | 17 | 22 | 41,9 | 10 | 37,1 | 15 | 12 |  | | 8.11 € | | 06224-500884X20 | external thread | traffic red RAL 3020 | steel | 3 | M8 | 50 | 17 | 22 | 41,9 | 10 | 37,1 | 20 | 12 |  | | 8.11 € | | 06224-500884X25 | external thread | traffic red RAL 3020 | steel | 3 | M8 | 50 | 17 | 22 | 41,9 | 10 | 37,1 | 25 | 12 |  | | 8.11 € | | 06224-500884X30 | external thread | traffic red RAL 3020 | steel | 3 | M8 | 50 | 17 | 22 | 41,9 | 10 | 37,1 | 30 | 12 |  | | 8.11 € | | 06224-500884X40 | external thread | traffic red RAL 3020 | steel | 3 | M8 | 50 | 17 | 22 | 41,9 | 10 | 37,1 | 40 | 12 |  | | 8.11 € | | 06224-501084X15 | external thread | traffic red RAL 3020 | steel | 3 | M10 | 50 | 17 | 22 | 41,9 | 10 | 37,1 | 15 | 12 |  | | 8.11 € | | 06224-501084X20 | external thread | traffic red RAL 3020 | steel | 3 | M10 | 50 | 17 | 22 | 41,9 | 10 | 37,1 | 20 | 12 |  | | 8.11 € | | 06224-501084X25 | external thread | traffic red RAL 3020 | steel | 3 | M10 | 50 | 17 | 22 | 41,9 | 10 | 37,1 | 25 | 12 |  | | 8.11 € | | 06224-501084X30 | external thread | traffic red RAL 3020 | steel | 3 | M10 | 50 | 17 | 22 | 41,9 | 10 | 37,1 | 30 | 12 |  | | 8.11 € | | 06224-501084X40 | external thread | traffic red RAL 3020 | steel | 3 | M10 | 50 | 17 | 22 | 41,9 | 10 | 37,1 | 40 | 12 |  | | 8.11 € | | 06224-132041X10 | external thread | jet black RAL 9005 | stainless steel | 1 | M4 | 32 | 10 | 14 | 25 | 5 | 22,1 | 10 | 12 |  | | 8.98 € | | 06224-132041X15 | external thread | jet black RAL 9005 | stainless steel | 1 | M4 | 32 | 10 | 14 | 25 | 5 | 22,1 | 15 | 12 |  | | 8.98 € | | 06224-132041X20 | external thread | jet black RAL 9005 | stainless steel | 1 | M4 | 32 | 10 | 14 | 25 | 5 | 22,1 | 20 | 12 |  | | 8.98 € | | 06224-132041X30 | external thread | jet black RAL 9005 | stainless steel | 1 | M4 | 32 | 10 | 14 | 25 | 5 | 22,1 | 30 | 12 |  | | 8.98 € | | 06224-132041X40 | external thread | jet black RAL 9005 | stainless steel | 1 | M4 | 32 | 10 | 14 | 25 | 5 | 22,1 | 40 | 12 |  | | 8.98 € | | 06224-132051X10 | external thread | jet black RAL 9005 | stainless steel | 1 | M5 | 32 | 10 | 14 | 25 | 5 | 22,1 | 10 | 12 |  | | 8.98 € | | 06224-132051X15 | external thread | jet black RAL 9005 | stainless steel | 1 | M5 | 32 | 10 | 14 | 25 | 5 | 22,1 | 15 | 12 |  | | 8.98 € | | 06224-132051X20 | external thread | jet black RAL 9005 | stainless steel | 1 | M5 | 32 | 10 | 14 | 25 | 5 | 22,1 | 20 | 12 |  | | 8.98 € | | 06224-132051X25 | external thread | jet black RAL 9005 | stainless steel | 1 | M5 | 32 | 10 | 14 | 25 | 5 | 22,1 | 25 | 12 |  | | 8.98 € | | 06224-132051X30 | external thread | jet black RAL 9005 | stainless steel | 1 | M5 | 32 | 10 | 14 | 25 | 5 | 22,1 | 30 | 12 |  | | 8.98 € | | 06224-132051X40 | external thread | jet black RAL 9005 | stainless steel | 1 | M5 | 32 | 10 | 14 | 25 | 5 | 22,1 | 40 | 12 |  | | 8.98 € | | 06224-140051X10 | external thread | jet black RAL 9005 | stainless steel | 2 | M5 | 40 | 13,5 | 18 | 30,5 | 5,5 | 26,6 | 10 | 12 |  | | 10.43 € | | 06224-140051X15 | external thread | jet black RAL 9005 | stainless steel | 2 | M5 | 40 | 13,5 | 18 | 30,5 | 5,5 | 26,6 | 15 | 12 |  | | 10.43 € | | 06224-140051X20 | external thread | jet black RAL 9005 | stainless steel | 2 | M5 | 40 | 13,5 | 18 | 30,5 | 5,5 | 26,6 | 20 | 12 |  | | 10.43 € | | 06224-140051X25 | external thread | jet black RAL 9005 | stainless steel | 2 | M5 | 40 | 13,5 | 18 | 30,5 | 5,5 | 26,6 | 25 | 12 |  | | 10.43 € | | 06224-140051X30 | external thread | jet black RAL 9005 | stainless steel | 2 | M5 | 40 | 13,5 | 18 | 30,5 | 5,5 | 26,6 | 30 | 12 |  | | 10.43 € | | 06224-140051X40 | external thread | jet black RAL 9005 | stainless steel | 2 | M5 | 40 | 13,5 | 18 | 30,5 | 5,5 | 26,6 | 40 | 12 |  | | 10.43 € | | 06224-140061X10 | external thread | jet black RAL 9005 | stainless steel | 2 | M6 | 40 | 13,5 | 18 | 30,5 | 5,5 | 26,6 | 10 | 12 |  | | 10.43 € | | 06224-140061X15 | external thread | jet black RAL 9005 | stainless steel | 2 | M6 | 40 | 13,5 | 18 | 30,5 | 5,5 | 26,6 | 15 | 12 |  | | 10.43 € | | 06224-140061X20 | external thread | jet black RAL 9005 | stainless steel | 2 | M6 | 40 | 13,5 | 18 | 30,5 | 5,5 | 26,6 | 20 | 12 |  | | 10.43 € | | 06224-140061X25 | external thread | jet black RAL 9005 | stainless steel | 2 | M6 | 40 | 13,5 | 18 | 30,5 | 5,5 | 26,6 | 25 | 12 |  | | 10.43 € | | 06224-140061X30 | external thread | jet black RAL 9005 | stainless steel | 2 | M6 | 40 | 13,5 | 18 | 30,5 | 5,5 | 26,6 | 30 | 12 |  | | 10.43 € | | 06224-140061X40 | external thread | jet black RAL 9005 | stainless steel | 2 | M6 | 40 | 13,5 | 18 | 30,5 | 5,5 | 26,6 | 40 | 12 |  | | 10.43 € | | 06224-140081X15 | external thread | jet black RAL 9005 | stainless steel | 2 | M8 | 40 | 13,5 | 18 | 30,5 | 5,5 | 26,6 | 15 | 12 |  | | 10.43 € | | 06224-140081X20 | external thread | jet black RAL 9005 | stainless steel | 2 | M8 | 40 | 13,5 | 18 | 30,5 | 5,5 | 26,6 | 20 | 12 |  | | 10.43 € | | 06224-140081X25 | external thread | jet black RAL 9005 | stainless steel | 2 | M8 | 40 | 13,5 | 18 | 30,5 | 5,5 | 26,6 | 25 | 12 |  | | 10.43 € | | 06224-140081X30 | external thread | jet black RAL 9005 | stainless steel | 2 | M8 | 40 | 13,5 | 18 | 30,5 | 5,5 | 26,6 | 30 | 12 |  | | 10.43 € | | 06224-140081X40 | external thread | jet black RAL 9005 | stainless steel | 2 | M8 | 40 | 13,5 | 18 | 30,5 | 5,5 | 26,6 | 40 | 12 |  | | 10.43 € | | 06224-150081X15 | external thread | jet black RAL 9005 | stainless steel | 3 | M8 | 50 | 17 | 22 | 41,9 | 10 | 37,1 | 15 | 12 |  | | 11.62 € | | 06224-150081X20 | external thread | jet black RAL 9005 | stainless steel | 3 | M8 | 50 | 17 | 22 | 41,9 | 10 | 37,1 | 20 | 12 |  | | 11.62 € | | 06224-150081X25 | external thread | jet black RAL 9005 | stainless steel | 3 | M8 | 50 | 17 | 22 | 41,9 | 10 | 37,1 | 25 | 12 |  | | 11.62 € | | 06224-150081X30 | external thread | jet black RAL 9005 | stainless steel | 3 | M8 | 50 | 17 | 22 | 41,9 | 10 | 37,1 | 30 | 12 |  | | 11.62 € | | 06224-150081X40 | external thread | jet black RAL 9005 | stainless steel | 3 | M8 | 50 | 17 | 22 | 41,9 | 10 | 37,1 | 40 | 12 |  | | 11.62 € | | 06224-150101X20 | external thread | jet black RAL 9005 | stainless steel | 3 | M10 | 50 | 17 | 22 | 41,9 | 10 | 37,1 | 20 | 12 |  | | 11.62 € | | 06224-150101X25 | external thread | jet black RAL 9005 | stainless steel | 3 | M10 | 50 | 17 | 22 | 41,9 | 10 | 37,1 | 25 | 12 |  | | 11.62 € | | 06224-150101X30 | external thread | jet black RAL 9005 | stainless steel | 3 | M10 | 50 | 17 | 22 | 41,9 | 10 | 37,1 | 30 | 12 |  | | 11.62 € | | 06224-150101X40 | external thread | jet black RAL 9005 | stainless steel | 3 | M10 | 50 | 17 | 22 | 41,9 | 10 | 37,1 | 40 | 12 |  | | 11.62 € | | 06224-1320484X10 | external thread | traffic red RAL 3020 | stainless steel | 1 | M4 | 32 | 10 | 14 | 25 | 5 | 22,1 | 10 | 12 |  | | 8.98 € | | 06224-1320484X15 | external thread | traffic red RAL 3020 | stainless steel | 1 | M4 | 32 | 10 | 14 | 25 | 5 | 22,1 | 15 | 12 |  | | 8.98 € | | 06224-1320484X20 | external thread | traffic red RAL 3020 | stainless steel | 1 | M4 | 32 | 10 | 14 | 25 | 5 | 22,1 | 20 | 12 |  | | 8.98 € | | 06224-1320484X30 | external thread | traffic red RAL 3020 | stainless steel | 1 | M4 | 32 | 10 | 14 | 25 | 5 | 22,1 | 30 | 12 |  | | 8.98 € | | 06224-1320484X40 | external thread | traffic red RAL 3020 | stainless steel | 1 | M4 | 32 | 10 | 14 | 25 | 5 | 22,1 | 40 | 12 |  | | 8.98 € | | 06224-1320584X10 | external thread | traffic red RAL 3020 | stainless steel | 1 | M5 | 32 | 10 | 14 | 25 | 5 | 22,1 | 10 | 12 |  | | 8.98 € | | 06224-1320584X15 | external thread | traffic red RAL 3020 | stainless steel | 1 | M5 | 32 | 10 | 14 | 25 | 5 | 22,1 | 15 | 12 |  | | 8.98 € | | 06224-1320584X20 | external thread | traffic red RAL 3020 | stainless steel | 1 | M5 | 32 | 10 | 14 | 25 | 5 | 22,1 | 20 | 12 |  | | 8.98 € | | 06224-1320584X25 | external thread | traffic red RAL 3020 | stainless steel | 1 | M5 | 32 | 10 | 14 | 25 | 5 | 22,1 | 25 | 12 |  | | 8.98 € | | 06224-1320584X30 | external thread | traffic red RAL 3020 | stainless steel | 1 | M5 | 32 | 10 | 14 | 25 | 5 | 22,1 | 30 | 12 |  | | 8.98 € | | 06224-1320584X40 | external thread | traffic red RAL 3020 | stainless steel | 1 | M5 | 32 | 10 | 14 | 25 | 5 | 22,1 | 40 | 12 |  | | 8.98 € | | 06224-1400584X10 | external thread | traffic red RAL 3020 | stainless steel | 2 | M5 | 40 | 13,5 | 18 | 30,5 | 5,5 | 26,6 | 10 | 12 |  | | 10.43 € | | 06224-1400584X15 | external thread | traffic red RAL 3020 | stainless steel | 2 | M5 | 40 | 13,5 | 18 | 30,5 | 5,5 | 26,6 | 15 | 12 |  | | 10.43 € | | 06224-1400584X20 | external thread | traffic red RAL 3020 | stainless steel | 2 | M5 | 40 | 13,5 | 18 | 30,5 | 5,5 | 26,6 | 20 | 12 |  | | 10.43 € | | 06224-1400584X25 | external thread | traffic red RAL 3020 | stainless steel | 2 | M5 | 40 | 13,5 | 18 | 30,5 | 5,5 | 26,6 | 25 | 12 |  | | 10.43 € | | 06224-1400584X30 | external thread | traffic red RAL 3020 | stainless steel | 2 | M5 | 40 | 13,5 | 18 | 30,5 | 5,5 | 26,6 | 30 | 12 |  | | 10.43 € | | 06224-1400584X40 | external thread | traffic red RAL 3020 | stainless steel | 2 | M5 | 40 | 13,5 | 18 | 30,5 | 5,5 | 26,6 | 40 | 12 |  | | 10.43 € | | 06224-1400684X10 | external thread | traffic red RAL 3020 | stainless steel | 2 | M6 | 40 | 13,5 | 18 | 30,5 | 5,5 | 26,6 | 10 | 12 |  | | 10.43 € | | 06224-1400684X15 | external thread | traffic red RAL 3020 | stainless steel | 2 | M6 | 40 | 13,5 | 18 | 30,5 | 5,5 | 26,6 | 15 | 12 |  | | 10.43 € | | 06224-1400684X20 | external thread | traffic red RAL 3020 | stainless steel | 2 | M6 | 40 | 13,5 | 18 | 30,5 | 5,5 | 26,6 | 20 | 12 |  | | 10.43 € | | 06224-1400684X25 | external thread | traffic red RAL 3020 | stainless steel | 2 | M6 | 40 | 13,5 | 18 | 30,5 | 5,5 | 26,6 | 25 | 12 |  | | 10.43 € | | 06224-1400684X30 | external thread | traffic red RAL 3020 | stainless steel | 2 | M6 | 40 | 13,5 | 18 | 30,5 | 5,5 | 26,6 | 30 | 12 |  | | 10.43 € | | 06224-1400684X40 | external thread | traffic red RAL 3020 | stainless steel | 2 | M6 | 40 | 13,5 | 18 | 30,5 | 5,5 | 26,6 | 40 | 12 |  | | 10.43 € | | 06224-1400884X15 | external thread | traffic red RAL 3020 | stainless steel | 2 | M8 | 40 | 13,5 | 18 | 30,5 | 5,5 | 26,6 | 15 | 12 |  | | 10.43 € | | 06224-1400884X20 | external thread | traffic red RAL 3020 | stainless steel | 2 | M8 | 40 | 13,5 | 18 | 30,5 | 5,5 | 26,6 | 20 | 12 |  | | 10.43 € | | 06224-1400884X25 | external thread | traffic red RAL 3020 | stainless steel | 2 | M8 | 40 | 13,5 | 18 | 30,5 | 5,5 | 26,6 | 25 | 12 |  | | 10.43 € | | 06224-1400884X30 | external thread | traffic red RAL 3020 | stainless steel | 2 | M8 | 40 | 13,5 | 18 | 30,5 | 5,5 | 26,6 | 30 | 12 |  | | 10.43 € | | 06224-1400884X40 | external thread | traffic red RAL 3020 | stainless steel | 2 | M8 | 40 | 13,5 | 18 | 30,5 | 5,5 | 26,6 | 40 | 12 |  | | 10.43 € | | 06224-1500884X15 | external thread | traffic red RAL 3020 | stainless steel | 3 | M8 | 50 | 17 | 22 | 41,9 | 10 | 37,1 | 15 | 12 |  | | 11.62 € | | 06224-1500884X20 | external thread | traffic red RAL 3020 | stainless steel | 3 | M8 | 50 | 17 | 22 | 41,9 | 10 | 37,1 | 20 | 12 |  | | 11.62 € | | 06224-1500884X25 | external thread | traffic red RAL 3020 | stainless steel | 3 | M8 | 50 | 17 | 22 | 41,9 | 10 | 37,1 | 25 | 12 |  | | 11.62 € | | 06224-1500884X30 | external thread | traffic red RAL 3020 | stainless steel | 3 | M8 | 50 | 17 | 22 | 41,9 | 10 | 37,1 | 30 | 12 |  | | 11.62 € | | 06224-1500884X40 | external thread | traffic red RAL 3020 | stainless steel | 3 | M8 | 50 | 17 | 22 | 41,9 | 10 | 37,1 | 40 | 12 |  | | 11.62 € | | 06224-1501084X20 | external thread | traffic red RAL 3020 | stainless steel | 3 | M10 | 50 | 17 | 22 | 41,9 | 10 | 37,1 | 20 | 12 |  | | 11.62 € | | 06224-1501084X25 | external thread | traffic red RAL 3020 | stainless steel | 3 | M10 | 50 | 17 | 22 | 41,9 | 10 | 37,1 | 25 | 12 |  | | 11.62 € | | 06224-1501084X30 | external thread | traffic red RAL 3020 | stainless steel | 3 | M10 | 50 | 17 | 22 | 41,9 | 10 | 37,1 | 30 | 12 |  | | 11.62 € | | 06224-1501084X40 | external thread | traffic red RAL 3020 | stainless steel | 3 | M10 | 50 | 17 | 22 | 41,9 | 10 | 37,1 | 40 | 12 |  | | 11.62 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|