norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our
Data protection declaration
.
okay
Locations
Ideas
Conditions of use
Legal notice
Privacy Policy
Products
Company
Service
Download
News
Contact
Product overview
positioning
Flexible standard component system
assembling
Assembly system
moving
Systems / components for machine and plant construction
measuring
Measuring and testing components
clamping
Clamping technology
controlling
Electromechanics
transporting
Material handling and transport
technoshop
norelem inch
Inch parts
06181_L
Palm grips metal parts stainless-steel Form L with external...
go back
Products
Product overview
Flexible standard component system
Operating parts
Grips, handles and knobs
Palm grips similar to DIN 6335 metal parts stainless-steel
Palm grips metal parts stainless-steel Form L with external thread
Item description/product images
Description
Material:
Thermoset PF 31, black.
Metal parts stainless steel 1.4301.
Version:
High-gloss polished, black.
Special features:
Download
Here is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
Datasheet 06181_L Palm grips metal parts stainless-steel Form L with external thread
130 kB
Drawings
Item selection/filter
Order No.
Form
Component
material
D
D1
D8
H
H3
L
CAD
Acc.
Price
Order
06181-52505X15
L
stainless steel
M5
25
12
16
8
15
1.67
€
06181-52505X20
L
stainless steel
M5
25
12
16
8
20
1.69
€
06181-53206X15
L
stainless steel
M6
32
14
20
10
15
1.64
€
06181-53206X20
L
stainless steel
M6
32
14
20
10
20
1.70
€
06181-53206X25
L
stainless steel
M6
32
14
20
10
25
1.71
€
06181-53206X30
L
stainless steel
M6
32
14
20
10
30
1.74
€
06181-53206X40
L
stainless steel
M6
32
14
20
10
40
1.90
€
06181-53206X50
L
stainless steel
M6
32
14
20
10
50
2.08
€
06181-54008X20
L
stainless steel
M8
40
18
25
13
20
2.24
€
06181-54008X25
L
stainless steel
M8
40
18
25
13
25
2.30
€
06181-54008X30
L
stainless steel
M8
40
18
25
13
30
2.47
€
06181-54008X40
L
stainless steel
M8
40
18
25
13
40
3.22
€
06181-54008X50
L
stainless steel
M8
40
18
25
13
50
3.55
€
Other items in this category
06181_K
Palm grips metal parts stainless steel Form K with tapped bush
My norelem
E-mail
Password
Forgotten password?
I'm new to this site
Shopping cart
Number of items:
0
Amount:
0.00
€
shopping cart
Quick order / Check availability
Order article directly or check availability.
display
Algérie
Andorra
Argentina
Australia
België
Bolivia
Bosna i Hercegovina
Brasil
Canada
Česká republika
Chile
中国
Colombia
Costa Rica
Cuba
Danmark
Dem. Peop. Rep. of Korea
Deutschland
Ecuador
Eesti
España
Georgia
香港
Hrvatska
India
Ireland
Ísland
Italia
Jamaica
日本
Latvija
Liechtenstein
Lietuvos
Luxemburg
Magyarország
Malaysia
Malta
México
Nederland
New Zealand
Norge
Österreich
Pakistan
Paraguay
Perú
Polska
Portugal
Principauté de Monaco
台灣
Rep. di San Marino
대한민국
România
Schweiz
Singapore
Slovenija
Slovensko
South Africa
Suomi
Sverige
Türkiye
United Kingdom
United States of America
Uruguay
Venezuela
Việt Nam
Ελλάδα
Κύπρος
Беларусь
България
Република Србија
Россия
Србија и Црна Гора
Україна
ישראל
الامارات العربية المتحدة
السعودية
ايران
مصر
ประเทศไทย
English
Sitemap
Print
Recommended
Top
Copyright © 2025 norelem. All rights reserved.
Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83