norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Black thermoset PF 31.
Bush and screw electro zinc-plated steel.
Version:High-gloss polished.Drawing reference:
Form E: projecting steel bush
Form G: blind hole
Form K: tapped bush
Form L: external thread
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06180 Palm grips similar to DIN 6335 219 kB

Drawings (total overview)

Palm grips similar to DIN 6335

Palm grips, similar to DIN 6335, Form E with protruding steel bush

More information

Drawings

Palm grips, similar to DIN 6335, Form E with protruding steel bush

Item selection/filter

Order No.

FormDD1D8HH5H6TCADAcc.PriceOrder
06180-306EM632122391212 2.37 €
06180-308EM8401426101315 2.50 €
06180-310EM10501832121818 3.21 €
06180-312EM12632040142322 4.58 €
06180-316EM16802550172828 7.07 €

Palm grips similar to DIN 6335, Form G with blind hole

More information

Drawings

Palm grips similar to DIN 6335, Form G with blind hole

Item selection/filter

Order No.

FormDD1D8HH3TCADAcc.PriceOrder
06180-405G5251216812 0.43 €
06180-406G63214201015 0.55 €
06180-408G84018251318 0.93 €
06180-410G105022322021 1.08 €
06180-412G126326402525 1.75 €

Palm grips, similar to DIN 6335, Form K with tapped bush

More information

Drawings

Palm grips, similar to DIN 6335, Form K with tapped bush

Item selection/filter

Order No.

FormDD1D8HH3TCADAcc.PriceOrder
06180-205KM525121689,5 0.55 €
06180-206KM63214201012 0.61 €
06180-208KM84018251314 0.89 €
06180-210KM105022322018 1.14 €
06180-212KM126326402522 1.98 €
06180-216KM168035503030 5.37 €

Palm grips, similar to DIN 6335, Form L with external thread

More information

Drawings

Palm grips, similar to DIN 6335, Form L with external thread

Item selection/filter

Order No.FormDD1D8HH3LCADAcc.PriceOrder
06180-505X15LM5251216815 0.67 €
06180-505X20LM5251216820 0.67 €
06180-505X25LM5251216825 0.69 €
06180-505X30LM5251216830 0.71 €
06180-505X40LM5251216840 0.78 €
06180-505X50LM5251216850 0.79 €
06180-506X15LM63214201015 0.71 €
06180-506X20LM63214201020 0.72 €
06180-506X25LM63214201025 0.78 €
06180-506X30LM63214201030 0.78 €
06180-506X40LM63214201040 0.84 €
06180-506X50LM63214201050 0.89 €
06180-508X20LM84018251320 0.97 €
06180-508X25LM84018251325 0.98 €
06180-508X30LM84018251330 0.99 €
06180-508X35LM84018251335 1.09 €
06180-508X40LM84018251340 1.12 €
06180-508X45LM84018251345 1.20 €
06180-508X50LM84018251350 1.32 €
06180-510X20LM105022322020 1.30 €
06180-510X25LM105022322025 1.33 €
06180-510X30LM105022322030 1.41 €
06180-510X35LM105022322035 1.46 €
06180-510X40LM105022322040 1.54 €
06180-510X45LM105022322045 1.62 €
06180-510X50LM105022322050 1.71 €
06180-512X20LM126326402520 2.05 €
06180-512X30LM126326402530 2.14 €
06180-512X40LM126326402540 2.24 €
06180-512X50LM126326402550 2.39 €
06180-512X60LM126326402560 2.53 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83