norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing carbon steel, tension nut and tension pin case-hardened steel.Version:Black oxidised.
Matt-finished or high-polish chrome-plated versions available at extra charge.
Note:Tension Pin A standard version (for ratchet action):
Use for clamping and releasing in limited space and when considerable travel is involved. In order to change the tightening direction, the handle must be reversed by 180°.

Tension Pin B special version:
Use for clamping and releasing in limited space and when short travel is involved. The handle is not reversed in order to change the tightening direction. It must be pulled out before it can be engaged in the next slot.

Clamp with H7 reamed hole and DIN 6885/1 keyway.
On request:Other thread, reamed hole and square socket sizes.
Dimension “A” available in other lengths at extra charge.
Special version: Tension pin B.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06470_PB Ratchet levers with locating hole 154 kB

Drawings

Ratchet levers with locating hole

Item selection/filter

Order No.

Kind of fasteningSizeXA=Handle lengthA2DD1D2D3D4HH1H2H3No. of
index slots
CADAcc.PriceOrder
06470-412reamed hole with slot112150482233172236314,515,537 105.20 €
06470-414reamed hole with slot2141805427382026433861948 126.52 €
06470-415reamed hole with slot2151805427382026433861948 126.52 €
06470-416reamed hole with slot2161805427382026433861948 126.52 €
06470-418reamed hole with slot3182307035452430514262148 167.97 €
06470-420reamed hole with slot3202307035452430514262148 167.97 €
06470-422reamed hole with slot42230080425628356147623,549 229.41 €
06470-425reamed hole with slot42530080425628356147623,549 229.41 €
06470-427reamed hole with slot42730080425628356147623,549 229.41 €
06470-430reamed hole with slot5304001106075323882537,526,5511 436.87 €
06470-436reamed hole with slot5364001106075323882537,526,5511 436.87 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83