|
|
06460_SEClamping levers with protective cap and external thread, satin... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Protective cap stainless steel 1.4305. Version:Handle powder-coated. Steel parts black oxidised. Caps bright stainless steel.Note:Where L ≥ 60 mm the thread length is always 60 mm. On request:Other threads, screw lengths, colours and special versions. Dimension “H1” available in other lengths at extra charge.Drawing reference:1) flat point DIN EN ISO 4753 DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Size | Main colour | Surface finish body | X | L | D | D1 | D2 | B | A | A1 | H | H1 | H2 | H3 | H4 | No. of teeth | CAD | Acc. | Price | Order |
---|
06460-92061X15 | 2 | jet black RAL 9005 | satin finish | M6 | 15 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-92061X20 | 2 | jet black RAL 9005 | satin finish | M6 | 20 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-92061X25 | 2 | jet black RAL 9005 | satin finish | M6 | 25 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-92061X30 | 2 | jet black RAL 9005 | satin finish | M6 | 30 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-92061X35 | 2 | jet black RAL 9005 | satin finish | M6 | 35 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-92061X40 | 2 | jet black RAL 9005 | satin finish | M6 | 40 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-92061X45 | 2 | jet black RAL 9005 | satin finish | M6 | 45 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-92061X50 | 2 | jet black RAL 9005 | satin finish | M6 | 50 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-92061X55 | 2 | jet black RAL 9005 | satin finish | M6 | 55 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-92061X60 | 2 | jet black RAL 9005 | satin finish | M6 | 60 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-92081X15 | 2 | jet black RAL 9005 | satin finish | M8 | 15 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-92081X20 | 2 | jet black RAL 9005 | satin finish | M8 | 20 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-92081X25 | 2 | jet black RAL 9005 | satin finish | M8 | 25 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-92081X30 | 2 | jet black RAL 9005 | satin finish | M8 | 30 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-92081X35 | 2 | jet black RAL 9005 | satin finish | M8 | 35 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-92081X40 | 2 | jet black RAL 9005 | satin finish | M8 | 40 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-92081X45 | 2 | jet black RAL 9005 | satin finish | M8 | 45 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-92081X50 | 2 | jet black RAL 9005 | satin finish | M8 | 50 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-92081X55 | 2 | jet black RAL 9005 | satin finish | M8 | 55 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-92081X60 | 2 | jet black RAL 9005 | satin finish | M8 | 60 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-92101X15 | 2 | jet black RAL 9005 | satin finish | M10 | 15 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-92101X20 | 2 | jet black RAL 9005 | satin finish | M10 | 20 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-92101X25 | 2 | jet black RAL 9005 | satin finish | M10 | 25 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-92101X30 | 2 | jet black RAL 9005 | satin finish | M10 | 30 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 8.72 € | | 06460-92101X35 | 2 | jet black RAL 9005 | satin finish | M10 | 35 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-92101X40 | 2 | jet black RAL 9005 | satin finish | M10 | 40 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-92101X45 | 2 | jet black RAL 9005 | satin finish | M10 | 45 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-92101X50 | 2 | jet black RAL 9005 | satin finish | M10 | 50 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-92101X55 | 2 | jet black RAL 9005 | satin finish | M10 | 55 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-92101X60 | 2 | jet black RAL 9005 | satin finish | M10 | 60 | 13,5 | 18,5 | 19 | 9,5 | 65 | 74,5 | 32 | 6,5 | 17,5 | 42,5 | 45,5 | 20 |  | | 9.17 € | | 06460-93081X15 | 3 | jet black RAL 9005 | satin finish | M8 | 15 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-93081X20 | 3 | jet black RAL 9005 | satin finish | M8 | 20 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-93081X25 | 3 | jet black RAL 9005 | satin finish | M8 | 25 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-93081X30 | 3 | jet black RAL 9005 | satin finish | M8 | 30 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-93081X35 | 3 | jet black RAL 9005 | satin finish | M8 | 35 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-93081X40 | 3 | jet black RAL 9005 | satin finish | M8 | 40 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-93081X45 | 3 | jet black RAL 9005 | satin finish | M8 | 45 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-93081X50 | 3 | jet black RAL 9005 | satin finish | M8 | 50 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-93081X55 | 3 | jet black RAL 9005 | satin finish | M8 | 55 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-93081X60 | 3 | jet black RAL 9005 | satin finish | M8 | 60 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-93101X15 | 3 | jet black RAL 9005 | satin finish | M10 | 15 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-93101X20 | 3 | jet black RAL 9005 | satin finish | M10 | 20 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-93101X25 | 3 | jet black RAL 9005 | satin finish | M10 | 25 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-93101X30 | 3 | jet black RAL 9005 | satin finish | M10 | 30 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 9.68 € | | 06460-93101X35 | 3 | jet black RAL 9005 | satin finish | M10 | 35 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-93101X40 | 3 | jet black RAL 9005 | satin finish | M10 | 40 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-93101X45 | 3 | jet black RAL 9005 | satin finish | M10 | 45 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-93101X50 | 3 | jet black RAL 9005 | satin finish | M10 | 50 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-93101X55 | 3 | jet black RAL 9005 | satin finish | M10 | 55 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | | 06460-93101X60 | 3 | jet black RAL 9005 | satin finish | M10 | 60 | 16 | 21 | 22 | 11 | 80 | 91 | 41,5 | 10 | 24 | 54,5 | 58,5 | 22 |  | | 10.18 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|