norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Tension levers stainless steel with internal thread, 0°
06341_IG0

Tension levers stainless steel with internal thread, 0°

go back

Item description/product images

DescriptionMaterial:

Steel parts stainless steel 1.4305.
Ball knob black plastic.

Version:Stainless steel parts bright.
Ball knob polished.
Note:Tension levers can be used for simple clamping or control operations.
Where applicable, there must be enough space available so that the grip can be rotated 360°.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06341_IG0 Tension levers stainless steel with internal thread, 0° 89,9 kB

Item selection/filter

Order No.Thread typeFormSizeXTD

D1

D2HH2ACADAcc.PriceOrder
06341-2082internal thread1M8182410254032,588,1 13.09 €
06341-2102internal thread1M10182410254032,588,1 13.09 €
06341-21012internal thread2M10202812324636,5104 16.20 €
06341-2122internal thread2M12202812324636,5104 16.20 €
06341-2162internal thread3M16233313325241126,5 19.62 €
06341-2202internal thread4M20264113326149128,5 27.21 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83