|
|
05715-01Toggle clamps vertical with flat foot and adjustable clamping... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel or stainless steel.Version:Electro zinc-plated steel. Bright stainless steel. Plastic handle, oil-resistant.Note:A neoprene thrust pad is supplied with version 05715-01-01000.Accessory:05885-01 05887-01 05280 05891-01Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main material | Opening angle of holding arm | Opening angle of handle | Hand force FH N | Retaining force F1 N | Retaining force F2 N | Clamping force F3 N | Clamping force F4 N | CAD | Acc. | Price | Order |
---|
05715-01-01000 | steel | 100° | 56° | 50 | 700 | 1000 | 500 | 700 |  | | 13.43 € | | 05715-01-11000 | stainless steel | 100° | 56° | 50 | 700 | 1000 | 500 | 700 |  | | 29.65 € | |
Order No. | Main material | A | A1 | B | B1 | B2 | B3 | B5 | C | C1 | D | H | L | L1 | L2 | M | CAD | Acc. | Price | Order |
---|
05715-01-01000 | steel | 15,9 | 25,4 | 23,8 | 33,3 | 9 | 5 | 2 | 16 | 8 | 4,4 | 74,4 | 51 | 24,6 | 20,8 | M5x37 |  | | 13.43 € | | 05715-01-11000 | stainless steel | 15,9 | 25,4 | 23,8 | 33,3 | 9 | 5 | 2 | 16 | 8 | 4,4 | 74,4 | 51 | 24,6 | 20,8 | M5x30 |  | | 29.65 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|