norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Manual clamp vertical with hole pattern on the front
05666

Manual clamp vertical with hole pattern on the front

go back

Item description/product images

DescriptionMaterial:Housing and clamping arm steel.Note:Manual clamp with integrated toggle lever mechanism for over dead centre locking.
The clamping arm is has a fixed stop for reproducible end positions.
The housing features a hole pattern at the front.
All hinge pins for the mechanics are in bushes.
The hand lever has an ergonomic ball grip.
The clamping arm has a hole pattern for mounting thrust pads.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05666 Manual clamp vertical with hole pattern on the front 176 kB

Drawings

Manual clamp vertical with hole pattern on the front

Item selection/filter

Order No.

Clamping torque Mx
Nm
Retaining
torque
Nm
CADAcc.PriceOrder
05666-5555110 352.82 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83