norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Star grip thermoplastic.
Bush steel.
Washer steel 140 HV.
Eye bolt steel grade 8.8.
Hinge pin steel 1.1181.
Version:Star grip black.
Bush trivalent blue passivated
Washer bright.
Eye bolt black oxidised.
Hinge pins tempered, ground and bright.
Note:The swing screws are supplied unassembled.
Suitable circlips are enclosed.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05660 Swing screws 206 kB

Drawings

Swing screws

Item selection/filter

Order No.

DD1D2D3D4HH1H2LL1L2
min.
L2
max.
SCADAcc.PriceOrder
05660-06050M6614321220101,6221732447 7.81 €
05660-06075M6614321220101,6221757697 8.41 €
05660-08050M8818401624131,6302528429 8.49 €
05660-08075M8818401624131,6302553679 9.14 €
05660-10075M1010205020311723732496512 10.73 €
05660-10100M1010205020311723732749012 11.60 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83