norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamp straps open U DIN 6315 C, round pin, steel or aluminium
04150

Clamp straps open U DIN 6315 C, round pin, steel or aluminium

go back

Item description/product images

DescriptionMaterial:Carbon steel or EN AW-7022.Version:Steel painted.
Aluminium bright.
Note:When using spherical washers 07420 use Form G.

The stated clamping forces are only valid for steel straps.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04150 Clamp straps open U DIN 6315 C, round pin, steel or aluminium 155 kB

Drawings

Clamp straps open U DIN 6315 C, round pin, steel or aluminium

Item selection/filter

Order No.

Main
material
L1A

B1B2DL2L3for
screw
Clamping
force
kN
StatusCADAcc.PriceOrder
04150-08high carbon steel10015930123018M88,77 43.25 €
04150-10high carbon steel125201130163624M1013,9 41.71 €
04150-12high carbon steel160251440204530M12/M1420,2 44.14 €
04150-121high carbon steel200251440204530M12/M1420,2 44.79 €
04150-16high carbon steel200301850245536M16/M1837,8 67.02 €
04150-161high carbon steel250301850245536M16/M1837,8 66.46 €
04150-20high carbon steel250402260306545M20/M2258,8 109.54 €
04150-201high carbon steel315402260306545M20/M2258,8 136.95 €
04150-208aluminium10015930123018M8-expiring 28.49 €
04150-210aluminium125201130163624M10-expiring 30.37 €
04150-220aluminium250402260306545M20/M22-expiring 90.37 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83