norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Clamping bolt, steel.
Clamping screw, carbon steel.
Clamping ring brass.
Version:Clamping bolt hardened and black oxidised.
Clamping screw black oxidised.
Clamping ring bright.
Note:The clamping bolts can be fixed to the machine table directly with T-slot nuts. Clamping parallel to the table is guaranteed by low tolerance classes (js6) for the height.
The clamping range is 8 – 40 mm. Clamping screws for the ranges 40 – 67 and 65 – 87 mm are also available.
The intermediate plate prevents damage to the machine table, as well as shifting during tightening. The brass clamping ring prevents impressions on the workpiece.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04395 Clamping bolts 174 kB

Clamping bolts

More information

Drawings

Clamping bolts

Item selection/filter

Order No.

HClamp rangeCADAcc.PriceOrder
04395-050508-40 106.17 €
04395-1001008-40 113.53 €

Clamping screws

More information

Drawings

Clamping screws

Item selection/filter

Order No.

Clamp rangeCADAcc.PriceOrder
04395-406740-67 58.13 €
04395-658765-87 64.47 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83