norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our
Data protection declaration
.
okay
Locations
Ideas
Conditions of use
Legal notice
Privacy Policy
Products
Company
Service
Download
News
Contact
Product overview
positioning
Flexible standard component system
assembling
Assembly system
moving
Systems / components for machine and plant construction
measuring
Measuring and testing components
clamping
Clamping technology
controlling
Electromechanics
transporting
Material handling and transport
technoshop
norelem inch
Inch parts
03031
Spring plungers with hex socket and ball, standard spring force,...
go back
Products
Product overview
Flexible standard component system
Spring plungers Indexing plungers Stops Centring/positioning components Ball lock pins T-slot nuts
Spring plungers
Spring plungers with hex socket and ball, steel, with thread lock
Spring plungers with hex socket and ball, standard spring force, with thread lock
Item description/product images
Description
Material:
Sleeve steel grade 5.8.
Ball steel.
Spring grade D spring steel wire.
Thread lock nylon.
Version:
Black oxidised. Ball hardened.
Drawing reference:
L2 = approx. 2x thread pitch
Download
Here is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
Datasheet 03031 Spring plungers with hex socket and ball, standard spring force, with thread lock
153 kB
Drawings
Item selection/filter
Order No.
D
D1
H
L
L1
S
Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque
approx. Nm
CAD
Acc.
Price
Order
03031-03
M3
1,5
0,4
9
4
1,5
1,5
3
0,1
0,07
2.70
€
03031-04
M4
2,5
0,8
10
5
2
4
10
0,18
0,12
2.33
€
03031-05
M5
3
0,9
14
6
2,5
6
11
0,12
0,08
2.30
€
03031-06
M6
3,5
1
15
7
3
9
13
0,44
0,21
2.20
€
03031-08
M8
5
1,5
18
8
4
15
30
1,1
0,38
2.67
€
03031-10
M10
6
2
23
9
5
20
40
1,3
0,6
2.90
€
03031-12
M12
8
2,5
26
10
6
30
55
2
1,3
4.93
€
03031-16
M16
10
3,5
33
14
8
65
125
3,9
3
7.04
€
Other items in this category
03031
Spring plungers with hex socket and ball, heavy spring force, with thread lock
My norelem
E-mail
Password
Forgotten password?
I'm new to this site
Shopping cart
Number of items:
0
Amount:
0.00
€
shopping cart
Quick order / Check availability
Order article directly or check availability.
display
Algérie
Andorra
Argentina
Australia
België
Bolivia
Bosna i Hercegovina
Brasil
Canada
Česká republika
Chile
中国
Colombia
Costa Rica
Cuba
Danmark
Dem. Peop. Rep. of Korea
Deutschland
Ecuador
Eesti
España
Georgia
香港
Hrvatska
India
Ireland
Ísland
Italia
Jamaica
日本
Latvija
Liechtenstein
Lietuvos
Luxemburg
Magyarország
Malaysia
Malta
México
Nederland
New Zealand
Norge
Österreich
Pakistan
Paraguay
Perú
Polska
Portugal
Principauté de Monaco
台灣
Rep. di San Marino
대한민국
România
Schweiz
Singapore
Slovenija
Slovensko
South Africa
Suomi
Sverige
Türkiye
United Kingdom
United States of America
Uruguay
Venezuela
Việt Nam
Ελλάδα
Κύπρος
Беларусь
България
Република Србија
Россия
Србија и Црна Гора
Україна
ישראל
الامارات العربية المتحدة
السعودية
ايران
مصر
ประเทศไทย
English
Sitemap
Print
Recommended
Top
Copyright © 2025 norelem. All rights reserved.
Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83