norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Tool steel 1.2067Version:Hardened. Hardness 60 ±2 HRC.Note:Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03320 Cylindrical pins DIN 6325 148 kB
 Overview of standards for fasteners 687 kB

Drawings

Cylindrical pins DIN 6325

Overview of items (compressed)

Item selection/filter
Order No.D

L1 = lengthL2RZ1Z2Filter
03320-02X26/8/10/12/14/16/18/200,620,30,18
03320-25X2,56/8/10/12/14/16/18/20/22/240,72,50,40,25
03320-03X38/10/12/14/16/18/20/22/24/28/30/320,830,450,3
03320-04X48/10/12/14/16/18/20/22/24/28/30/32/36/40140,60,4
03320-05X510/12/14/16/18/20/22/24/28/30/32/36/40/45/501,250,750,5
03320-06X610/12/14/16/18/20/22/24/28/30/32/36/40/45/50/55/601,560,90,6
03320-08X812/14/16/18/20/22/24/28/30/32/36/40/45/50/55/60/70/801,881,20,8
03320-10X1016/18/20/24/28/30/32/36/40/45/50/55/60/70/80/90/1002101,51
03320-12X1218/20/24/28/30/32/36/40/45/50/55/60/70/80/90/100/1202,5121,81,3
03320-14X1424/28/32/36/40/45/50/55/60/70/80/90/100/1202,51621,3
03320-16X1624/28/32/36/40/45/50/55/60/70/80/90/100/110/1203162,51,7
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83