|
|
03334_MALateral spring plungers with seal |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel.Version:Thrust pin steel, hardened and electro zinc-plated. Sleeve blue electro zinc-plated.Note:Lateral spring plungers with threaded sleeve can be individually adjusted to suit the the part being held. The threaded sleeve is also suitable for screwing into thin sheet metal as it can be fastened with one or two nuts. W and Z are customer specified.Drawing reference:Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Component material | L | L1 | D | D1 | ±S | F ca.N | X | SW | K | Order No. assembly tool | CAD | Acc. | Price | Order |
---|
03334-3020X12 | steel | 11,5 | 6 | M12 | 5 | 0,8 | 20 | 1,6 | 10 | 2x60° | 03334-06 |  |  | 8.73 € | | 03334-3020X20 | steel | 19 | 6 | M12 | 5 | 0,8 | 20 | 1,6 | 10 | 2x60° | 03334-06 |  |  | 9.15 € | | 03334-3020X27 | steel | 26,5 | 6 | M12 | 5 | 0,8 | 20 | 1,6 | 10 | 2x60° | 03334-06 |  |  | 9.57 € | | 03334-3050X12 | steel | 11,5 | 6 | M12 | 5 | 0,8 | 50 | 1,6 | 10 | 2x60° | 03334-06 |  |  | 8.73 € | | 03334-3050X20 | steel | 19 | 6 | M12 | 5 | 0,8 | 50 | 1,6 | 10 | 2x60° | 03334-06 |  |  | 9.15 € | | 03334-3050X27 | steel | 26,5 | 6 | M12 | 5 | 0,8 | 50 | 1,6 | 10 | 2x60° | 03334-06 |  |  | 9.57 € | | 03334-3100X12 | steel | 11,5 | 6 | M12 | 5 | 0,8 | 100 | 1,6 | 10 | 2x60° | 03334-06 |  |  | 8.73 € | | 03334-3100X20 | steel | 19 | 6 | M12 | 5 | 0,8 | 100 | 1,6 | 10 | 2x60° | 03334-06 |  |  | 9.15 € | | 03334-3100X27 | steel | 26,5 | 6 | M12 | 5 | 0,8 | 100 | 1,6 | 10 | 2x60° | 03334-06 |  |  | 9.57 € | | 03334-3040X12 | steel | 11,5 | 10 | M12 | 6 | 1 | 40 | 1,8 | 10 | 2x60° | 03334-06 |  |  | 9.15 € | | 03334-3040X20 | steel | 19 | 10 | M12 | 6 | 1 | 40 | 1,8 | 10 | 2x60° | 03334-06 |  |  | 9.57 € | | 03334-3040X27 | steel | 26,5 | 10 | M12 | 6 | 1 | 40 | 1,8 | 10 | 2x60° | 03334-06 |  |  | 9.96 € | | 03334-3075X12 | steel | 11,5 | 10 | M12 | 6 | 1 | 75 | 1,8 | 10 | 2x60° | 03334-06 |  |  | 9.15 € | | 03334-3075X20 | steel | 19 | 10 | M12 | 6 | 1 | 75 | 1,8 | 10 | 2x60° | 03334-06 |  |  | 9.57 € | | 03334-3075X27 | steel | 26,5 | 10 | M12 | 6 | 1 | 75 | 1,8 | 10 | 2x60° | 03334-06 |  |  | 9.96 € | | 03334-3150X12 | steel | 11,5 | 10 | M12 | 6 | 1 | 100 | 1,8 | 10 | 2x60° | 03334-06 |  |  | 9.15 € | | 03334-3150X20 | steel | 19 | 10 | M12 | 6 | 1 | 100 | 1,8 | 10 | 2x60° | 03334-06 |  |  | 9.57 € | | 03334-3150X27 | steel | 26,5 | 10 | M12 | 6 | 1 | 100 | 1,8 | 10 | 2x60° | 03334-06 |  |  | 9.96 € | | 03334-3100X16 | steel | 18 | 16 | M18X1,5 | 10 | 1,6 | 100 | 3,2 | 16 | 2,5x60° | 03334-10 |  |  | 9.57 € | | 03334-3100X29 | steel | 31,5 | 16 | M18X1,5 | 10 | 1,6 | 100 | 3,2 | 16 | 2,5x60° | 03334-10 |  |  | 10.37 € | | 03334-3100X43 | steel | 45 | 16 | M18X1,5 | 10 | 1,6 | 100 | 3,2 | 16 | 2,5x60° | 03334-10 |  |  | 11.16 € | | 03334-3200X16 | steel | 18 | 16 | M18X1,5 | 10 | 1,6 | 150 | 3,2 | 16 | 2,5x60° | 03334-10 |  |  | 9.57 € | | 03334-3200X29 | steel | 31,5 | 16 | M18X1,5 | 10 | 1,6 | 150 | 3,2 | 16 | 2,5x60° | 03334-10 |  |  | 10.37 € | | 03334-3200X43 | steel | 45 | 16 | M18X1,5 | 10 | 1,6 | 150 | 3,2 | 16 | 2,5x60° | 03334-10 |  |  | 11.16 € | | 03334-3300X16 | steel | 18 | 16 | M18X1,5 | 10 | 1,6 | 200 | 3,2 | 16 | 2,5x60° | 03334-10 |  |  | 9.57 € | | 03334-3300X29 | steel | 31,5 | 16 | M18X1,5 | 10 | 1,6 | 200 | 3,2 | 16 | 2,5x60° | 03334-10 |  |  | 10.37 € | | 03334-3300X43 | steel | 45 | 16 | M18X1,5 | 10 | 1,6 | 200 | 3,2 | 16 | 2,5x60° | 03334-10 |  |  | 11.16 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|