norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Carbon steel.Version:Hardened (33–39 HRC) and black oxidised.Note:The centring clamp enables a workpiece to be centred and clamped in the bore.
The wedges generate higher clamping forces.
Centring clamp with pull-down effect.
Drawing reference:
Dimension H refers to the height at ≥ D.

1) O-ring
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03164_A Centring clamp round with countersunk screw, Form A 268 kB

Drawings

Centring clamp round with countersunk screw, Form A

Item selection/filter

Order No.FormD=ThreadD
min.
D
max.
HH1LSWClamping
force
max. kN
Tightening
torque
Nm
CADAcc.PriceOrder
03164-10804AM4x12810,35,50,97,32,50,92,1 24.59 €
03164-11005AM5X151012,36,41,19,131,54,3 24.59 €
03164-11206AM6X181216,38,61,311,242,17,3 28.70 €
03164-11608AM8X25162211,51,616,25418 31.42 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83