norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Mandrel mild steel.
Taper-head screw low-carbon steel
Version:Mandrel black oxidised.
Taper-head screw case-hardened.
Note:The mandrel collet is ideal for finish machining turned parts. The diameter “D” can be turned or milled to suit the workpiece ID.
Low design - no interfering clamp straps.
Tightened using a hex socket wrench or hydraulics.

* D min. = smallest diameter to which “D” may be turned or milled.
Assembly:Expand the mandrel approx. 0.1 mm over the relaxed diameter. Turn or mill the mandrel to suit the internal diameter of the workpiece. The base flange can be centred in a pocket or using dowel pins.Drawing reference:
1) taper-head screw
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03157 Mandrel collets 205 kB

Drawings

Mandrel collets

Item selection/filter

Order No.DD
min.
D1D2D3
for screw
ISO 10642
D4
Tapered-
head bolt
HH1H2H3SW
Tapered-
head bolt
Tightening
torque
max. Nm
Clamping
force
max. kN
Accessories NLMCADAcc.PriceOrder
03157-0204077,44,120 h913,7M2M210,77,66,14,11,50,71,103157-01-0212 90.69 €
03157-04081212,4829,72 h921M3M421,816158354,203157-01-0425 92.25 €
03157-06121414,212,231,5 h923,1M3M624,91915125178,503157-01-0630 94.09 €
03157-0814202013,537,5 h929M3M824,919151463411,103157-01-0830 96.19 €
03157-062027271850 h939,4M4M1028,622,217,5178602003157-01-1035 124.99 €
03157-10253535,32356 h945,5M4M1231,825,420,6211015026,303157-01-1240 153.93 €
03157-1234424229,369,5 h855,9M5M1639,631,827221428044,503157-01-1645 196.33 €
03157-12345251,529,375,5 h963,9M5M1639,631,827221428044,503157-01-1645 203.79 €
03157-16307777,729,3107,5 h992,5M6M1645,537,632,3201428044,503157-01-1645 329.38 €
03157-163010310329,3132,9 h9118M6M1645,537,632,3201428044,503157-01-1645 502.55 €
03157-163017517529,3132,9 h9118M6M1645,537,632,3201428044,503157-01-1645 978.65 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83