norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionProduct description:Smart products offer the added value of obtaining electronic feedback about the actuated status of various clamping and support elements.

Rest pads can be used as supports, stops or thrust pieces on workpieces being machined.
A limit switch, which is integrated into the rest pad with contact sensor, detects whether a workpiece is supported or not.

If the rest pad is connected to the Bluetooth module 85876 via the integrated USB Type-C socket, it transmits the sensor status wirelessly. The signal can then be received and processed by e.g. a Gateway 85875.
In addition, the integrated LED display of the Bluetooth module indicates the status of the rest pad.

The power supply for the rest pad is provided by the Bluetooth module, which can be replaced if necessary without reconfiguration.
Material:Rest pad QT steel.
Contact sensor stainless steel.
Plug housing steel.
Version:Rest pad black oxidised, hardened and ground.
Plug housing black oxidised.
Note:A secure signal transmission can only be guaranteed if the contact sensor is pressed down by the workpiece flush with the contact surface. The tolerance is 0.2 mm.

The contact face of the workpiece must exceed Ø10 mm.
Technical data:See Downloads, Technical Information.Application:Part positioning can be controlled with the aid of these rest pads. The rest pads can also be used as stops with position feedback.
Temperature range:0 °C to +65 °C.Accessory:Universal transmitter 85876.
Gateway 85875.
Safety:Rest pads with contact sensor are not suitable for the protection of personnel.Drawing reference:
1) Contact sensor
2) USB type C socket
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 02015 Rest pads with contact sensor 415 kB
 OBJETS-CONNECTES-BROCHURE-2023-GB-BD 2,8 MB

Drawings

Rest pads with contact sensor

Item selection/filter

Order No.A

D1D2D3HH1H2L3L4CADAcc.PriceOrder
02015-123033,2530123630140,352,502,50 193.38 €
02015-163033,2530163630200,352,502,50 194.81 €
02015-203033,2530203630200,352,502,50 196.21 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83