norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Tension relief, plastic for energy chains, internal height 45 mm
80850-93

Tension relief, plastic for energy chains, internal height 45 mm

go back

Item description/product images

DescriptionMaterial:Polyamide fibreglass reinforced.Version:Black.Note:The tension relief can be clipped into the connecting element. These fixate the position of the routed cables at the chain ends.Temperature range:-30°C to +125°CSpecial features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 80850-93 Tension relief, plastic for energy chains, internal height 45 mm 113 kB

Drawings

Tension relief, plastic for energy chains, internal height 45 mm

Item selection/filter

Order No.B

Suitable for

CADAcc.PriceOrder
80850-93-4510010080850-90-45100... 1.83 €
80850-93-4515015080850-90-45150... 2.55 €
80850-93-4520020080850-90-45200... 3.52 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83