norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Emergency stop button, fitted version Ø 22.3 mm
with contact blocks, Form B
81150-08_B

Emergency stop button, fitted version Ø 22.3 mm with contact...

go back

Item description/product images

DescriptionMaterial:Plastic
Contact terminals AgNi.
Version:Push button red
Frame yellow.
Note:Emergency stop buttons are used to manually switch off machines and systems quickly in emergencies. The push button engages when depressed and can be unlocked again by twisting it to the right or left. The red button is located on a yellow background. This ensures good identification.

Certificates / Standards met:
CE, TÜV Süd, CCC, cULus, UR.
EN 60947-5-1, EN 60947-5-5, EN ISO 13850.
Technical data:Mounting position: arbitrary.
Mechanical service life: 50,000 switching cycles.
Electrical service life: 50,000 switching cycles at nominal load.
NC contact forced opening: acc. to EN 60947-5-1, App K.

Rated insulation voltage Ui: 250 V.
Permanent thermal current: 10A.

Utilisation category acc. to IEC/EN60947-5-1:
AC15: 250 V / 3 A.
DC13: 24 V / 2 A.
Temperature range:Storage temperature: -50 °C to +85 °C.
Operating temperature: -25°C to +55°C.
Advantages:The safety contact constantly monitors the orderly connection between the emergency stop button and the contact element. If the emergency stop button is separated from the contact element due to negligent installation or mechanical damage, the safety contact breaks immediately and the machine is stopped.Supplied withThe emergency stop button consists of a push-button, union nut, 2 contact blocks, 1x NC, 1x NC with integrated safety relay (NO) for fault shutdown and a bracket for the contact blocks.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 81150-08_B Emergency stop button, fitted version Ø 22.3 mm with contact blocks, Form B 262 kB

Drawings

Emergency stop button, fitted version Ø 22.3 mm
with contact blocks, Form B

Item selection/filter

Order No.

FormForm-TypeInstalled ØWire strip length
mm
Connection
type
CADAcc.PriceOrder
81150-08-213210Bwith anti-block collar22,38-10Spring clamp 39.80 €
Order No.

Connection
cross-section
max. (mm²)
No. of NO contactsNo. of NC contactsTightening torque
Mounting nut
Nm
IlluminableCADAcc.PriceOrder
81150-08-2132100,75-2,5122,5No 39.80 €
Order No.

Anti-block collarContact resistance
m Ohm
ReleaseContact voltage
min.
V
Contact current
min.
mA
CADAcc.PriceOrder
81150-08-213210Yes<100right/left rotation245 39.80 €
Order No.

Bounce time
ms
Switch position indicatorSafety ratingProtection classSelf-monitoringTamper-proofCADAcc.PriceOrder
81150-08-213210<10YesIP65/IP67II Protective insulationYesYes 39.80 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83