norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Centric vices jaw width 65 mm
41101

Centric vices jaw width 65 mm

go back

Item description/product images

DescriptionMaterial:Body and jaw holder mild steel.
Spindle high-strength special steel.
Version:Body and jaw holder hardened and ground.Note for ordering:Supplied with hexagon crank handle.
Order jaw plates separately.
Note:Mechanically operated centric vice.
Suitable for automation: prepared with gripper slot for handling systems.
Flexible mounting: suitable for zero-point systems, mounting on machine tables or on custom systems via a baseplate.
Centring precision: +/- 0.02 mm.

The use of a torque wrench is recommended to achieve a controlled clamping force.
Features:- Clamping slide and spindle nut in one piece
- Slots and fastening threads for mounting attachment jaws
- Reversible jaws (accessories) with lateral thread for workpiece stop enables a wider clamping range
- Good swarf and coolant removal
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 41101 Centric vices jaw width 65 mm 260 kB

Drawings

Centric vices jaw width 65 mm

Item selection/filter

Order No.

Dimensionsweight
kg
CADAcc.PriceOrder
41101-065100see drawing3,33 918.85 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83