norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Flexible machine installation with levelling wedge mounts and vibration dampers

go back
Flexible machine installation with levelling wedge mounts and vibration dampers
norelem offers a wide selection of solutions for safe mounting and quiet operation

While levelling wedge mounts provide for fast and safe installation of machines, vibration dampersensure lasting protection for personnel, buildings and machinery. They prevent unacceptable vibrations or shocks from being transmitted to the environment.

.
27710 Levelling wedges, steel, free-standing
Whether machine tool, laser or injection moulding machine: During installation, different requirements have to be met - from rigid to elastic, fixed to free-standing or coarse to fine levelling. norelem has various machine installation elements in its program, which meet these requirements.

Suitable for high horizontal loads are e.g. Levelling wedge mounts for floor mounting with adhesive anchor.

27710-20 Levelling wedges, aluminium with adhesive anchor
27710-05 Levelling wedges, steel with non-slip insulating layer, free-standing
27710 Levelling wedges with adhesive anchor
27710-15 Levelling wedges, steel, free-standing
For mobile machine parks, the company offers levelling wedge mounts with insulating coating as well as free-standing types without ground anchoring.
The wedges and anchor are made of aluminium or steel. The insulation coating on the mobile levelling wedge mounts is made of an elastic, pressure-resistant and compressible rubber compound. The surface is resistant to petrol, oil grease and heat.
Particularly heavy machines can be levelled with the aid of central double wedges. Two wedges move towards or away from the support centre symmetrically and without backlash, enabling the height of the machine to be adjusted. The central supporting point always remains rigid and stable and the force acting on the lifting mechanism is halved. The wedges can also be moved with off-centre loads.
The vibration dampers from norelem are applicable for vertical and horizontal vibrations. They are mounted on the floor and absorb permanent and dynamic loads. They prevent the free oscillation of the machine mass through a horizontal hardness and a soft vertical elasticity.

To the products:

27710-25 Levelling wedges, aluminium with non-slip insulating layer, free-standing
27710-30 Spacer washers, steel or stainless steel
Brief company profile
norelem Normelemente GmbH & Co. KG
Every success story begins with an idea. This is why norelem supports engineers, designers and technicians in achieving their targets in machine and plant construction. The correct choice from our full range of more than 70,000 standard and operating parts can be found quickly and easily in THE BIG GREEN BOOK, norelem's unique and user-friendly product catalogue.

You win time, work more efficiently and optimise your process costs. Because norelem components are available immediately, including free CAD data for quicker designing without drawing or configuration. Perfect results with less time and cost. Advantage: Standard parts.

As an established industry insider, we are committed to promoting young talent with the norelem ACADEMY. So that tomorrow's designers can get off to a good start.
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
Japan
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83