norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Kleinförderbänder

go back
Test

Small conveyor belts

Small conveyor belts are used mostly in fixture and special machine constructions. They are suitable for use as feed and removal devices for small parts. The internal drive of these conveyor belts consists of a 24 V motor and controller.

Advantages:

- Small installation space required due to the internal drive

- Has no protruding edges

- Flexible mounting possibilities with profile system type B

The product range from norelem includes small conveyor belts with a belt width of 60 to 200 mm and a length of 520 to 1500 mm.

Go to shop

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
India
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83