|
|
04233-02 inchCam levers, aluminium, adjustable with external thread, plastic... |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:These cam levers have a technically optimised plastic thrust washer. The thrust washer is made of a special high-performance plastic that guarantees very good wear and creep resistance. Material:Handle cast aluminium EN AC-46200.
Thrust washer high performance carbon-fibre reinforced thermoplastic.
Hinge pin steel, grade 5.8 or stainless steel 1.4305.
Stud steel, grade 5.8 or stainless steel 1.4305. Version:Lever powder-coated black fine structured or traffic red fine structured. Thrust washer, black. Hinge pin, stud steel, blue passivated or bright stainless steel.Note:Adjustable cam levers are used if the position of the lever relative to the axis of tension only permits one specific position (interference circle). The exact position of the lever is adjusted using a screwdriver on the fine thread setscrew. Plastics are subject to creeping under load (retardation).Accessory:For slightly curved contact faces, a stainless steel washer 04234 can also be ordered. This washer can be mounted between the thrust washer and the contact face.Drawing reference:1) setscrew for fine adjustment of lever DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | norelem old article number | Material | Main colour | D | D1 | D2 | B | B1 | H | H1 | A | A1 | Travel S | L | Clamping force F (kN) | Hand force FH N | CAD | Acc. | Price | Order |
---|
04233-02-95011ADX10 | 04233-95011ADX10 | steel | jet black RAL 9005 | 6-32 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 10 | 1,5 | 90 |  | | 10.73 € | | 04233-02-95011ADX15 | 04233-95011ADX15 | steel | jet black RAL 9005 | 6-32 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 15 | 1,5 | 90 |  | | 10.73 € | | 04233-02-95011ADX30 | 04233-95011ADX30 | steel | jet black RAL 9005 | 6-32 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 30 | 1,5 | 90 |  | | 10.73 € | | 04233-02-95011AEX10 | 04233-95011AEX10 | steel | jet black RAL 9005 | 8-32 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 10 | 1,5 | 90 |  | | 10.73 € | | 04233-02-95011AEX15 | 04233-95011AEX15 | steel | jet black RAL 9005 | 8-32 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 15 | 1,5 | 90 |  | | 10.73 € | | 04233-02-95011AEX30 | 04233-95011AEX30 | steel | jet black RAL 9005 | 8-32 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 30 | 1,5 | 90 |  | | 10.73 € | | 04233-02-05011AEX15 | 04233-05011AEX15 | steel | jet black RAL 9005 | 8-32 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 15 | 2,5 | 100 |  | | 11.14 € | | 04233-02-05011AEX20 | 04233-05011AEX20 | steel | jet black RAL 9005 | 8-32 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 20 | 2,5 | 100 |  | | 11.14 € | | 04233-02-05011AEX30 | 04233-05011AEX30 | steel | jet black RAL 9005 | 8-32 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 30 | 2,5 | 100 |  | | 11.14 € | | 04233-02-05011A0X20 | 04233-05011A0X20 | steel | jet black RAL 9005 | 10-24 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 20 | 2,5 | 100 |  | | 11.14 € | | 04233-02-05011A0X30 | 04233-05011A0X30 | steel | jet black RAL 9005 | 10-24 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 30 | 2,5 | 100 |  | | 11.14 € | | 04233-02-05011A0X40 | 04233-05011A0X40 | steel | jet black RAL 9005 | 10-24 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 40 | 2,5 | 100 |  | | 11.87 € | | 04233-02-05011A0X50 | 04233-05011A0X50 | steel | jet black RAL 9005 | 10-24 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 50 | 2,5 | 100 |  | | 11.87 € | | 04233-02-05011A1X20 | 04233-05011A1X20 | steel | jet black RAL 9005 | 10-32 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 20 | 2,5 | 100 |  | | 11.14 € | | 04233-02-05011A1X30 | 04233-05011A1X30 | steel | jet black RAL 9005 | 10-32 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 30 | 2,5 | 100 |  | | 11.14 € | | 04233-02-05011A1X40 | 04233-05011A1X40 | steel | jet black RAL 9005 | 10-32 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 40 | 2,5 | 100 |  | | 11.87 € | | 04233-02-05011A1X50 | 04233-05011A1X50 | steel | jet black RAL 9005 | 10-32 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 50 | 2,5 | 100 |  | | 11.87 € | | 04233-02-15011A1X20 | 04233-15011A1X20 | steel | jet black RAL 9005 | 10-32 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 20 | 4 | 120 |  | | 11.74 € | | 04233-02-15011A1X30 | 04233-15011A1X30 | steel | jet black RAL 9005 | 10-32 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 30 | 4 | 120 |  | | 11.74 € | | 04233-02-15011A1X40 | 04233-15011A1X40 | steel | jet black RAL 9005 | 10-32 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 40 | 4 | 120 |  | | 12.56 € | | 04233-02-15011A1X50 | 04233-15011A1X50 | steel | jet black RAL 9005 | 10-32 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 50 | 4 | 120 |  | | 12.56 € | | 04233-02-15011A2X20 | 04233-15011A2X20 | steel | jet black RAL 9005 | 1/4-20 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 20 | 4 | 120 |  | | 11.74 € | | 04233-02-15011A2X30 | 04233-15011A2X30 | steel | jet black RAL 9005 | 1/4-20 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 30 | 4 | 120 |  | | 11.74 € | | 04233-02-15011A2X40 | 04233-15011A2X40 | steel | jet black RAL 9005 | 1/4-20 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 40 | 4 | 120 |  | | 12.56 € | | 04233-02-15011A2X50 | 04233-15011A2X50 | steel | jet black RAL 9005 | 1/4-20 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 50 | 4 | 120 |  | | 12.56 € | | 04233-02-25011A3X25 | 04233-25011A3X25 | steel | jet black RAL 9005 | 5/16-18 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 25 | 8 | 350 |  | | 12.95 € | | 04233-02-25011A3X30 | 04233-25011A3X30 | steel | jet black RAL 9005 | 5/16-18 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 30 | 8 | 350 |  | | 12.95 € | | 04233-02-25011A3X40 | 04233-25011A3X40 | steel | jet black RAL 9005 | 5/16-18 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 40 | 8 | 350 |  | | 13.43 € | | 04233-02-25011A3X50 | 04233-25011A3X50 | steel | jet black RAL 9005 | 5/16-18 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 50 | 8 | 350 |  | | 13.43 € | | 04233-02-25011A4X25 | 04233-25011A4X25 | steel | jet black RAL 9005 | 3/8-16 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 25 | 8 | 350 |  | | 12.95 € | | 04233-02-25011A4X30 | 04233-25011A4X30 | steel | jet black RAL 9005 | 3/8-16 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 30 | 8 | 350 |  | | 12.95 € | | 04233-02-25011A4X40 | 04233-25011A4X40 | steel | jet black RAL 9005 | 3/8-16 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 40 | 8 | 350 |  | | 13.43 € | | 04233-02-25011A4X50 | 04233-25011A4X50 | steel | jet black RAL 9005 | 3/8-16 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 50 | 8 | 350 |  | | 13.43 € | | 04233-02-95111ADX10 | 04233-95111ADX10 | stainless steel | jet black RAL 9005 | 6-32 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 10 | 1,5 | 90 |  | | 15.17 € | | 04233-02-95111ADX15 | 04233-95111ADX15 | stainless steel | jet black RAL 9005 | 6-32 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 15 | 1,5 | 90 |  | | 15.17 € | | 04233-02-95111ADX30 | 04233-95111ADX30 | stainless steel | jet black RAL 9005 | 6-32 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 30 | 1,5 | 90 |  | | 15.17 € | | 04233-02-95111AEX10 | 04233-95111AEX10 | stainless steel | jet black RAL 9005 | 8-32 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 10 | 1,5 | 90 |  | | 15.17 € | | 04233-02-95111AEX15 | 04233-95111AEX15 | stainless steel | jet black RAL 9005 | 8-32 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 15 | 1,5 | 90 |  | | 15.17 € | | 04233-02-95111AEX30 | 04233-95111AEX30 | stainless steel | jet black RAL 9005 | 8-32 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 30 | 1,5 | 90 |  | | 15.17 € | | 04233-02-05111AEX15 | 04233-05111AEX15 | stainless steel | jet black RAL 9005 | 8-32 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 15 | 2,5 | 100 |  | | 15.84 € | | 04233-02-05111AEX20 | 04233-05111AEX20 | stainless steel | jet black RAL 9005 | 8-32 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 20 | 2,5 | 100 |  | | 15.84 € | | 04233-02-05111AEX30 | 04233-05111AEX30 | stainless steel | jet black RAL 9005 | 8-32 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 30 | 2,5 | 100 |  | | 15.84 € | | 04233-02-05111A0X20 | 04233-05111A0X20 | stainless steel | jet black RAL 9005 | 10-24 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 20 | 2,5 | 100 |  | | 15.84 € | | 04233-02-05111A0X30 | 04233-05111A0X30 | stainless steel | jet black RAL 9005 | 10-24 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 30 | 2,5 | 100 |  | | 15.84 € | | 04233-02-05111A0X40 | 04233-05111A0X40 | stainless steel | jet black RAL 9005 | 10-24 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 40 | 2,5 | 100 |  | | 16.84 € | | 04233-02-05111A0X50 | 04233-05111A0X50 | stainless steel | jet black RAL 9005 | 10-24 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 50 | 2,5 | 100 |  | | 16.84 € | | 04233-02-05111A1X20 | 04233-05111A1X20 | stainless steel | jet black RAL 9005 | 10-32 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 20 | 2,5 | 100 |  | | 15.84 € | | 04233-02-05111A1X30 | 04233-05111A1X30 | stainless steel | jet black RAL 9005 | 10-32 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 30 | 2,5 | 100 |  | | 15.84 € | | 04233-02-05111A1X40 | 04233-05111A1X40 | stainless steel | jet black RAL 9005 | 10-32 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 40 | 2,5 | 100 |  | | 16.84 € | | 04233-02-05111A1X50 | 04233-05111A1X50 | stainless steel | jet black RAL 9005 | 10-32 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 50 | 2,5 | 100 |  | | 16.84 € | | 04233-02-15111A1X20 | 04233-15111A1X20 | stainless steel | jet black RAL 9005 | 10-32 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 20 | 4 | 120 |  | | 17.61 € | | 04233-02-15111A1X30 | 04233-15111A1X30 | stainless steel | jet black RAL 9005 | 10-32 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 30 | 4 | 120 |  | | 17.61 € | | 04233-02-15111A1X40 | 04233-15111A1X40 | stainless steel | jet black RAL 9005 | 10-32 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 40 | 4 | 120 |  | | 18.84 € | | 04233-02-15111A1X50 | 04233-15111A1X50 | stainless steel | jet black RAL 9005 | 10-32 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 50 | 4 | 120 |  | | 18.84 € | | 04233-02-15111A2X20 | 04233-15111A2X20 | stainless steel | jet black RAL 9005 | 1/4-20 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 20 | 4 | 120 |  | | 17.61 € | | 04233-02-15111A2X30 | 04233-15111A2X30 | stainless steel | jet black RAL 9005 | 1/4-20 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 30 | 4 | 120 |  | | 17.61 € | | 04233-02-15111A2X40 | 04233-15111A2X40 | stainless steel | jet black RAL 9005 | 1/4-20 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 40 | 4 | 120 |  | | 18.84 € | | 04233-02-15111A2X50 | 04233-15111A2X50 | stainless steel | jet black RAL 9005 | 1/4-20 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 50 | 4 | 120 |  | | 18.84 € | | 04233-02-25111A3X25 | 04233-25111A3X25 | stainless steel | jet black RAL 9005 | 5/16-18 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 25 | 8 | 350 |  | | 19.45 € | | 04233-02-25111A3X30 | 04233-25111A3X30 | stainless steel | jet black RAL 9005 | 5/16-18 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 30 | 8 | 350 |  | | 19.45 € | | 04233-02-25111A3X40 | 04233-25111A3X40 | stainless steel | jet black RAL 9005 | 5/16-18 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 40 | 8 | 350 |  | | 20.75 € | | 04233-02-25111A3X50 | 04233-25111A3X50 | stainless steel | jet black RAL 9005 | 5/16-18 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 50 | 8 | 350 |  | | 20.75 € | | 04233-02-25111A4X25 | 04233-25111A4X25 | stainless steel | jet black RAL 9005 | 3/8-16 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 25 | 8 | 350 |  | | 19.45 € | | 04233-02-25111A4X30 | 04233-25111A4X30 | stainless steel | jet black RAL 9005 | 3/8-16 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 30 | 8 | 350 |  | | 19.45 € | | 04233-02-25111A4X40 | 04233-25111A4X40 | stainless steel | jet black RAL 9005 | 3/8-16 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 40 | 8 | 350 |  | | 20.75 € | | 04233-02-25111A4X50 | 04233-25111A4X50 | stainless steel | jet black RAL 9005 | 3/8-16 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 50 | 8 | 350 |  | | 20.75 € | | 04233-02-95014ADX10 | 04233-95014ADX10 | steel | traffic red RAL 3020 | 6-32 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 10 | 1,5 | 90 |  | | 10.73 € | | 04233-02-95014ADX15 | 04233-95014ADX15 | steel | traffic red RAL 3020 | 6-32 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 15 | 1,5 | 90 |  | | 10.73 € | | 04233-02-95014ADX30 | 04233-95014ADX30 | steel | traffic red RAL 3020 | 6-32 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 30 | 1,5 | 90 |  | | 10.73 € | | 04233-02-95014AEX10 | 04233-95014AEX10 | steel | traffic red RAL 3020 | 8-32 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 10 | 1,5 | 90 |  | | 10.73 € | | 04233-02-95014AEX15 | 04233-95014AEX15 | steel | traffic red RAL 3020 | 8-32 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 15 | 1,5 | 90 |  | | 10.73 € | | 04233-02-95014AEX30 | 04233-95014AEX30 | steel | traffic red RAL 3020 | 8-32 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 30 | 1,5 | 90 |  | | 10.73 € | | 04233-02-05014AEX15 | 04233-05014AEX15 | steel | traffic red RAL 3020 | 8-32 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 15 | 2,5 | 100 |  | | 11.14 € | | 04233-02-05014AEX20 | 04233-05014AEX20 | steel | traffic red RAL 3020 | 8-32 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 20 | 2,5 | 100 |  | | 11.14 € | | 04233-02-05014AEX30 | 04233-05014AEX30 | steel | traffic red RAL 3020 | 8-32 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 30 | 2,5 | 100 |  | | 11.14 € | | 04233-02-05014A0X20 | 04233-05014A0X20 | steel | traffic red RAL 3020 | 10-24 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 20 | 2,5 | 100 |  | | 11.14 € | | 04233-02-05014A0X30 | 04233-05014A0X30 | steel | traffic red RAL 3020 | 10-24 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 30 | 2,5 | 100 |  | | 11.14 € | | 04233-02-05014A0X40 | 04233-05014A0X40 | steel | traffic red RAL 3020 | 10-24 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 40 | 2,5 | 100 |  | | 11.87 € | | 04233-02-05014A0X50 | 04233-05014A0X50 | steel | traffic red RAL 3020 | 10-24 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 50 | 2,5 | 100 |  | | 11.87 € | | 04233-02-05014A1X20 | 04233-05014A1X20 | steel | traffic red RAL 3020 | 10-32 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 20 | 2,5 | 100 |  | | 11.14 € | | 04233-02-05014A1X30 | 04233-05014A1X30 | steel | traffic red RAL 3020 | 10-32 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 30 | 2,5 | 100 |  | | 11.14 € | | 04233-02-05014A1X40 | 04233-05014A1X40 | steel | traffic red RAL 3020 | 10-32 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 40 | 2,5 | 100 |  | | 11.87 € | | 04233-02-05014A1X50 | 04233-05014A1X50 | steel | traffic red RAL 3020 | 10-32 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 50 | 2,5 | 100 |  | | 11.87 € | | 04233-02-15014A1X20 | 04233-15014A1X20 | steel | traffic red RAL 3020 | 10-32 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 20 | 4 | 120 |  | | 11.74 € | | 04233-02-15014A1X30 | 04233-15014A1X30 | steel | traffic red RAL 3020 | 10-32 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 30 | 4 | 120 |  | | 11.74 € | | 04233-02-15014A1X40 | 04233-15014A1X40 | steel | traffic red RAL 3020 | 10-32 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 40 | 4 | 120 |  | | 12.56 € | | 04233-02-15014A1X50 | 04233-15014A1X50 | steel | traffic red RAL 3020 | 10-32 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 50 | 4 | 120 |  | | 12.56 € | | 04233-02-15014A2X20 | 04233-15014A2X20 | steel | traffic red RAL 3020 | 1/4-20 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 20 | 4 | 120 |  | | 11.74 € | | 04233-02-15014A2X30 | 04233-15014A2X30 | steel | traffic red RAL 3020 | 1/4-20 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 30 | 4 | 120 |  | | 11.74 € | | 04233-02-15014A2X40 | 04233-15014A2X40 | steel | traffic red RAL 3020 | 1/4-20 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 40 | 4 | 120 |  | | 12.56 € | | 04233-02-15014A2X50 | 04233-15014A2X50 | steel | traffic red RAL 3020 | 1/4-20 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 50 | 4 | 120 |  | | 12.56 € | | 04233-02-25014A3X25 | 04233-25014A3X25 | steel | traffic red RAL 3020 | 5/16-18 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 25 | 8 | 350 |  | | 12.95 € | | 04233-02-25014A3X30 | 04233-25014A3X30 | steel | traffic red RAL 3020 | 5/16-18 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 30 | 8 | 350 |  | | 12.95 € | | 04233-02-25014A3X40 | 04233-25014A3X40 | steel | traffic red RAL 3020 | 5/16-18 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 40 | 8 | 350 |  | | 13.43 € | | 04233-02-25014A3X50 | 04233-25014A3X50 | steel | traffic red RAL 3020 | 5/16-18 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 50 | 8 | 350 |  | | 13.43 € | | 04233-02-25014A4X25 | 04233-25014A4X25 | steel | traffic red RAL 3020 | 3/8-16 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 25 | 8 | 350 |  | | 12.95 € | | 04233-02-25014A4X30 | 04233-25014A4X30 | steel | traffic red RAL 3020 | 3/8-16 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 30 | 8 | 350 |  | | 12.95 € | | 04233-02-25014A4X40 | 04233-25014A4X40 | steel | traffic red RAL 3020 | 3/8-16 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 40 | 8 | 350 |  | | 13.43 € | | 04233-02-25014A4X50 | 04233-25014A4X50 | steel | traffic red RAL 3020 | 3/8-16 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 50 | 8 | 350 |  | | 13.43 € | | 04233-02-95114ADX10 | 04233-95114ADX10 | stainless steel | traffic red RAL 3020 | 6-32 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 10 | 1,5 | 90 |  | | 15.17 € | | 04233-02-95114ADX15 | 04233-95114ADX15 | stainless steel | traffic red RAL 3020 | 6-32 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 15 | 1,5 | 90 |  | | 15.17 € | | 04233-02-95114ADX30 | 04233-95114ADX30 | stainless steel | traffic red RAL 3020 | 6-32 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 30 | 1,5 | 90 |  | | 15.17 € | | 04233-02-95114AEX10 | 04233-95114AEX10 | stainless steel | traffic red RAL 3020 | 8-32 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 10 | 1,5 | 90 |  | | 15.17 € | | 04233-02-95114AEX15 | 04233-95114AEX15 | stainless steel | traffic red RAL 3020 | 8-32 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 15 | 1,5 | 90 |  | | 15.17 € | | 04233-02-95114AEX30 | 04233-95114AEX30 | stainless steel | traffic red RAL 3020 | 8-32 | 10,7 | 6 | 14,4 | 11,5 | 9 | 13,5 | 36,2 | 41,7 | 1 | 30 | 1,5 | 90 |  | | 15.17 € | | 04233-02-05114AEX15 | 04233-05114AEX15 | stainless steel | traffic red RAL 3020 | 8-32 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 15 | 2,5 | 100 |  | | 15.84 € | | 04233-02-05114AEX20 | 04233-05114AEX20 | stainless steel | traffic red RAL 3020 | 8-32 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 20 | 2,5 | 100 |  | | 15.84 € | | 04233-02-05114AEX30 | 04233-05114AEX30 | stainless steel | traffic red RAL 3020 | 8-32 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 30 | 2,5 | 100 |  | | 15.84 € | | 04233-02-05114A0X20 | 04233-05114A0X20 | stainless steel | traffic red RAL 3020 | 10-24 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 20 | 2,5 | 100 |  | | 15.84 € | | 04233-02-05114A0X30 | 04233-05114A0X30 | stainless steel | traffic red RAL 3020 | 10-24 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 30 | 2,5 | 100 |  | | 15.84 € | | 04233-02-05114A0X40 | 04233-05114A0X40 | stainless steel | traffic red RAL 3020 | 10-24 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 40 | 2,5 | 100 |  | | 16.84 € | | 04233-02-05114A0X50 | 04233-05114A0X50 | stainless steel | traffic red RAL 3020 | 10-24 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 50 | 2,5 | 100 |  | | 16.84 € | | 04233-02-05114A1X20 | 04233-05114A1X20 | stainless steel | traffic red RAL 3020 | 10-32 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 20 | 2,5 | 100 |  | | 15.84 € | | 04233-02-05114A1X30 | 04233-05114A1X30 | stainless steel | traffic red RAL 3020 | 10-32 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 30 | 2,5 | 100 |  | | 15.84 € | | 04233-02-05114A1X40 | 04233-05114A1X40 | stainless steel | traffic red RAL 3020 | 10-32 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 40 | 2,5 | 100 |  | | 16.84 € | | 04233-02-05114A1X50 | 04233-05114A1X50 | stainless steel | traffic red RAL 3020 | 10-32 | 13,8 | 8 | 18 | 13 | 11,4 | 17,2 | 52,3 | 59,1 | 1 | 50 | 2,5 | 100 |  | | 16.84 € | | 04233-02-15114A1X20 | 04233-15114A1X20 | stainless steel | traffic red RAL 3020 | 10-32 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 20 | 4 | 120 |  | | 17.61 € | | 04233-02-15114A1X30 | 04233-15114A1X30 | stainless steel | traffic red RAL 3020 | 10-32 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 30 | 4 | 120 |  | | 17.61 € | | 04233-02-15114A1X40 | 04233-15114A1X40 | stainless steel | traffic red RAL 3020 | 10-32 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 40 | 4 | 120 |  | | 18.84 € | | 04233-02-15114A1X50 | 04233-15114A1X50 | stainless steel | traffic red RAL 3020 | 10-32 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 50 | 4 | 120 |  | | 18.84 € | | 04233-02-15114A2X20 | 04233-15114A2X20 | stainless steel | traffic red RAL 3020 | 1/4-20 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 20 | 4 | 120 |  | | 17.61 € | | 04233-02-15114A2X30 | 04233-15114A2X30 | stainless steel | traffic red RAL 3020 | 1/4-20 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 30 | 4 | 120 |  | | 17.61 € | | 04233-02-15114A2X40 | 04233-15114A2X40 | stainless steel | traffic red RAL 3020 | 1/4-20 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 40 | 4 | 120 |  | | 18.84 € | | 04233-02-15114A2X50 | 04233-15114A2X50 | stainless steel | traffic red RAL 3020 | 1/4-20 | 16 | 9 | 21,5 | 15 | 14,7 | 22,2 | 70,4 | 79,2 | 1,2 | 50 | 4 | 120 |  | | 18.84 € | | 04233-02-25114A3X25 | 04233-25114A3X25 | stainless steel | traffic red RAL 3020 | 5/16-18 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 25 | 8 | 350 |  | | 19.45 € | | 04233-02-25114A3X30 | 04233-25114A3X30 | stainless steel | traffic red RAL 3020 | 5/16-18 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 30 | 8 | 350 |  | | 19.45 € | | 04233-02-25114A3X40 | 04233-25114A3X40 | stainless steel | traffic red RAL 3020 | 5/16-18 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 40 | 8 | 350 |  | | 20.75 € | | 04233-02-25114A3X50 | 04233-25114A3X50 | stainless steel | traffic red RAL 3020 | 5/16-18 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 50 | 8 | 350 |  | | 20.75 € | | 04233-02-25114A4X25 | 04233-25114A4X25 | stainless steel | traffic red RAL 3020 | 3/8-16 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 25 | 8 | 350 |  | | 19.45 € | | 04233-02-25114A4X30 | 04233-25114A4X30 | stainless steel | traffic red RAL 3020 | 3/8-16 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 30 | 8 | 350 |  | | 19.45 € | | 04233-02-25114A4X40 | 04233-25114A4X40 | stainless steel | traffic red RAL 3020 | 3/8-16 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 40 | 8 | 350 |  | | 20.75 € | | 04233-02-25114A4X50 | 04233-25114A4X50 | stainless steel | traffic red RAL 3020 | 3/8-16 | 25 | 11 | 33,3 | 24 | 18,3 | 28,8 | 96 | 108 | 1,5 | 50 | 8 | 350 |  | | 20.75 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|