|
|
27908_ASpring hinges aluminium profile tension spring hinges, 1.3 Nm,... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Aluminium 6060 T5. End caps PA 6.6. Washers POM.Version:Black anodised. Colourless anodised.Note:The hinges are equipped with an integrated steel tension spring. This allows automatic opening and closing of doors and hatches. Opening angle 180°.
Spring torque: M(0°) : 1.3 Nm / M(90°) : 1.1 Nm / M(180°) : 0.9 Nm
These hinges are designed for more than 10,000 switching cycles.
Fastening with socket head screws as described in DIN 912/ DIN EN ISO 4762.
The loading values given for the hinges are non-binding reference values, which do not consider safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties. These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application. Wide differences in the materials on which the hinges are installed, the type of mounting, weather conditions and wear, can influence the determined values.Temperature range:From -20°C to +80°CAccessory:Socket head screws with hexagon socket DIN 912/EN ISO 4762. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main colour | Surface finish body | A | A1 | B | B1 | D | D1 | S | F1 N | F2 N | CAD | Acc. | Price | Order |
---|
27908-556701 | black | anodised | 55 | 38 | 67 | 48 | 6,3 | 18 | 4,5 | 5000 | 4200 |  | | 23.47 € | | 27908-55670 | colourless | anodised | 55 | 38 | 67 | 48 | 6,3 | 18 | 4,5 | 5000 | 4200 |  | | 23.47 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|