norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Steel or 1.4301 stainless steel.
Tension spring stainless steel.

Version:Steel bright or electro zinc-plated.
Stainless steel bright.
Note:Barrel hinges.
Opening angle 270°.

Opening spring torque:
M(0°) : 1.7 Nm / M(90°) : 1.1 Nm / M(180°) : 0.56 Nm
Closing spring torque:
M(0°) : 0.56 Nm / M(90°) : 1.1 Nm / M(180°) : 1.7 Nm

Form A: without holes
Form B: with holes

The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27903 Spring hinges steel or stainless steel, 180 mm 172 kB

Drawings (total overview)

Spring hinges steel or stainless steel, 180 mm

Spring hinges steel or stainless steel, 180 mm, spring open

More information

Drawings

Spring hinges steel or stainless steel, 180 mm, spring open

Item selection/filter

Order No.FormVersion 1Main
material
Main
colour
AA1BB1DD1SCADAcc.PriceOrder
27903-4018000Aspring opensteel-40-180--41,5 25.86 €
27903-4018001Bspring opensteel-4022,718060441,5 28.28 €
27903-14018000Aspring openstainless steel A2-40-180--41,5 35.88 €
27903-14018001Bspring openstainless steel A2-4022,718060441,5 39.65 €

Spring hinges steel or stainless steel, 180 mm, spring closed

More information

Drawings

Spring hinges steel or stainless steel, 180 mm, spring closed

Item selection/filter

Order No.FormVersion 1Main
material
Main
colour
AA1BB1D

D1SCADAcc.PriceOrder
27903-4018010Aspring closedsteel-40-180--41,5 25.86 €
27903-4018011Bspring closedsteel-4022,718060441,5 28.28 €
27903-14018010Aspring closedstainless steel A2-40-180--41,5 35.88 €
27903-14018011Bspring closedstainless steel A2-4022,718060441,5 39.65 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
India
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83