norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Ceramic bearings Si3N4.
Bearing cage PTFE.
Version:Natural, black.Note:For most applications Si3N4 is the preferred material for ceramic bearings.
Silicon nitride bearings are light, very hard and highly wear resistant.
High and ultra-high performance bearings are used in e.g. aerospace technology, metal production industries (high application temperatures), machine manufacturing, chemical industries (chemically aggresive substances), pharmaceutical and medical industries, semiconductor and biotechnology (clean room enviroments which may not be contaminated by lubricants).
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23800-04 Ceramic ball bearings Si3N4 134 kB
 Ceramic ball bearings 111 kB

Drawings

Ceramic ball bearings Si3N4

Item selection/filter

Order No.

BDD1Dynamic
load rating
N
Static
load rating
N
Speed limit
rpm
CADAcc.PriceOrder
23800-04-0080220778222300110041000 38.42 €
23800-04-01002608810263300160034000 45.26 €
23800-04-01202808812283600190032000 49.30 €
23800-04-01503209915324000230027000 53.04 €
23800-04-017035101017354300260023000 60.78 €
23800-04-020042121220426700410020000 75.11 €
23800-04-025047121225477200480017000 86.57 €
23800-04-030055131330559400940014000 134.45 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
India
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83